Part Number |
d - Bore |
D - Outer Diameter |
C - Inner Ring Width |
B - Outer Ring Width |
C0 - Static Radial Rating |
C - Dynamic Radial Rating |
Reference Thermal Speed Rating (Grease) |
Reference Thermal Speed Rating (Oil) |
R - Inner Ring "To Clear" Radius |
CAD |
---|---|---|---|---|---|---|---|---|---|---|
275RIU808R3 | d - Bore N/A 698.5 mm | D - Outer Diameter N/A 1016 mm40.0000 in | C - Inner Ring Width N/A 133.35 mm5.2500 in | B - Outer Ring Width N/A 133.35 mm5.2500 in | C0 - Static Radial Rating N/A 8340000 N1870000 lbf | C - Dynamic Radial Rating N/A 4600000 N1030000 lbf | Reference Thermal Speed Rating (Grease) N/A 210 rpm | Reference Thermal Speed Rating (Oil) N/A 230 rpm | R - Inner Ring "To Clear" Radius N/A 6.1 mm0.200 in | CAD N/A |
530RU30AF1874R3 | d - Bore N/A 530 mm | D - Outer Diameter N/A 780 mm30.7087 in | C - Inner Ring Width N/A 185 mm7.2835 in | B - Outer Ring Width N/A 185 mm7.2835 in | C0 - Static Radial Rating N/A 10600000 N2380000 lbf | C - Dynamic Radial Rating N/A 5060000 N1140000 lbf | Reference Thermal Speed Rating (Grease) N/A 260 rpm | Reference Thermal Speed Rating (Oil) N/A 280 rpm | R - Inner Ring "To Clear" Radius N/A | CAD N/A |
530RU30OB630R3 | d - Bore N/A 530 mm | D - Outer Diameter N/A 780 mm30.7087 in | C - Inner Ring Width N/A 185 mm7.2835 in | B - Outer Ring Width N/A 185 mm7.2835 in | C0 - Static Radial Rating N/A 10600000 N2380000 lbf | C - Dynamic Radial Rating N/A 5060000 N1140000 lbf | Reference Thermal Speed Rating (Grease) N/A 260 rpm | Reference Thermal Speed Rating (Oil) N/A 280 rpm | R - Inner Ring "To Clear" Radius N/A 5.1 mm0.200 in | CAD N/A |
530RU30OB630R4 | d - Bore N/A 530 mm | D - Outer Diameter N/A 780 mm30.7087 in | C - Inner Ring Width N/A 185 mm7.2835 in | B - Outer Ring Width N/A 185 mm7.2835 in | C0 - Static Radial Rating N/A 10600000 N2380000 lbf | C - Dynamic Radial Rating N/A 5060000 N1140000 lbf | Reference Thermal Speed Rating (Grease) N/A 260 rpm | Reference Thermal Speed Rating (Oil) N/A 280 rpm | R - Inner Ring "To Clear" Radius N/A 5.1 mm0.200 in | CAD N/A |
220RIU744R3 | d - Bore N/A 558.8 mm | D - Outer Diameter N/A 711.2 mm28.0000 in | C - Inner Ring Width N/A 111.125 mm4.3750 in | B - Outer Ring Width N/A 111.125 mm4.3750 in | C0 - Static Radial Rating N/A 5570000 N1250000 lbf | C - Dynamic Radial Rating N/A 2400000 N540000 lbf | Reference Thermal Speed Rating (Grease) N/A 300 rpm | Reference Thermal Speed Rating (Oil) N/A 330 rpm | R - Inner Ring "To Clear" Radius N/A 5.1 mm0.200 in | CAD N/A |
560RJ18R3 | d - Bore N/A 560 mm | D - Outer Diameter N/A 680 mm26.7717 in | C - Inner Ring Width N/A 56 mm2.2047 in | B - Outer Ring Width N/A 56 mm2.2047 in | C0 - Static Radial Rating N/A 2310000 N519000 lbf | C - Dynamic Radial Rating N/A 877000 N197000 lbf | Reference Thermal Speed Rating (Grease) N/A 320 rpm | Reference Thermal Speed Rating (Oil) N/A 370 rpm | R - Inner Ring "To Clear" Radius N/A 4.1 mm0.200 in | CAD N/A |
440RU30OA107R3 | d - Bore N/A 440 mm | D - Outer Diameter N/A 650 mm25.5906 in | C - Inner Ring Width N/A 157 mm6.1811 in | B - Outer Ring Width N/A 157 mm6.1811 in | C0 - Static Radial Rating N/A 7270000 N1630000 lbf | C - Dynamic Radial Rating N/A 3660000 N823000 lbf | Reference Thermal Speed Rating (Grease) N/A 350 rpm | Reference Thermal Speed Rating (Oil) N/A 380 rpm | R - Inner Ring "To Clear" Radius N/A 6.4 mm0.300 in | CAD N/A |
400RU30R3 | d - Bore N/A 400 mm | D - Outer Diameter N/A 600 mm23.6220 in | C - Inner Ring Width N/A 148 mm5.8268 in | B - Outer Ring Width N/A 148 mm5.8268 in | C0 - Static Radial Rating N/A 5890000 N1320000 lbf | C - Dynamic Radial Rating N/A 3070000 N690000 lbf | Reference Thermal Speed Rating (Grease) N/A 410 rpm | Reference Thermal Speed Rating (Oil) N/A 450 rpm | R - Inner Ring "To Clear" Radius N/A 5.2 mm0.200 in | CAD N/A |
160RIU644R2 | d - Bore N/A 406.400 mm | D - Outer Diameter N/A 603.25 mm23.7500 in | C - Inner Ring Width N/A 82.55 mm3.2500 in | B - Outer Ring Width N/A 82.55 mm3.2500 in | C0 - Static Radial Rating N/A 2770000 N623000 lbf | C - Dynamic Radial Rating N/A 1690000 N380000 lbf | Reference Thermal Speed Rating (Grease) N/A 440 rpm | Reference Thermal Speed Rating (Oil) N/A 510 rpm | R - Inner Ring "To Clear" Radius N/A 5.1 mm0.200 in | CAD N/A |
160RIU643 R3 | d - Bore N/A 406.400 mm | D - Outer Diameter N/A 546.1 mm21.5000 in | C - Inner Ring Width N/A 69.85 mm2.7500 in | B - Outer Ring Width N/A 69.85 mm2.7500 in | C0 - Static Radial Rating N/A 2500000 N562000 lbf | C - Dynamic Radial Rating N/A 1320000 N297000 lbf | Reference Thermal Speed Rating (Grease) N/A 450 rpm | Reference Thermal Speed Rating (Oil) N/A 510 rpm | R - Inner Ring "To Clear" Radius N/A 5.1 mm0.200 in | CAD N/A |
320RU92AC1112R3 | d - Bore N/A 320.000 mm | D - Outer Diameter N/A 580 mm22.8346 in | C - Inner Ring Width N/A 190.5 mm7.5000 in | B - Outer Ring Width N/A 190.5 mm7.5000 in | C0 - Static Radial Rating N/A 6790000 N1530000 lbf | C - Dynamic Radial Rating N/A 4020000 N904000 lbf | Reference Thermal Speed Rating (Grease) N/A 470 rpm | Reference Thermal Speed Rating (Oil) N/A 500 rpm | R - Inner Ring "To Clear" Radius N/A 4.1 mm0.200 in | CAD N/A |
300RU92AD1112R3 | d - Bore N/A 300 mm | D - Outer Diameter N/A 540 mm21.2598 in | C - Inner Ring Width N/A 177.8 mm7.0000 in | B - Outer Ring Width N/A 177.8 mm7.0000 in | C0 - Static Radial Rating N/A 6150000 N1380000 lbf | C - Dynamic Radial Rating N/A 3700000 N832000 lbf | Reference Thermal Speed Rating (Grease) N/A 500 rpm | Reference Thermal Speed Rating (Oil) N/A 540 rpm | R - Inner Ring "To Clear" Radius N/A 5.2 mm0.200 in | CAD N/A |
300RU92R3 | d - Bore N/A 300 mm | D - Outer Diameter N/A 540 mm21.2598 in | C - Inner Ring Width N/A 177.8 mm7.0000 in | B - Outer Ring Width N/A 177.8 mm7.0000 in | C0 - Static Radial Rating N/A 6150000 N1380000 lbf | C - Dynamic Radial Rating N/A 3700000 N832000 lbf | Reference Thermal Speed Rating (Grease) N/A 500 rpm | Reference Thermal Speed Rating (Oil) N/A 540 rpm | R - Inner Ring "To Clear" Radius N/A 4.1 mm0.200 in | CAD N/A |
320RU31OB1268R2 | d - Bore N/A 320.000 mm | D - Outer Diameter N/A 540 mm21.2598 in | C - Inner Ring Width N/A 176 mm6.9291 in | B - Outer Ring Width N/A 176 mm6.9291 in | C0 - Static Radial Rating N/A 5860000 N1320000 lbf | C - Dynamic Radial Rating N/A 3380000 N760000 lbf | Reference Thermal Speed Rating (Grease) N/A 510 rpm | Reference Thermal Speed Rating (Oil) N/A 550 rpm | R - Inner Ring "To Clear" Radius N/A 4.1 mm0.200 in | CAD N/A |
340RU30R3 | d - Bore N/A 340.000 mm | D - Outer Diameter N/A 520 mm20.4724 in | C - Inner Ring Width N/A 133 mm5.2362 in | B - Outer Ring Width N/A 133 mm5.2362 in | C0 - Static Radial Rating N/A 4580000 N1030000 lbf | C - Dynamic Radial Rating N/A 2520000 N567000 lbf | Reference Thermal Speed Rating (Grease) N/A 510 rpm | Reference Thermal Speed Rating (Oil) N/A 550 rpm | R - Inner Ring "To Clear" Radius N/A 4.1 mm0.200 in | CAD N/A |
320RU31OB1268 R2 | d - Bore N/A 320.000 mm | D - Outer Diameter N/A 540 mm21.2598 in | C - Inner Ring Width N/A 176 mm6.9291 in | B - Outer Ring Width N/A 176 mm6.9291 in | C0 - Static Radial Rating N/A 5860000 N1320000 lbf | C - Dynamic Radial Rating N/A 3380000 N760000 lbf | Reference Thermal Speed Rating (Grease) N/A 510 rpm | Reference Thermal Speed Rating (Oil) N/A 550 rpm | R - Inner Ring "To Clear" Radius N/A 4.1 mm0.200 in | CAD N/A |
320RU30OA107R3 | d - Bore N/A 320.000 mm | D - Outer Diameter N/A 480 mm18.8976 in | C - Inner Ring Width N/A 121 mm4.7638 in | B - Outer Ring Width N/A 121 mm4.7638 in | C0 - Static Radial Rating N/A 3990000 N897000 lbf | C - Dynamic Radial Rating N/A 2110000 N474000 lbf | Reference Thermal Speed Rating (Grease) N/A 550 rpm | Reference Thermal Speed Rating (Oil) N/A 610 rpm | R - Inner Ring "To Clear" Radius N/A 4 mm0.200 in | CAD N/A |
320RU30OC1175R4 | d - Bore N/A 320.000 mm | D - Outer Diameter N/A 480 mm18.8976 in | C - Inner Ring Width N/A 121 mm4.7638 in | B - Outer Ring Width N/A 121 mm4.7638 in | C0 - Static Radial Rating N/A 3990000 N897000 lbf | C - Dynamic Radial Rating N/A 2110000 N474000 lbf | Reference Thermal Speed Rating (Grease) N/A 550 rpm | Reference Thermal Speed Rating (Oil) N/A 610 rpm | R - Inner Ring "To Clear" Radius N/A 4 mm0.200 in | CAD N/A |
320RU91R3 | d - Bore N/A 320.000 mm | D - Outer Diameter N/A 500 mm19.685 in | C - Inner Ring Width N/A 130.175 mm5.1250 in | B - Outer Ring Width N/A 130.175 mm5.1250 in | C0 - Static Radial Rating N/A 4210000 N946000 lbf | C - Dynamic Radial Rating N/A 2390000 N537000 lbf | Reference Thermal Speed Rating (Grease) N/A 550 rpm | Reference Thermal Speed Rating (Oil) N/A 600 rpm | R - Inner Ring "To Clear" Radius N/A 3 mm0.100 in | CAD N/A |
320RU91 R3 | d - Bore N/A 320.000 mm | D - Outer Diameter N/A 500 mm19.685 in | C - Inner Ring Width N/A 130.175 mm5.1250 in | B - Outer Ring Width N/A 130.175 mm5.1250 in | C0 - Static Radial Rating N/A 4210000 N946000 lbf | C - Dynamic Radial Rating N/A 2390000 N537000 lbf | Reference Thermal Speed Rating (Grease) N/A 550 rpm | Reference Thermal Speed Rating (Oil) N/A 600 rpm | R - Inner Ring "To Clear" Radius N/A 3 mm0.100 in | CAD N/A |
280RU92AC1112 | d - Bore N/A 280 mm | D - Outer Diameter N/A 500 mm19.685 in | C - Inner Ring Width N/A 165.1 mm6.5000 in | B - Outer Ring Width N/A 165.1 mm6.5000 in | C0 - Static Radial Rating N/A 5180000 N1160000 lbf | C - Dynamic Radial Rating N/A 3630000 N816000 lbf | Reference Thermal Speed Rating (Grease) N/A 570 rpm | Reference Thermal Speed Rating (Oil) N/A 610 rpm | R - Inner Ring "To Clear" Radius N/A 4 mm0.200 in | CAD N/A |
280RU92AC1112R3 | d - Bore N/A 280 mm | D - Outer Diameter N/A 500 mm19.685 in | C - Inner Ring Width N/A 165.1 mm6.5000 in | B - Outer Ring Width N/A 165.1 mm6.5000 in | C0 - Static Radial Rating N/A 5220000 N1170000 lbf | C - Dynamic Radial Rating N/A 3150000 N708000 lbf | Reference Thermal Speed Rating (Grease) N/A 570 rpm | Reference Thermal Speed Rating (Oil) N/A 610 rpm | R - Inner Ring "To Clear" Radius N/A 5.2 mm0.200 in | CAD N/A |
135RIJ580BO622R3 | d - Bore N/A 342.900 mm | D - Outer Diameter N/A 457.2 mm18 in | C - Inner Ring Width N/A 57.15 mm2.2500 in | B - Outer Ring Width N/A 57.15 mm2.2500 in | C0 - Static Radial Rating N/A 1530000 N344000 lbf | C - Dynamic Radial Rating N/A 814000 N183000 lbf | Reference Thermal Speed Rating (Grease) N/A 580 rpm | Reference Thermal Speed Rating (Oil) N/A 680 rpm | R - Inner Ring "To Clear" Radius N/A 5.1 mm0.200 in | CAD N/A |
300RU30OA107R3 | d - Bore N/A 300 mm | D - Outer Diameter N/A 460 mm18.1102 in | C - Inner Ring Width N/A 118 mm4.6457 in | B - Outer Ring Width N/A 118 mm4.6457 in | C0 - Static Radial Rating N/A 3640000 N818000 lbf | C - Dynamic Radial Rating N/A 1990000 N447000 lbf | Reference Thermal Speed Rating (Grease) N/A 600 rpm | Reference Thermal Speed Rating (Oil) N/A 660 rpm | R - Inner Ring "To Clear" Radius N/A 4 mm0.200 in | CAD N/A |
300RU30R4 | d - Bore N/A 300 mm | D - Outer Diameter N/A 460 mm18.1102 in | C - Inner Ring Width N/A 118 mm4.6457 in | B - Outer Ring Width N/A 118 mm4.6457 in | C0 - Static Radial Rating N/A 3640000 N818000 lbf | C - Dynamic Radial Rating N/A 1990000 N447000 lbf | Reference Thermal Speed Rating (Grease) N/A 600 rpm | Reference Thermal Speed Rating (Oil) N/A 660 rpm | R - Inner Ring "To Clear" Radius N/A | CAD N/A |