Repair kits consist of block, half pins and main pin.
See attached Assembly Instructions for repair procedure.
Part Number |
Description |
Size |
Weight |
---|---|---|---|
68514450014 | Description N/A D14 REPAIR KIT | Size N/A D14 | Weight N/A 1.58 lb |
68514450013 | Description N/A D13 REPAIR KIT | Size N/A D13 | Weight N/A 0.95 lb |
68514450012 | Description N/A D12 REPAIR KIT | Size N/A D12 | Weight N/A 0.41 lb |
68514450011 | Description N/A D11 REPAIR KIT | Size N/A D11 | Weight N/A 0.28 lb |
68514450010 | Description N/A D10 REPAIR KIT | Size N/A D10 | Weight N/A 0.22 lb |
68514450009 | Description N/A D8 REPAIR KIT | Size N/A D8 | Weight N/A 0.11 lb |
68514450008 | Description N/A D7 REPAIR KIT | Size N/A D7 | Weight N/A 0.10 lb |
68514450007 | Description N/A D6 REPAIR KIT | Size N/A D6 | Weight N/A 0.06 lb |
68514450005 | Description N/A D4 REPAIR KIT | Size N/A D4 | Weight N/A 0.04 lb |
68514450006 | Description N/A D5 REPAIR KIT | Size N/A D5 | Weight N/A 0.04 lb |
68514450004 | Description N/A D3 REPAIR KIT | Size N/A D3 | Weight N/A 0.03 lb |
68514450003 | Description N/A D2 REPAIR KIT | Size N/A D2 | Weight N/A 0.01 lb |