All Product Types > INDUSTRIAL MOTION PRODUCTS > Couplings & Power Transmission Parts Catalog > Universal Joints > D Type Universal Joints > D Type - Mixed Bores > View Items  

D Type - Mixed Bores

Check up to five results to perform an action.


D Type Universal Joints incorporate a standard pin and block design, and are ideal for applications with angles up to 25° and speeds of up to 1,750 RPM. Boot retaining grooves are standard.

For optimal wear and extended life, lubrication and boots are required. (Boots are available for purchase separately.) 

Description Abbreviations: KW = Keyway, SS = Setscrew, BE = Both Ends, EXTKW = External Keyway.

Note: If you do not find the bore/keyway combination you are looking for, Lovejoy is able to quote unique bore and keyway combinations.






    Download PDF Download PDF   
    border="0" Printable Page  
    Email Email This Page  
    Save To Favorites Save To Favorites
  

 DOWNLOADS 

Universal Joints Catalog (full catalog)
(PDF, 0KB)

D Type UPC Reference Table
(PDF, 96KB)

UJoints D1-D14 Assembly Instructions
(PDF, 0KB)

Compare Items
   
  Results 1 - 8 of 8 1 

Part Number

Description 

Material

Bore A & B

Keyway A & B (W x D)

Set Screw Size

Outside Diameter

Overall Length

Bore Depth (Dimension C)

Static Breaking Torque

CAD

68514476251 D7B-UJ-5/8X3/4-2SS90 LH NKW NSS PH RH Steel 5/8 & 3/4 in 3/16 x 3/32 & No Keyway in 10-24 & No Setscrew 1.120 in 3.380 in 1.000 in 2880.00 in-lb CAD Icon (for items table)
68514476400 D7B-UJ-3/8X3/4-NKW LH Steel 3/8 & 3/4 in 3/32 x 3/64 & No Keyway in 10-24 1.120 in 3.50 in 1.060 in 2880.00 in-lb CAD Icon (for items table)
68514476184 D8B-UJ-14MMH7X3/4 Steel 14 mm & 3/4 in 5mm x 2.3 mm & 3/16 in x 3/32 in M6 x 6mm & 1/4-20 1.250 in 3.75 in 1.060 in 5220.00 in-lb CAD Icon (for items table)
68514476234 D11B-UJ-SOLIDX1"-EXTKW LH SS90 RH Steel Solid & 1 in 3/8 External & 1/4 x 1/8 in No Setscrew & 5/16-18 1.75 in 5.00 in 1.380 in 10680.00 in-lb CAD Icon (for items table)
68514476434 D12B-UJ-1"X1-3/16-2SS90BE NKW LH Steel 1 & 1-3/16 in No Keyway & 1/4 x 1/8 in 5/16-18 2.000 in 5.440 in 1.500 in 10680.00 in-lb CAD Icon (for items table)
68514476443 D12B-UJ-SOLIDX25MMH7 Steel Solid & 25 mm in No Keyway & 8 mm x 3.3 mm No Setscrew & M8 x 8 mm 2.000 in 5.440 in 1.500 in 10680.00 in-lb CAD Icon (for items table)
68514476238 D10B-UJ-3/4HEXX3/4-NSS LH Steel 3/4 in Hex & 3/4 in Round Bore in 3/16 x 3/32 in 1/4-20 1.500 in 4.25 in 1.180 in 7920.00 in-lb CAD Icon (for items table)
68514476541 D13B-UJ-5/8HEXX1-1/4 Steel 5/8 in Hex & 1-1/4 in Round Bore in 1/4 x 1/8 in 3/8-16 2.500 in 7 in 2.000 in 33120.00 in-lb N/A
  Results 1 - 8 of 8 1