Aerospace / Military Commercial / Industrial Technical Resources Online Catalog
Engineers power search our entire catalog of bearing and bushings, with access to every attribute and technical specification possible. View our online catalog...

D Type Universal Joints incorporate a standard pin and block design, and are ideal for applications with angles up to 25° and speeds of up to 1,750 RPM. Boot retaining grooves are standard.

For optimal wear and extended life, lubrication and boots are required. (Boots are available for purchase separately.) 

Description Abbreviations: KW = Keyway, SS = Setscrew, BE = Both Ends, EXTKW = External Keyway.

Note: If you do not find the bore/keyway combination you are looking for, Lovejoy is able to quote unique bore and keyway combinations.

1 - 8 of 8 | Results Per Page | View | Unit of Measure
1 
Clear Filter

Bore Size    (in)

Keyway Size  (in)

Keyway Size 

Part Number

Material

Bore A & B

Keyway A & B (W x D)

Set Screw Size

Outside Diameter

Overall Length

Bore Depth (Dimension C)

Static Breaking Torque

CAD

D7B-UJ-5/8X3/4-2SS90 LH NKW NSS PH RH N/A Steel N/A 5/8 & 3/4 in N/A 3/16 x 3/32 & No Keyway in N/A 10-24 & No Setscrew N/A 1.120 in N/A 3.380 in N/A 1.000 in N/A 2880.00 in-lb N/A CAD Icon (for items table)
D7B-UJ-3/8X3/4-NKW LH N/A Steel N/A 3/8 & 3/4 in N/A 3/32 x 3/64 & No Keyway in N/A 10-24 N/A 1.120 in N/A 3.50 in N/A 1.060 in N/A 2880.00 in-lb N/A CAD Icon (for items table)
D8B-UJ-14MMH7X3/4 N/A Steel N/A 14 mm & 3/4 in N/A 5mm x 2.3 mm & 3/16 in x 3/32 in N/A M6 x 6mm & 1/4-20 N/A 1.250 in N/A 3.75 in N/A 1.060 in N/A 5220.00 in-lb N/A CAD Icon (for items table)
D11B-UJ-SOLIDX1"-EXTKW LH SS90 RH N/A Steel N/A Solid & 1 in N/A 3/8 External & 1/4 x 1/8 in N/A No Setscrew & 5/16-18 N/A 1.75 in N/A 5.00 in N/A 1.380 in N/A 10680.00 in-lb N/A CAD Icon (for items table)
D12B-UJ-1"X1-3/16-2SS90BE NKW LH N/A Steel N/A 1 & 1-3/16 in N/A No Keyway & 1/4 x 1/8 in N/A 5/16-18 N/A 2.000 in N/A 5.440 in N/A 1.500 in N/A 10680.00 in-lb N/A CAD Icon (for items table)
D12B-UJ-SOLIDX25MMH7 N/A Steel N/A Solid & 25 mm in N/A No Keyway & 8 mm x 3.3 mm N/A No Setscrew & M8 x 8 mm N/A 2.000 in N/A 5.440 in N/A 1.500 in N/A 10680.00 in-lb N/A CAD Icon (for items table)
D10B-UJ-3/4HEXX3/4-NSS LH N/A Steel N/A 3/4 in Hex & 3/4 in Round Bore in N/A 3/16 x 3/32 in N/A 1/4-20 N/A 1.500 in N/A 4.25 in N/A 1.180 in N/A 7920.00 in-lb N/A CAD Icon (for items table)
D13B-UJ-5/8HEXX1-1/4 N/A Steel N/A 5/8 in Hex & 1-1/4 in Round Bore in N/A 1/4 x 1/8 in N/A 3/8-16 N/A 2.500 in N/A 7 in N/A 2.000 in N/A 33120.00 in-lb N/A
1 - 8 of 8 | Results Per Page | View | Unit of Measure
1