D Type Universal Joints incorporate a standard pin and block design, and are ideal for applications with angles up to 25° and speeds of up to 1,750 RPM. Boot retaining grooves are standard.

For optimal wear and extended life, lubrication and boots are required. (Boots are available for purchase separately.) 

Description Abbreviations: KW = Keyway, SS = Setscrew, BE = Both Ends, PH = Pin Hole, at 90 = at 90 degrees.

1 - 25 of 27 | Results Per Page | View | Unit of Measure
1 2 
Clear Filter

Bore Size    (in)

Keyway Size  (in)

Part Number

Description 

Material

Bore A & B

Keyway A & B (W x D)

Set Screw Size

Outside Diameter

Overall Length

Bore Depth (Dimension C)

Static Breaking Torque

Main Pin Height (Dimension E)

CAD

SAP Material ID

68514449452 N/A D4B-UJ-3/8X3/8 N/A Steel N/A 3/8 in N/A 1/8 x 1/16 in N/A No Setscrew N/A 0.750 in N/A 2.680 in N/A 0.880 in N/A 768.00 in-lb N/A 1.34 in N/A N/A
68514444033 N/A D6B-UJ-1/2X1/2 N/A Steel N/A 1/2 in N/A 1/8 x 1/16 in N/A 10-24 N/A 1.000 in N/A 3.380 in N/A 1.000 in N/A 1560.00 in-lb N/A 1.680 in N/A N/A
68514444126 N/A D6B-UJ-1/2X1/2-NSS BE N/A Steel N/A 1/2 in N/A 1/8 x 1/16 in N/A No Setscrew N/A 1.000 in N/A 3.380 in N/A 1.000 in N/A 1560.00 in-lb N/A 1.680 in N/A N/A
68514476323 N/A D6B-UJ-1/2X1/2-1/8PH BE N/A Steel N/A 1/2 in N/A 1/8 Pin Holes in N/A No Setscrew N/A 1.000 in N/A 3.380 in N/A 1.000 in N/A 1560.00 in-lb N/A 1.680 in N/A N/A
68514444286 N/A D7B-UJ-5/8X5/8 N/A Steel N/A 5/8 in N/A 3/16 x 3/32 in N/A 10-24 N/A 1.12 in N/A 3.50 in N/A 1.00 in N/A 2880.00 in-lb N/A 1.75 in N/A N/A
68514445151 N/A D8B-UJ-3/4X3/4 N/A Steel N/A 3/4 in N/A 3/16 x 3/32 in N/A 1/4-20 N/A 1.250 in N/A 3.75 in N/A 1.060 in N/A 5220.00 in-lb N/A 1.880 in N/A N/A
68514445688 N/A D8B-UJ-5/8X3/4-SS90 BE N/A Steel N/A 5/8 & 3/4 in N/A 3/16 x 3/32 in N/A 1/4-20 N/A 1.250 in N/A 3.75 in N/A 1.060 in N/A 5220.00 in-lb N/A 1.880 in N/A N/A
68514444285 N/A D8B-UJ-5/8X5/8 N/A Steel N/A 5/8 in N/A 3/16 x 3/32 in N/A 1/4-20 N/A 1.250 in N/A 3.75 in N/A 1.060 in N/A 5220.00 in-lb N/A 1.880 in N/A N/A
68514445304 N/A D8B-UJ-5/8X5/8-NSS BE N/A Steel N/A 5/8 in N/A 3/16 x 3/32 in N/A 1/4-20 N/A 1.250 in N/A 3.75 in N/A 1.060 in N/A 5220.00 in-lb N/A 1.880 in N/A N/A
68514476566 N/A D8B-UJ-1/2X5/8-2SS90BE N/A Steel N/A 1/2 & 5/8 in N/A 1/8 x 1/16 in N/A 1/4-20 N/A 1.250 in N/A 3.75 in N/A 1.060 in N/A 5220.00 in-lb N/A 1.880 in N/A N/A
68514444055 N/A D10B-UJ-3/4X3/4-NSS BE N/A Steel N/A 3/4 in N/A 3/16 x 3/32 in N/A No Setscrew N/A 1.500 in N/A 4.25 in N/A 1.180 in N/A 7920.00 in-lb N/A 2.12 in N/A N/A
68514444600 N/A D10B-UJ-3/4X3/4 N/A Steel N/A 3/4 in N/A 3/16 x 3/32 in N/A 1/4-20 N/A 1.500 in N/A 4.25 in N/A 1.180 in N/A 7920.00 in-lb N/A 2.12 in N/A N/A
68514455190 N/A D10B-UJ-5/8X5/8 N/A Steel N/A 5/8 in N/A 3/16 x 3/32 in N/A 1/4-20 N/A 1.500 in N/A 4.25 in N/A 1.180 in N/A 7920.00 in-lb N/A 2.12 in N/A N/A
D11B-UJ-1X1 N/A D11B-UJ-1"X1" N/A Steel N/A 1 in N/A 1/4 x 1/8 in N/A 5/16-11 N/A 1.75 in N/A 5.00 in N/A 1.380 in N/A 10680.00 in-lb N/A 2.5 in N/A N/A 101788884
68514444312 N/A D11B-UJ-7/8X7/8-NSS BE N/A Steel N/A 7/8 in N/A 3/16 x 3/32 in N/A No Setscrew N/A 1.75 in N/A 5.00 in N/A 1.380 in N/A 10680.00 in-lb N/A 2.5 in N/A N/A
68514448608 N/A D11B-UJ-7/8X7/8 N/A Steel N/A 7/8 in N/A 3/16 x 3/32 in N/A 5/16-11 N/A 1.75 in N/A 5.00 in N/A 1.380 in N/A 10680.00 in-lb N/A 2.5 in N/A N/A
68514476540 N/A D11B-UJ-1-1/16X1-1/8-3/8PH N/A Steel N/A 1-1/16 & 1-1/8 in N/A 1/4 x 1/8 & Pin Hole in N/A 5/16-11 & Pin Hole N/A 1.75 in N/A 5.00 in N/A 1.380 in N/A 10680.00 in-lb N/A 2.5 in N/A N/A
D12B-UJ-1X1-NSS BE N/A D12B-UJ-1"X1"-NSS BE N/A Steel N/A 1 in N/A 1/4 x 1/8 in N/A No Setscrew N/A 2.000 in N/A 5.440 in N/A 1.500 in N/A 15600.00 in-lb N/A 2.72 in N/A N/A 101788970
D12B-UJ-1X1-2SS90BE N/A D12B-UJ-1"X1"-2SS90BE N/A Steel N/A 1 in N/A 1/4 x 1/8 in N/A 5/16-18 N/A 2.000 in N/A 5.440 in N/A 1.500 in N/A 15600.00 in-lb N/A 2.72 in N/A N/A 101788979
D12B-UJ-1X1 N/A D12B-UJ-1"X1" N/A Steel N/A 1 in N/A 1/4 x 1/8 in N/A 5/16-18 N/A 2.000 in N/A 5.440 in N/A 1.500 in N/A 15600.00 in-lb N/A 2.72 in N/A N/A 101788885
68514458227 N/A D13B-UJ-1-1/2X1-1/2 N/A Steel N/A 1-1/2 in N/A 3/8 x 3/16 in N/A 3/8-16 N/A 2.500 in N/A 7 in N/A 2.000 in N/A 33120.00 in-lb N/A 3.5 in N/A N/A
68514444385 N/A D13B-UJ-1-1/4X1-1/4 N/A Steel N/A 1-1/4 in N/A 1/4 x 1/8 in N/A 3/8-16 N/A 2.500 in N/A 7 in N/A 2.000 in N/A 33120.00 in-lb N/A 3.5 in N/A N/A
D13B-UJ-1X1-1/4-NSS BE N/A D13B-UJ-1"X1-1/4-NSS BE N/A Steel N/A 1 & 1-1/4 in N/A 1/4 x 1/8 in N/A No Setscrew N/A 2.500 in N/A 7 in N/A 2.000 in N/A 33120.00 in-lb N/A 3.5 in N/A N/A 101788914
68514449771 N/A D13B-UJ-1-7/16X1-7/16 N/A Steel N/A 1-7/16 in N/A 3/8 x 3/16 in N/A 3/8-16 N/A 2.500 in N/A 7 in N/A 2.000 in N/A 33120.00 in-lb N/A 3.5 in N/A N/A
68514445117 N/A D14B-UJ-1-1/2X1-1/2 N/A Steel N/A 1-1/2 in N/A 3/8 x 3/16 in N/A 3/8-16 N/A 3.000 in N/A 9.060 in N/A 2.750 in N/A 65400.00 in-lb N/A 4.53 in N/A N/A
1 - 25 of 27 | Results Per Page | View | Unit of Measure
1 2