Batch CAD Cart (0)
  • Cart is empty

D Type Universal Joints incorporate a standard pin and block design, and are ideal for applications with angles up to 25° and speeds of up to 1,750 RPM. Boot retaining grooves are standard.

For optimal wear and extended life, lubrication and boots are required. (Boots are available for purchase separately.) 

Description Abbreviations: KW = Keyway, SS = Setscrew, BE = Both Ends, PH = Pin Hole, at 90 = at 90 degrees.

26 - 27 of 27 | Results Per Page | View | Unit of Measure
1 2 
Clear Filter

Bore Size    (in)

Keyway Size  (in)

Part Number

Description 

Material

Bore A & B

Keyway A & B (W x D)

Set Screw Size

Outside Diameter

Overall Length

Bore Depth (Dimension C)

Static Breaking Torque

Main Pin Height (Dimension E)

CAD

Sort by
N/A D14B UJNT 1-1/4X1-13/16 KWSSBE N/A Steel N/A 1-1/4 & 1-13/16 in N/A 1/4 x 1/8 & 1/2 x 1/4 in N/A 3/8-16 N/A 3.000 in N/A 9.060 in N/A 2.750 in N/A 65400.00 in-lb N/A 4.53 in N/A CAD
N/A D14B UJNT 1"X1-13/16 KW&SS BE N/A Steel N/A 1 & 1-13/16 in N/A 1/4 x 1/8 & 1/2 x 1/4 in N/A 3/8-16 N/A 3.000 in N/A 9.060 in N/A 2.750 in N/A 65400.00 in-lb N/A 4.53 in N/A CAD
26 - 27 of 27 | Results Per Page | View | Unit of Measure
1 2