All Product Types > INDUSTRIAL MOTION PRODUCTS > Couplings & Power Transmission Parts Catalog > Universal Joints > D Type Universal Joints > D Type with Keyway - Inch (Imperial) Bores > View Items  

D Type with Keyway - Inch (Imperial) Bores

Check up to five results to perform an action.


D Type Universal Joints incorporate a standard pin and block design, and are ideal for applications with angles up to 25° and speeds of up to 1,750 RPM. Boot retaining grooves are standard.

For optimal wear and extended life, lubrication and boots are required. (Boots are available for purchase separately.) 

Description Abbreviations: KW = Keyway, SS = Setscrew, BE = Both Ends, PH = Pin Hole, at 90 = at 90 degrees.






    Download PDF Download PDF   
    border="0" Printable Page  
    Email Email This Page  
    Save To Favorites Save To Favorites
  

 DOWNLOADS 

Universal Joints Catalog (full catalog)
(PDF, 0KB)

D Type UPC Reference Table
(PDF, 96KB)

UJoints D1-D14 Assembly Instructions
(PDF, 0KB)

Compare Items
   
  Results 1 - 25 of 27 1 2 

Part Number

Description 

Material

Bore A & B

Keyway A & B (W x D)

Set Screw Size

Outside Diameter

Overall Length

Bore Depth (Dimension C)

Static Breaking Torque

Main Pin Height (Dimension E)

CAD

68514449452 D4B-UJ-3/8X3/8 Steel 3/8 in 1/8 x 1/16 in No Setscrew 0.750 in 2.680 in 0.880 in 768.00 in-lb 1.34 in CAD Icon (for items table)
68514444033 D6B-UJ-1/2X1/2 Steel 1/2 in 1/8 x 1/16 in 10-24 1.000 in 3.380 in 1.000 in 1560.00 in-lb 1.680 in CAD Icon (for items table)
68514444126 D6B-UJ-1/2X1/2-NSS BE Steel 1/2 in 1/8 x 1/16 in No Setscrew 1.000 in 3.380 in 1.000 in 1560.00 in-lb 1.680 in CAD Icon (for items table)
68514476323 D6B-UJ-1/2X1/2-1/8PH BE Steel 1/2 in 1/8 Pin Holes in No Setscrew 1.000 in 3.380 in 1.000 in 1560.00 in-lb 1.680 in CAD Icon (for items table)
68514444286 D7B-UJ-5/8X5/8 Steel 5/8 in 3/16 x 3/32 in 10-24 1.12 in 3.50 in 1.00 in 2880.00 in-lb 1.75 in CAD Icon (for items table)
68514445151 D8B-UJ-3/4X3/4 Steel 3/4 in 3/16 x 3/32 in 1/4-20 1.250 in 3.75 in 1.060 in 5220.00 in-lb 1.880 in CAD Icon (for items table)
68514445688 D8B-UJ-5/8X3/4-SS90 BE Steel 5/8 & 3/4 in 3/16 x 3/32 in 1/4-20 1.250 in 3.75 in 1.060 in 5220.00 in-lb 1.880 in CAD Icon (for items table)
68514444285 D8B-UJ-5/8X5/8 Steel 5/8 in 3/16 x 3/32 in 1/4-20 1.250 in 3.75 in 1.060 in 5220.00 in-lb 1.880 in CAD Icon (for items table)
68514445304 D8B-UJ-5/8X5/8-NSS BE Steel 5/8 in 3/16 x 3/32 in 1/4-20 1.250 in 3.75 in 1.060 in 5220.00 in-lb 1.880 in CAD Icon (for items table)
68514476566 D8B-UJ-1/2X5/8-2SS90BE Steel 1/2 & 5/8 in 1/8 x 1/16 in 1/4-20 1.250 in 3.75 in 1.060 in 5220.00 in-lb 1.880 in CAD Icon (for items table)
68514444055 D10B-UJ-3/4X3/4-NSS BE Steel 3/4 in 3/16 x 3/32 in No Setscrew 1.500 in 4.25 in 1.180 in 7920.00 in-lb 2.12 in CAD Icon (for items table)
68514444600 D10B-UJ-3/4X3/4 Steel 3/4 in 3/16 x 3/32 in 1/4-20 1.500 in 4.25 in 1.180 in 7920.00 in-lb 2.12 in CAD Icon (for items table)
68514455190 D10B-UJ-5/8X5/8 Steel 5/8 in 3/16 x 3/32 in 1/4-20 1.500 in 4.25 in 1.180 in 7920.00 in-lb 2.12 in CAD Icon (for items table)
68514445961 D11B-UJ-1"X1" Steel 1 in 1/4 x 1/8 in 5/16-11 1.75 in 5.00 in 1.380 in 10680.00 in-lb 2.5 in CAD Icon (for items table)
68514444312 D11B-UJ-7/8X7/8-NSS BE Steel 7/8 in 3/16 x 3/32 in No Setscrew 1.75 in 5.00 in 1.380 in 10680.00 in-lb 2.5 in CAD Icon (for items table)
68514448608 D11B-UJ-7/8X7/8 Steel 7/8 in 3/16 x 3/32 in 5/16-11 1.75 in 5.00 in 1.380 in 10680.00 in-lb 2.5 in CAD Icon (for items table)
68514476540 D11B-UJ-1-1/16X1-1/8-3/8PH Steel 1-1/16 & 1-1/8 in 1/4 x 1/8 & Pin Hole in 5/16-11 & Pin Hole 1.75 in 5.00 in 1.380 in 10680.00 in-lb 2.5 in CAD Icon (for items table)
68514444398 D12B-UJ-1"X1"-NSS BE Steel 1 in 1/4 x 1/8 in No Setscrew 2.000 in 5.440 in 1.500 in 15600.00 in-lb 2.72 in CAD Icon (for items table)
68514445168 D12B-UJ-1"X1"-2SS90BE Steel 1 in 1/4 x 1/8 in 5/16-18 2.000 in 5.440 in 1.500 in 15600.00 in-lb 2.72 in CAD Icon (for items table)
68514446822 D12B-UJ-1"X1" Steel 1 in 1/4 x 1/8 in 5/16-18 2.000 in 5.440 in 1.500 in 15600.00 in-lb 2.72 in CAD Icon (for items table)
68514458227 D13B-UJ-1-1/2X1-1/2 Steel 1-1/2 in 3/8 x 3/16 in 3/8-16 2.500 in 7 in 2.000 in 33120.00 in-lb 3.5 in CAD Icon (for items table)
68514444385 D13B-UJ-1-1/4X1-1/4 Steel 1-1/4 in 1/4 x 1/8 in 3/8-16 2.500 in 7 in 2.000 in 33120.00 in-lb 3.5 in CAD Icon (for items table)
68514476403 D13B-UJ-1"X1-1/4-NSS BE Steel 1 & 1-1/4 in 1/4 x 1/8 in No Setscrew 2.500 in 7 in 2.000 in 33120.00 in-lb 3.5 in CAD Icon (for items table)
68514449771 D13B-UJ-1-7/16X1-7/16 Steel 1-7/16 in 3/8 x 3/16 in 3/8-16 2.500 in 7 in 2.000 in 33120.00 in-lb 3.5 in N/A
68514445117 D14B-UJ-1-1/2X1-1/2 Steel 1-1/2 in 3/8 x 3/16 in 3/8-16 3.000 in 9.060 in 2.750 in 65400.00 in-lb 4.53 in CAD Icon (for items table)
  Results 1 - 25 of 27 1 2