D Type Universal Joints incorporate a standard pin and block design, and are ideal for applications with angles up to 25° and speeds of up to 1,750 RPM. Boot retaining grooves are standard.
For optimal wear and extended life, lubrication and boots are required. (Boots are available for purchase separately.)
Description Abbreviations: KW = Keyway, SS = Setscrew, BE = Both Ends, PH = Pin Hole, at 90 = at 90 degrees.
Part Number |
Description |
Material |
Bore A & B |
Keyway A & B (W x D) |
Set Screw Size |
Outside Diameter |
Overall Length |
Bore Depth (Dimension C) |
Static Breaking Torque |
Main Pin Height (Dimension E) |
CAD |
Quantity | Add To Cart/Request Quote |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 68514449452 | Description N/A D4B-UJ-3/8X3/8 | Material N/A Steel | Bore A & B N/A 3/8 in | Keyway A & B (W x D) N/A 1/8 x 1/16 in | Set Screw Size N/A No Setscrew | Outside Diameter N/A 0.750 in | Overall Length N/A 2.680 in | Bore Depth (Dimension C) N/A 0.880 in | Static Breaking Torque N/A 768.00 in-lb | Main Pin Height (Dimension E) N/A 1.34 in |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 68514444033 | Description N/A D6B-UJ-1/2X1/2 | Material N/A Steel | Bore A & B N/A 1/2 in | Keyway A & B (W x D) N/A 1/8 x 1/16 in | Set Screw Size N/A 10-24 | Outside Diameter N/A 1.000 in | Overall Length N/A 3.380 in | Bore Depth (Dimension C) N/A 1.000 in | Static Breaking Torque N/A 1560.00 in-lb | Main Pin Height (Dimension E) N/A 1.680 in |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 68514444126 | Description N/A D6B-UJ-1/2X1/2-NSS BE | Material N/A Steel | Bore A & B N/A 1/2 in | Keyway A & B (W x D) N/A 1/8 x 1/16 in | Set Screw Size N/A No Setscrew | Outside Diameter N/A 1.000 in | Overall Length N/A 3.380 in | Bore Depth (Dimension C) N/A 1.000 in | Static Breaking Torque N/A 1560.00 in-lb | Main Pin Height (Dimension E) N/A 1.680 in |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 68514476323 | Description N/A D6B-UJ-1/2X1/2-1/8PH BE | Material N/A Steel | Bore A & B N/A 1/2 in | Keyway A & B (W x D) N/A 1/8 Pin Holes in | Set Screw Size N/A No Setscrew | Outside Diameter N/A 1.000 in | Overall Length N/A 3.380 in | Bore Depth (Dimension C) N/A 1.000 in | Static Breaking Torque N/A 1560.00 in-lb | Main Pin Height (Dimension E) N/A 1.680 in |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 68514444286 | Description N/A D7B-UJ-5/8X5/8 | Material N/A Steel | Bore A & B N/A 5/8 in | Keyway A & B (W x D) N/A 3/16 x 3/32 in | Set Screw Size N/A 10-24 | Outside Diameter N/A 1.12 in | Overall Length N/A 3.50 in | Bore Depth (Dimension C) N/A 1.00 in | Static Breaking Torque N/A 2880.00 in-lb | Main Pin Height (Dimension E) N/A 1.75 in |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 68514445151 | Description N/A D8B-UJ-3/4X3/4 | Material N/A Steel | Bore A & B N/A 3/4 in | Keyway A & B (W x D) N/A 3/16 x 3/32 in | Set Screw Size N/A 1/4-20 | Outside Diameter N/A 1.250 in | Overall Length N/A 3.75 in | Bore Depth (Dimension C) N/A 1.060 in | Static Breaking Torque N/A 5220.00 in-lb | Main Pin Height (Dimension E) N/A 1.880 in |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 68514445688 | Description N/A D8B-UJ-5/8X3/4-SS90 BE | Material N/A Steel | Bore A & B N/A 5/8 & 3/4 in | Keyway A & B (W x D) N/A 3/16 x 3/32 in | Set Screw Size N/A 1/4-20 | Outside Diameter N/A 1.250 in | Overall Length N/A 3.75 in | Bore Depth (Dimension C) N/A 1.060 in | Static Breaking Torque N/A 5220.00 in-lb | Main Pin Height (Dimension E) N/A 1.880 in |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 68514444285 | Description N/A D8B-UJ-5/8X5/8 | Material N/A Steel | Bore A & B N/A 5/8 in | Keyway A & B (W x D) N/A 3/16 x 3/32 in | Set Screw Size N/A 1/4-20 | Outside Diameter N/A 1.250 in | Overall Length N/A 3.75 in | Bore Depth (Dimension C) N/A 1.060 in | Static Breaking Torque N/A 5220.00 in-lb | Main Pin Height (Dimension E) N/A 1.880 in |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 68514445304 | Description N/A D8B-UJ-5/8X5/8-NSS BE | Material N/A Steel | Bore A & B N/A 5/8 in | Keyway A & B (W x D) N/A 3/16 x 3/32 in | Set Screw Size N/A 1/4-20 | Outside Diameter N/A 1.250 in | Overall Length N/A 3.75 in | Bore Depth (Dimension C) N/A 1.060 in | Static Breaking Torque N/A 5220.00 in-lb | Main Pin Height (Dimension E) N/A 1.880 in |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 68514476566 | Description N/A D8B-UJ-1/2X5/8-2SS90BE | Material N/A Steel | Bore A & B N/A 1/2 & 5/8 in | Keyway A & B (W x D) N/A 1/8 x 1/16 in | Set Screw Size N/A 1/4-20 | Outside Diameter N/A 1.250 in | Overall Length N/A 3.75 in | Bore Depth (Dimension C) N/A 1.060 in | Static Breaking Torque N/A 5220.00 in-lb | Main Pin Height (Dimension E) N/A 1.880 in |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 68514444055 | Description N/A D10B-UJ-3/4X3/4-NSS BE | Material N/A Steel | Bore A & B N/A 3/4 in | Keyway A & B (W x D) N/A 3/16 x 3/32 in | Set Screw Size N/A No Setscrew | Outside Diameter N/A 1.500 in | Overall Length N/A 4.25 in | Bore Depth (Dimension C) N/A 1.180 in | Static Breaking Torque N/A 7920.00 in-lb | Main Pin Height (Dimension E) N/A 2.12 in |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 68514444600 | Description N/A D10B-UJ-3/4X3/4 | Material N/A Steel | Bore A & B N/A 3/4 in | Keyway A & B (W x D) N/A 3/16 x 3/32 in | Set Screw Size N/A 1/4-20 | Outside Diameter N/A 1.500 in | Overall Length N/A 4.25 in | Bore Depth (Dimension C) N/A 1.180 in | Static Breaking Torque N/A 7920.00 in-lb | Main Pin Height (Dimension E) N/A 2.12 in |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 68514455190 | Description N/A D10B-UJ-5/8X5/8 | Material N/A Steel | Bore A & B N/A 5/8 in | Keyway A & B (W x D) N/A 3/16 x 3/32 in | Set Screw Size N/A 1/4-20 | Outside Diameter N/A 1.500 in | Overall Length N/A 4.25 in | Bore Depth (Dimension C) N/A 1.180 in | Static Breaking Torque N/A 7920.00 in-lb | Main Pin Height (Dimension E) N/A 2.12 in |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 68514445961 | Description N/A D11B-UJ-1"X1" | Material N/A Steel | Bore A & B N/A 1 in | Keyway A & B (W x D) N/A 1/4 x 1/8 in | Set Screw Size N/A 5/16-11 | Outside Diameter N/A 1.75 in | Overall Length N/A 5.00 in | Bore Depth (Dimension C) N/A 1.380 in | Static Breaking Torque N/A 10680.00 in-lb | Main Pin Height (Dimension E) N/A 2.5 in |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 68514444312 | Description N/A D11B-UJ-7/8X7/8-NSS BE | Material N/A Steel | Bore A & B N/A 7/8 in | Keyway A & B (W x D) N/A 3/16 x 3/32 in | Set Screw Size N/A No Setscrew | Outside Diameter N/A 1.75 in | Overall Length N/A 5.00 in | Bore Depth (Dimension C) N/A 1.380 in | Static Breaking Torque N/A 10680.00 in-lb | Main Pin Height (Dimension E) N/A 2.5 in |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 68514448608 | Description N/A D11B-UJ-7/8X7/8 | Material N/A Steel | Bore A & B N/A 7/8 in | Keyway A & B (W x D) N/A 3/16 x 3/32 in | Set Screw Size N/A 5/16-11 | Outside Diameter N/A 1.75 in | Overall Length N/A 5.00 in | Bore Depth (Dimension C) N/A 1.380 in | Static Breaking Torque N/A 10680.00 in-lb | Main Pin Height (Dimension E) N/A 2.5 in |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 68514476540 | Description N/A D11B-UJ-1-1/16X1-1/8-3/8PH | Material N/A Steel | Bore A & B N/A 1-1/16 & 1-1/8 in | Keyway A & B (W x D) N/A 1/4 x 1/8 & Pin Hole in | Set Screw Size N/A 5/16-11 & Pin Hole | Outside Diameter N/A 1.75 in | Overall Length N/A 5.00 in | Bore Depth (Dimension C) N/A 1.380 in | Static Breaking Torque N/A 10680.00 in-lb | Main Pin Height (Dimension E) N/A 2.5 in |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 68514444398 | Description N/A D12B-UJ-1"X1"-NSS BE | Material N/A Steel | Bore A & B N/A 1 in | Keyway A & B (W x D) N/A 1/4 x 1/8 in | Set Screw Size N/A No Setscrew | Outside Diameter N/A 2.000 in | Overall Length N/A 5.440 in | Bore Depth (Dimension C) N/A 1.500 in | Static Breaking Torque N/A 15600.00 in-lb | Main Pin Height (Dimension E) N/A 2.72 in |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 68514445168 | Description N/A D12B-UJ-1"X1"-2SS90BE | Material N/A Steel | Bore A & B N/A 1 in | Keyway A & B (W x D) N/A 1/4 x 1/8 in | Set Screw Size N/A 5/16-18 | Outside Diameter N/A 2.000 in | Overall Length N/A 5.440 in | Bore Depth (Dimension C) N/A 1.500 in | Static Breaking Torque N/A 15600.00 in-lb | Main Pin Height (Dimension E) N/A 2.72 in |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 68514446822 | Description N/A D12B-UJ-1"X1" | Material N/A Steel | Bore A & B N/A 1 in | Keyway A & B (W x D) N/A 1/4 x 1/8 in | Set Screw Size N/A 5/16-18 | Outside Diameter N/A 2.000 in | Overall Length N/A 5.440 in | Bore Depth (Dimension C) N/A 1.500 in | Static Breaking Torque N/A 15600.00 in-lb | Main Pin Height (Dimension E) N/A 2.72 in |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 68514458227 | Description N/A D13B-UJ-1-1/2X1-1/2 | Material N/A Steel | Bore A & B N/A 1-1/2 in | Keyway A & B (W x D) N/A 3/8 x 3/16 in | Set Screw Size N/A 3/8-16 | Outside Diameter N/A 2.500 in | Overall Length N/A 7 in | Bore Depth (Dimension C) N/A 2.000 in | Static Breaking Torque N/A 33120.00 in-lb | Main Pin Height (Dimension E) N/A 3.5 in |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 68514444385 | Description N/A D13B-UJ-1-1/4X1-1/4 | Material N/A Steel | Bore A & B N/A 1-1/4 in | Keyway A & B (W x D) N/A 1/4 x 1/8 in | Set Screw Size N/A 3/8-16 | Outside Diameter N/A 2.500 in | Overall Length N/A 7 in | Bore Depth (Dimension C) N/A 2.000 in | Static Breaking Torque N/A 33120.00 in-lb | Main Pin Height (Dimension E) N/A 3.5 in |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 68514476403 | Description N/A D13B-UJ-1"X1-1/4-NSS BE | Material N/A Steel | Bore A & B N/A 1 & 1-1/4 in | Keyway A & B (W x D) N/A 1/4 x 1/8 in | Set Screw Size N/A No Setscrew | Outside Diameter N/A 2.500 in | Overall Length N/A 7 in | Bore Depth (Dimension C) N/A 2.000 in | Static Breaking Torque N/A 33120.00 in-lb | Main Pin Height (Dimension E) N/A 3.5 in |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 68514449771 | Description N/A D13B-UJ-1-7/16X1-7/16 | Material N/A Steel | Bore A & B N/A 1-7/16 in | Keyway A & B (W x D) N/A 3/8 x 3/16 in | Set Screw Size N/A 3/8-16 | Outside Diameter N/A 2.500 in | Overall Length N/A 7 in | Bore Depth (Dimension C) N/A 2.000 in | Static Breaking Torque N/A 33120.00 in-lb | Main Pin Height (Dimension E) N/A 3.5 in | CAD N/A |
Add To Cart
Request Quote |
|
| 68514445117 | Description N/A D14B-UJ-1-1/2X1-1/2 | Material N/A Steel | Bore A & B N/A 1-1/2 in | Keyway A & B (W x D) N/A 3/8 x 3/16 in | Set Screw Size N/A 3/8-16 | Outside Diameter N/A 3.000 in | Overall Length N/A 9.060 in | Bore Depth (Dimension C) N/A 2.750 in | Static Breaking Torque N/A 65400.00 in-lb | Main Pin Height (Dimension E) N/A 4.53 in |
CAD
N/A
|
Add To Cart
Request Quote |