D Type Universal Joints incorporate a standard pin and block design, and are ideal for applications with angles up to 25° and speeds of up to 1,750 RPM. Boot retaining grooves are standard.
For optimal wear and extended life, lubrication and boots are required. (Boots are available for purchase separately.)
Description Abbreviations: KW = Keyway, SS = Setscrew, BE = Both Ends, PH = Pin Hole.
Part Number |
Description |
Material |
Bore A & B |
Keyway A & B (W x D) |
Set Screw Size |
Outside Diameter |
Overall Length |
Bore Depth (Dimension C) |
Static Breaking Torque |
Main Pin Height (Dimension E) |
CAD |
Add To Cart/Request Quote |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 68514476454 | Description N/A D5B-UJ-9MMH7X12MMH7 | Material N/A Steel | Bore A & B N/A 9 & 12 mm | Keyway A & B (W x D) N/A 3 x 1.4 mm & 4 x 1.8 mm | Set Screw Size N/A M4 x 4 | Outside Diameter N/A 0.880 in | Overall Length N/A 3.000 in | Bore Depth (Dimension C) N/A 0.880 in | Static Breaking Torque N/A 1176.00 in-lb | Main Pin Height (Dimension E) N/A 1.500 in |
CAD
N/A
|
Add To Cart
Request Quote |
| 68514454756 | Description N/A D10B-UJ-18MMH7X18MMH7 | Material N/A Steel | Bore A & B N/A 18.00 mm | Keyway A & B (W x D) N/A 6 x 2.8 mm | Set Screw Size N/A M6 x 6 mm | Outside Diameter N/A 1.500 in | Overall Length N/A 4.25 in | Bore Depth (Dimension C) N/A 1.180 in | Static Breaking Torque N/A 7920.00 in-lb | Main Pin Height (Dimension E) N/A 2.12 in |
CAD
N/A
|
Add To Cart
Request Quote |
| 68514476168 | Description N/A D12B-UJ-14MMH7X14MMH7-PH NKW | Material N/A Steel | Bore A & B N/A 14.00 mm | Keyway A & B (W x D) N/A 5 x 2.3 mm & Pin Hole | Set Screw Size N/A M8 x 12 mm & Pin Hole | Outside Diameter N/A 2.000 in | Overall Length N/A 5.440 in | Bore Depth (Dimension C) N/A 1.500 in | Static Breaking Torque N/A 15600.00 in-lb | Main Pin Height (Dimension E) N/A 2.72 in | CAD N/A |
Add To Cart
Request Quote |