D Type Universal Joints incorporate a standard pin and block design, and are ideal for applications with angles up to 25° and speeds of up to 1,750 RPM. Boot retaining grooves are standard.

For optimal wear and extended life, lubrication and boots are required. (Boots are available for purchase separately.)

Description Abbreviations: KW = Keyway, SS = Setscrew, BE = Both Ends, PH = Pin Hole, NSS or N/SS = No Setscrew, NKW or N/KW = No Keyway, SQ = Square Bore, HEX = Hex Bore, W/UP BT = with upper boot.

1 - 25 of 29 | Results Per Page | View | Unit of Measure
1 2 
Clear Filter

Bore Size    (in)

Bore Size   

Keyway Size

Part Number

Description 

Material

Bore A & B

Keyway A & B (W x D)

Set Screw Size

Outside Diameter

Overall Length

Bore Depth (Dimension C)

Static Breaking Torque

Main Pin Height (Dimension E)

CAD

SAP Material ID

68514416226 N/A D1B-UJ-3/16X3/16-NKW NSS BE N/A Steel N/A 3/16 in N/A No Keyway N/A No Setscrew N/A 0.380 in N/A 1.750 in N/A 0.560 in N/A 110.00 in-lb N/A 0.880 in N/A N/A
68514416235 N/A D2B-UJ-1/4X1/4-NKW NSS BE N/A Steel N/A 1/4 in N/A No Keyway N/A No Setscrew N/A 0.500 in N/A 2.000 in N/A 0.620 in N/A 378.00 in-lb N/A 1.000 in N/A N/A
68514416259 N/A D3B-UJ-5/16X5/16-NKW NSS BE N/A Steel N/A 5/16 in N/A No Keyway N/A No Setscrew N/A 0.620 in N/A 2.250 in N/A 0.680 in N/A 540.00 in-lb N/A 1.120 in N/A N/A
68514444123 N/A D4B-UJ-1/2X1/2-NKW NSS BE N/A Steel N/A 1/2 in N/A No Keyway N/A No Setscrew N/A 0.750 in N/A 2.680 in N/A 0.880 in N/A 768.00 in-lb N/A 1.34 in N/A N/A
68514416289 N/A D4B-UJ-3/8X3/8-NKW NSS BE N/A Steel N/A 3/8 in N/A No Keyway N/A No Setscrew N/A 0.750 in N/A 2.680 in N/A 0.880 in N/A 768.00 in-lb N/A 1.34 in N/A N/A
68514416346 N/A D5B-UJ-7/16X7/16-NKW NSS BE N/A Steel N/A 7/16 in N/A No Keyway N/A No Setscrew N/A 0.880 in N/A 3.000 in N/A 0.880 in N/A 1176.00 in-lb N/A 1.500 in N/A N/A
68514416363 N/A D6B-UJ-1/2X1/2-NKW NSS BE N/A Steel N/A 1/2 in N/A No Keyway N/A No Setscrew N/A 1.000 in N/A 3.380 in N/A 1.000 in N/A 1560.00 in-lb N/A 1.680 in N/A N/A
68514476376 N/A D6B-UJ-1/2SQX1/2-NKW 2SS90 BE N/A Steel N/A 1/2 in Square Bore & 1/2 in Round Bore N/A No Keyway N/A 10-24 N/A 1.000 in N/A 3.380 in N/A 1.000 in N/A 1560.00 in-lb N/A 1.680 in N/A N/A
68514444261 N/A D6B-UJ-3/4X3/4-NKW NSS BE N/A Steel N/A 3/4 in N/A No Keyway N/A No Setscrew N/A 1.000 in N/A 3.380 in N/A 1.000 in N/A 1560.00 in-lb N/A 1.680 in N/A N/A
68514446036 N/A D6B-UJ-5/8X5/8-NKW NSS BE N/A Steel N/A 5/8 in N/A No Keyway N/A No Setscrew N/A 1.000 in N/A 3.380 in N/A 1.000 in N/A 1560.00 in-lb N/A 1.680 in N/A N/A
D6B-UJ-7/16HEXX7/16HE N/A D6B-UJ-7/16HEXX7/16HEX N/A Steel N/A 7/16 in Hex N/A No Keyway N/A No Setscrew N/A 1.000 in N/A 3.380 in N/A 1.000 in N/A 1560.00 in-lb N/A 1.680 in N/A N/A 101788992
68514476170 N/A D7B-UJ-5/8X5/8-NKW 2X3/8SS180 BE N/A Steel N/A 5/8 in N/A No Keyway N/A 10-24 N/A 1.120 in N/A 3.50 in N/A 1.000 in N/A 2880.00 in-lb N/A 1.750 in N/A N/A
68514416431 N/A D7B-UJ-9/16X9/16-NKW NSS BE N/A Steel N/A 9/16 in N/A No Keyway N/A No Setscrew N/A 1.120 in N/A 3.50 in N/A 1.000 in N/A 2880.00 in-lb N/A 1.750 in N/A N/A
68514444284 N/A D8B-UJ-3/4X3/4-NKW NSS BE N/A Steel N/A 3/4 in N/A No Keyway N/A No Setscrew N/A 1.250 in N/A 3.75 in N/A 1.060 in N/A 5220.00 in-lb N/A 1.880 in N/A N/A
68514416479 N/A D8B-UJ-5/8X5/8-NKW NSS BE N/A Steel N/A 5/8 in N/A No Keyway N/A No Setscrew N/A 1.250 in N/A 3.75 in N/A 1.060 in N/A 5220.00 in-lb N/A 1.880 in N/A N/A
D8B-UJ-5/8HEXX7/8-NKW LH NSS BE LWBT N/A D8B-UJ-5/8HEXX7/8-NKW LH NSS BE LWBT N/A Steel N/A 5/8 in Hex & 7/8 in Round Bore N/A No Keyway N/A No Setscrew N/A 1.250 in N/A 3.75 in N/A 1.060 in N/A 5220.00 in-lb N/A 1.880 in N/A N/A 101789102
D10B-UJ-1X1-NKW NSS BE N/A D10B-UJ-1"X1"-NKW NSS BE N/A Steel N/A 1 in N/A No Keyway N/A No Setscrew N/A 1.500 in N/A 4.25 in N/A 1.180 in N/A 7920.00 in-lb N/A 2.12 in N/A N/A 101788996
68514416595 N/A D10B-UJ-3/4X3/4-NKW NSS BE N/A Steel N/A 3/4 in N/A No Keyway N/A No Setscrew N/A 1.500 in N/A 4.25 in N/A 1.180 in N/A 7920.00 in-lb N/A 2.12 in N/A N/A
D10B-UJ-3/4SQX3/4SQ-PH BE UPBT N/A D10B-UJ-3/4SQX3/4SQ-PH BE UPBT N/A Steel N/A 3/4 Square Bore N/A Pin Holes N/A No Setscrew N/A 1.500 in N/A 4.25 in N/A 1.180 in N/A 7920.00 in-lb N/A 2.12 in N/A N/A 101789095
68514476544 N/A D10B-UJ-5/8SQX5/8-11 THD-OAL=3.75 N/A Steel N/A 5/8 in Square Bore & 5/8-11 in Threaded Bore N/A No Keyway N/A No Setscrew N/A 1.500 in N/A 3.75 in N/A 1.060 in N/A 7920.00 in-lb N/A 2.12 in N/A N/A
D10B-UJ-3/4HEXX1" N/A D10B-UJ-3/4HEXX1" N/A Steel N/A 3/4 in Hex & 1 in Round Bore N/A No Keyway N/A No Setscrew N/A 1.500 in N/A 4.25 in N/A 1.180 in N/A 7920.00 in-lb N/A 2.12 in N/A N/A 101788924
68514445459 N/A D11B-UJ-1-1/4X1-1/4-NKW NSS BE N/A Steel N/A 1-1/4 in N/A No Keyway N/A No Setscrew N/A 1.75 in N/A 5.00 in N/A 1.380 in N/A 10680.00 in-lb N/A 2.5 in N/A N/A
68514445047 N/A D11B-UJ-1"X1"-NKW BE N/A Steel N/A 1 in N/A No Keyway N/A No Setscrew N/A 1.75 in N/A 5.00 in N/A 1.380 in N/A 10680.00 in-lb N/A 2.5 in N/A N/A
68514416698 N/A D11B-UJ-7/8X7/8-NKW NSS BE N/A Steel N/A 7/8 in N/A No Keyway N/A No Setscrew N/A 1.75 in N/A 5.00 in N/A 1.380 in N/A 10680.00 in-lb N/A 2.5 in N/A N/A
D11B-UJ-1-1/4X1-1/4-NKW 3/16PH BE N/A D11B-UJ-1-1/4X1-1/4-NKW 3/16PH BE N/A Steel N/A 1-1/4 in N/A 3/16 Pin Holes N/A No Setscrew N/A 1.75 in N/A 5.00 in N/A 1.380 in N/A 10680.00 in-lb N/A 2.5 in N/A N/A 101789106
1 - 25 of 29 | Results Per Page | View | Unit of Measure
1 2