D Type Universal Joints incorporate a standard pin and block design, and are ideal for applications with angles up to 25° and speeds of up to 1,750 RPM. Boot retaining grooves are standard.
For optimal wear and extended life, lubrication and boots are required. (Boots are available for purchase separately.)
Description Abbreviations: KW = Keyway, SS = Setscrew, BE = Both Ends, PH = Pin Hole, NSS or N/SS = No Setscrew, NKW or N/KW = No Keyway, SQ = Square Bore, HEX = Hex Bore, W/UP BT = with upper boot.
Part Number |
Description |
Material |
Bore A & B |
Keyway A & B (W x D) |
Set Screw Size |
Outside Diameter |
Overall Length |
Bore Depth (Dimension C) |
Static Breaking Torque |
Main Pin Height (Dimension E) |
CAD |
---|---|---|---|---|---|---|---|---|---|---|---|
68514476382 | Description N/A D8B UJNT 5/8HEX X7/8 N/KW W/BT | Material N/A Steel | Bore A & B N/A 5/8 in Hex & 7/8 in Round Bore | Keyway A & B (W x D) N/A No Keyway | Set Screw Size N/A No Setscrew | Outside Diameter N/A 1.250 in | Overall Length N/A 3.75 in | Bore Depth (Dimension C) N/A 1.060 in | Static Breaking Torque N/A 5220.00 in-lb | Main Pin Height (Dimension E) N/A 1.880 in | CAD N/A |
68514447558 | Description N/A D10B UJNT 1"X1" N/KW BE | Material N/A Steel | Bore A & B N/A 1 in | Keyway A & B (W x D) N/A No Keyway | Set Screw Size N/A No Setscrew | Outside Diameter N/A 1.500 in | Overall Length N/A 4.25 in | Bore Depth (Dimension C) N/A 1.180 in | Static Breaking Torque N/A 7920.00 in-lb | Main Pin Height (Dimension E) N/A 2.12 in | CAD N/A |
68514416595 | Description N/A D10B UJNT 3/4X3/4 N/KW N/SS | Material N/A Steel | Bore A & B N/A 3/4 in | Keyway A & B (W x D) N/A No Keyway | Set Screw Size N/A No Setscrew | Outside Diameter N/A 1.500 in | Overall Length N/A 4.25 in | Bore Depth (Dimension C) N/A 1.180 in | Static Breaking Torque N/A 7920.00 in-lb | Main Pin Height (Dimension E) N/A 2.12 in | CAD N/A |
68514476488 | Description N/A D10B UJNT 3/4SQ *PH BE W/UP BT | Material N/A Steel | Bore A & B N/A 3/4 Square Bore | Keyway A & B (W x D) N/A Pin Holes | Set Screw Size N/A No Setscrew | Outside Diameter N/A 1.500 in | Overall Length N/A 4.25 in | Bore Depth (Dimension C) N/A 1.180 in | Static Breaking Torque N/A 7920.00 in-lb | Main Pin Height (Dimension E) N/A 2.12 in | CAD N/A |