Montage of Timken Bearing Products
Search Catalog
        
 All Product Types    D Type without Keyway - Inch (Imperial) Bores
View Cart View RFQs Express Ordering  | Shipping 
 | Tax 
 | Terms
 Shopping Cart 0 Items
 Request for Quote 0 Items
All Product Types > INDUSTRIAL MOTION PRODUCTS > Couplings & Power Transmission Parts Catalog > Universal Joints > D Type Universal Joints > D Type without Keyway - Inch (Imperial) Bores > View Items  
Download PDF Download PDF     Printable Page     Email Email This Page     Save To Favorites Save To Favorites

D Type without Keyway - Inch (Imperial) Bores

For CAD models and more information, click Directly on the part number below.


D Type Universal Joints incorporate a standard pin and block design, and are ideal for applications with angles up to 25° and speeds of up to 1,750 RPM. Boot retaining grooves are standard.

For optimal wear and extended life, lubrication and boots are required. (Boots are available for purchase separately.)

Description Abbreviations: KW = Keyway, SS = Setscrew, BE = Both Ends, PH = Pin Hole, NSS or N/SS = No Setscrew, NKW or N/KW = No Keyway, SQ = Square Bore, HEX = Hex Bore, W/UP BT = with upper boot.







 DOWNLOADS 

Universal Joints Catalog (full catalog)
(PDF, 0KB)

D Type UPC Reference Table
(PDF, 96KB)

UJoints D1-D14 Assembly Instructions
(PDF, 0KB)

Add To Cart Request Quote
   
  Results 1 - 25 of 29 Unit of Measure: Imperial Metric Both 1 2 

Part Number

Description 

Material

Bore A & B

Keyway A & B (W x D)

Set Screw Size

Outside Diameter

Overall Length

Bore Depth (Dimension C)

Static Breaking Torque

Main Pin Height (Dimension E)

CAD

68514416226 D1B-UJ-3/16X3/16-NKW NSS BE Steel 3/16 in No Keyway No Setscrew 0.380 in 1.750 in 0.560 in 110.00 in-lb 0.880 in
68514416235 D2B-UJ-1/4X1/4-NKW NSS BE Steel 1/4 in No Keyway No Setscrew 0.500 in 2.000 in 0.620 in 378.00 in-lb 1.000 in
68514416259 D3B-UJ-5/16X5/16-NKW NSS BE Steel 5/16 in No Keyway No Setscrew 0.620 in 2.250 in 0.680 in 540.00 in-lb 1.120 in
68514444123 D4B-UJ-1/2X1/2-NKW NSS BE Steel 1/2 in No Keyway No Setscrew 0.750 in 2.680 in 0.880 in 768.00 in-lb 1.34 in
68514416289 D4B-UJ-3/8X3/8-NKW NSS BE Steel 3/8 in No Keyway No Setscrew 0.750 in 2.680 in 0.880 in 768.00 in-lb 1.34 in
68514416346 D5B-UJ-7/16X7/16-NKW NSS BE Steel 7/16 in No Keyway No Setscrew 0.880 in 3.000 in 0.880 in 1176.00 in-lb 1.500 in
68514416363 D6B-UJ-1/2X1/2-NKW NSS BE Steel 1/2 in No Keyway No Setscrew 1.000 in 3.380 in 1.000 in 1560.00 in-lb 1.680 in
68514476376 D6B-UJ-1/2SQX1/2-NKW 2SS90 BE Steel 1/2 in Square Bore & 1/2 in Round Bore No Keyway 10-24 1.000 in 3.380 in 1.000 in 1560.00 in-lb 1.680 in
68514444261 D6B-UJ-3/4X3/4-NKW NSS BE Steel 3/4 in No Keyway No Setscrew 1.000 in 3.380 in 1.000 in 1560.00 in-lb 1.680 in
68514446036 D6B-UJ-5/8X5/8-NKW NSS BE Steel 5/8 in No Keyway No Setscrew 1.000 in 3.380 in 1.000 in 1560.00 in-lb 1.680 in
68514476250 D6B-UJ-7/16HEXX7/16HEX Steel 7/16 in Hex No Keyway No Setscrew 1.000 in 3.380 in 1.000 in 1560.00 in-lb 1.680 in
68514476170 D7B-UJ-5/8X5/8-NKW 2X3/8SS180 BE Steel 5/8 in No Keyway 10-24 1.120 in 3.50 in 1.000 in 2880.00 in-lb 1.750 in
68514416431 D7B-UJ-9/16X9/16-NKW NSS BE Steel 9/16 in No Keyway No Setscrew 1.120 in 3.50 in 1.000 in 2880.00 in-lb 1.750 in
68514444284 D8B-UJ-3/4X3/4-NKW NSS BE Steel 3/4 in No Keyway No Setscrew 1.250 in 3.75 in 1.060 in 5220.00 in-lb 1.880 in
68514416479 D8B-UJ-5/8X5/8-NKW NSS BE Steel 5/8 in No Keyway No Setscrew 1.250 in 3.75 in 1.060 in 5220.00 in-lb 1.880 in
68514476382 D8B-UJ-5/8HEXX7/8-NKW LH NSS BE LWBT Steel 5/8 in Hex & 7/8 in Round Bore No Keyway No Setscrew 1.250 in 3.75 in 1.060 in 5220.00 in-lb 1.880 in
68514447558 D10B-UJ-1"X1"-NKW NSS BE Steel 1 in No Keyway No Setscrew 1.500 in 4.25 in 1.180 in 7920.00 in-lb 2.12 in
68514416595 D10B-UJ-3/4X3/4-NKW NSS BE Steel 3/4 in No Keyway No Setscrew 1.500 in 4.25 in 1.180 in 7920.00 in-lb 2.12 in
68514476488 D10B-UJ-3/4SQX3/4SQ-PH BE UPBT Steel 3/4 Square Bore Pin Holes No Setscrew 1.500 in 4.25 in 1.180 in 7920.00 in-lb 2.12 in
68514476544 D10B-UJ-5/8SQX5/8-11 THD-OAL=3.75 Steel 5/8 in Square Bore & 5/8-11 in Threaded Bore No Keyway No Setscrew 1.500 in 3.75 in 1.060 in 7920.00 in-lb 2.12 in
68514476206 D10B-UJ-3/4HEXX1" Steel 3/4 in Hex & 1 in Round Bore No Keyway No Setscrew 1.500 in 4.25 in 1.180 in 7920.00 in-lb 2.12 in N/A
68514445459 D11B-UJ-1-1/4X1-1/4-NKW NSS BE Steel 1-1/4 in No Keyway No Setscrew 1.75 in 5.00 in 1.380 in 10680.00 in-lb 2.5 in
68514445047 D11B-UJ-1"X1"-NKW BE Steel 1 in No Keyway No Setscrew 1.75 in 5.00 in 1.380 in 10680.00 in-lb 2.5 in
68514416698 D11B-UJ-7/8X7/8-NKW NSS BE Steel 7/8 in No Keyway No Setscrew 1.75 in 5.00 in 1.380 in 10680.00 in-lb 2.5 in
68514465677 D11B-UJ-1-1/4X1-1/4-NKW 3/16PH BE Steel 1-1/4 in 3/16 Pin Holes No Setscrew 1.75 in 5.00 in 1.380 in 10680.00 in-lb 2.5 in
  Results 1 - 25 of 29 1 2 
<