Montage of Timken Bearing Products
Search Catalog
        
 All Product Types    D Type - Solid Bore
View Cart View RFQs Express Ordering  | Shipping 
 | Tax 
 | Terms
 Shopping Cart 0 Items
 Request for Quote 0 Items
All Product Types > INDUSTRIAL MOTION PRODUCTS > Couplings & Power Transmission Parts Catalog > Universal Joints > D Type Universal Joints > D Type - Solid Bore > View Items  
Download PDF Download PDF     Printable Page     Email Email This Page     Save To Favorites Save To Favorites

D Type - Solid Bore

For CAD models and more information, click Directly on the part number below.


D Type Universal Joints with Solid Bores incorporate a standard pin and block design, and are ideal for applications with angles up to 25° and speeds of up to 1,750 RPM. Boot retaining grooves are standard.

For optimal wear and extended life, lubrication and boots are required. (Boots are available for purchase separately.)






 DOWNLOADS 

Universal Joints Catalog (full catalog)
(PDF, 0KB)

D Type UPC Reference Table
(PDF, 96KB)

UJoints D1-D14 Assembly Instructions
(PDF, 0KB)

Add To Cart Request Quote
   
  Results 1 - 13 of 13 Unit of Measure: Imperial Metric Both 1 

Part Number

Description 

Material

Set Screw Size

Outside Diameter

Overall Length

Max. Bore - No Keyway (Dim. ID1 & ID2)

Static Breaking Torque

Main Pin Height (Dimension E)

CAD

68514415661 D1-UJ-SOLIDXSOLID Steel No Setscrew 0.380 in 1.750 in 0.250 in
6.00
mm
110.00 in-lb 0.880 in
68514415674 D2-UJ-SOLIDXSOLID Steel No Setscrew 0.500 in 2.000 in 0.380 in
9
mm
378.00 in-lb 1.000 in
68514415718 D3-UJ-SOLIDXSOLID Steel No Setscrew 0.620 in 2.250 in 0.500 in
12.00
mm
540.00 in-lb 1.120 in
68514415744 D4-UJ-SOLIDXSOLID Steel No Setscrew 0.750 in 2.680 in 0.620 in
15.00
mm
768.00 in-lb 1.34 in
68514415774 D5-UJ-SOLIDXSOLID Steel No Setscrew 0.880 in 3.000 in 0.690 in
17.00
mm
1176.00 in-lb 1.500 in
68514415809 D6-UJ-SOLIDXSOLID Steel No Setscrew 1.000 in 3.380 in 0.750 in
19.00
mm
1560.00 in-lb 1.680 in
68514415841 D7-UJ-SOLIDXSOLID Steel No Setscrew 1.120 in 3.50 in 0.880 in
22.00
mm
2880.00 in-lb 1.750 in
68514415866 D8-UJ-SOLIDXSOLID Steel No Setscrew 1.250 in 3.75 in 1.000 in
25.00
mm
5220.00 in-lb 1.880 in
68514415919 D10-UJ-SOLIDXSOLID Steel No Setscrew 1.500 in 4.25 in 1.12 in
28.00
mm
7920.00 in-lb 2.12 in
68514415981 D11-UJ-SOLIDXSOLID Steel No Setscrew 1.75 in 5.00 in 1.25 in
31
mm
10680.00 in-lb 2.5 in
68514416019 D12-UJ-SOLIDXSOLID Steel No Setscrew 2.000 in 5.440 in 1.5 in
38
mm
15600.00 in-lb 2.72 in
68514416072 D13-UJ-SOLIDXSOLID Steel No Setscrew 2.500 in 7 in 1.75 in
44
mm
33120.00 in-lb 3.5 in
68514416117 D14-UJ-SOLIDXSOLID Steel No Setscrew 3.000 in 9.060 in 2.00 in
50
mm
65400.00 in-lb 4.53 in N/A
  Results 1 - 13 of 13 1 
<