All Product Types > INDUSTRIAL MOTION PRODUCTS > Couplings & Power Transmission Parts Catalog > Universal Joints > D Type Universal Joints > D Type - Solid Bore > View Items  

D Type - Solid Bore

Check up to five results to perform an action.


D Type Universal Joints with Solid Bores incorporate a standard pin and block design, and are ideal for applications with angles up to 25° and speeds of up to 1,750 RPM. Boot retaining grooves are standard.

For optimal wear and extended life, lubrication and boots are required. (Boots are available for purchase separately.)






    Download PDF Download PDF   
    border="0" Printable Page  
    Email Email This Page  
    Save To Favorites Save To Favorites
  

 DOWNLOADS 

Universal Joints Catalog (full catalog)
(PDF, 0KB)

D Type UPC Reference Table
(PDF, 96KB)

UJoints D1-D14 Assembly Instructions
(PDF, 0KB)

Compare Items
   
  Results 1 - 13 of 13 1 

Part Number

Description 

Material

Set Screw Size

Outside Diameter

Overall Length

Max. Bore - No Keyway (Dim. ID1 & ID2)

Static Breaking Torque

Main Pin Height (Dimension E)

CAD

68514415661 D1-UJ-SOLIDXSOLID Steel No Setscrew 0.380 in 1.750 in 0.250 in
6.00
mm
110.00 in-lb 0.880 in CAD Icon (for items table)
68514415674 D2-UJ-SOLIDXSOLID Steel No Setscrew 0.500 in 2.000 in 0.380 in
9
mm
378.00 in-lb 1.000 in CAD Icon (for items table)
68514415718 D3-UJ-SOLIDXSOLID Steel No Setscrew 0.620 in 2.250 in 0.500 in
12.00
mm
540.00 in-lb 1.120 in CAD Icon (for items table)
68514415744 D4-UJ-SOLIDXSOLID Steel No Setscrew 0.750 in 2.680 in 0.620 in
15.00
mm
768.00 in-lb 1.34 in CAD Icon (for items table)
68514415774 D5-UJ-SOLIDXSOLID Steel No Setscrew 0.880 in 3.000 in 0.690 in
17.00
mm
1176.00 in-lb 1.500 in CAD Icon (for items table)
68514415809 D6-UJ-SOLIDXSOLID Steel No Setscrew 1.000 in 3.380 in 0.750 in
19.00
mm
1560.00 in-lb 1.680 in CAD Icon (for items table)
68514415841 D7-UJ-SOLIDXSOLID Steel No Setscrew 1.120 in 3.50 in 0.880 in
22.00
mm
2880.00 in-lb 1.750 in CAD Icon (for items table)
68514415866 D8-UJ-SOLIDXSOLID Steel No Setscrew 1.250 in 3.75 in 1.000 in
25.00
mm
5220.00 in-lb 1.880 in CAD Icon (for items table)
68514415919 D10-UJ-SOLIDXSOLID Steel No Setscrew 1.500 in 4.25 in 1.12 in
28.00
mm
7920.00 in-lb 2.12 in CAD Icon (for items table)
68514415981 D11-UJ-SOLIDXSOLID Steel No Setscrew 1.75 in 5.00 in 1.25 in
31
mm
10680.00 in-lb 2.5 in CAD Icon (for items table)
68514416019 D12-UJ-SOLIDXSOLID Steel No Setscrew 2.000 in 5.440 in 1.5 in
38
mm
15600.00 in-lb 2.72 in CAD Icon (for items table)
68514416072 D13-UJ-SOLIDXSOLID Steel No Setscrew 2.500 in 7 in 1.75 in
44
mm
33120.00 in-lb 3.5 in CAD Icon (for items table)
68514416117 D14-UJ-SOLIDXSOLID Steel No Setscrew 3.000 in 9.060 in 2.00 in
50
mm
65400.00 in-lb 4.53 in N/A
  Results 1 - 13 of 13 1