D Type 303 Stainless
- Made from 303 stainless steel
- Ideal for applications with exposure to corrosive chemicals, corrosive atmosphere, or sanitation requirements are a factor
- Available in sizes: 4, 6, 8, 10 and 12 (Other sizes are quantity dependent)
- Available in your choice of round, hex, splined, or keyway bore
- Boot retaining grooves are standard. (Boots are available for purchase separately.)
- Lubrication is required for optimal wear – boots and lubricant extend universal joint life
- Contact Lovejoy Engineering if you have specific questions or requirements
Part Number |
Description |
Bore A & B |
Material |
Set Screw Size |
Keyway A & B (W x D) |
Outside Diameter |
Overall Length |
Bore Depth (Dimension C) |
Static Breaking Torque |
Main Pin Height (Dimension E) |
CAD |
|---|---|---|---|---|---|---|---|---|---|---|---|
| 68514431161 | N/A D4B-UJ-SS-3/8X3/8-NKW NSS BE | N/A 0.380 in | N/A 303 Stainless Steel | N/A No Setscrew | N/A No Keyway | N/A 0.750 in | N/A 2.680 in | N/A 0.880 in | N/A 512.00 in-lb | N/A 1.34 in |
N/A
|
| 68514431166 | N/A D6B-UJ-SS-1/2X1/2-NKW NSS BE | N/A 1/2 in | N/A 303 Stainless Steel | N/A No Setscrew | N/A No Keyway | N/A 1.000 in | N/A 3.380 in | N/A 1.000 in | N/A 1040.00 in-lb | N/A 1.680 in |
N/A
|
| 68514431170 | N/A D8B-UJ-SS-5/8X5/8-NKW NSS BE | N/A 0.620 in | N/A 303 Stainless Steel | N/A No Setscrew | N/A No Keyway | N/A 1.250 in | N/A 3.75 in | N/A 1.060 in | N/A 3480.00 in-lb | N/A 1.880 in |
N/A
|
| 68514431174 | N/A D10B-UJ-SS-3/4X3/4-NKW NSS BE | N/A 3/4 in | N/A 303 Stainless Steel | N/A No Setscrew | N/A No Keyway | N/A 1.500 in | N/A 4.25 in | N/A 1.180 in | N/A 5280.00 in-lb | N/A 2.12 in |
N/A
|
| 68514431183 | N/A D12B-UJ-SS-1"X1"-NKW NSS BE | N/A 1 in | N/A 303 Stainless Steel | N/A No Setscrew | N/A No Keyway | N/A 2.000 in | N/A 5.440 in | N/A 1.500 in | N/A 10400.00 in-lb | N/A 2.72 in | N/A |