Montage of Timken Bearing Products
Search Catalog
        
 All Product Types    D Type 303 Stainless Steel without Keyway - Inch (Imperial) Bores
View Cart View RFQs Express Ordering  | Shipping 
 | Tax 
 | Terms
 Shopping Cart 0 Items
 Request for Quote 0 Items
All Product Types > INDUSTRIAL MOTION PRODUCTS > Couplings & Power Transmission Parts Catalog > Universal Joints > D303 Stainless Steel Universal Joints > D Type 303 Stainless Steel without Keyway - Inch (Imperial) Bores > View Items  
Download PDF Download PDF     Printable Page     Email Email This Page     Save To Favorites Save To Favorites

D Type 303 Stainless Steel without Keyway - Inch (Imperial) Bores

For CAD models and more information, click Directly on the part number below.


D Type 303 Stainless
  • Made from 303 stainless steel
  • Ideal for applications with exposure to corrosive chemicals, corrosive atmosphere, or sanitation requirements are a factor
  • Available in sizes: 4, 6, 8, 10 and 12 (Other sizes are quantity dependent)
  • Available in your choice of round, hex, splined, or keyway bore
  • Boot retaining grooves are standard. (Boots are available for purchase separately.) 
  • Lubrication is required for optimal wear – boots and lubricant extend universal joint life
  • Contact Lovejoy Engineering if you have specific questions or requirements





 DOWNLOADS 

Universal Joints Catalog (full catalog)
(PDF, 0KB)

UJoints D1-D14 Assembly Instructions
(PDF, 0KB)

Add To Cart Request Quote
   
  Results 1 - 5 of 5 Unit of Measure: Imperial Metric Both 1 

Part Number

Description 

Bore A & B

Material

Set Screw Size

Keyway A & B (W x D)

Outside Diameter

Overall Length

Bore Depth (Dimension C)

Static Breaking Torque

Main Pin Height (Dimension E)

CAD

68514431161 D4B-UJ-SS-3/8X3/8-NKW NSS BE 0.380 in 303 Stainless Steel No Setscrew No Keyway 0.750 in 2.680 in 0.880 in 512.00 in-lb 1.34 in
68514431166 D6B-UJ-SS-1/2X1/2-NKW NSS BE 1/2 in 303 Stainless Steel No Setscrew No Keyway 1.000 in 3.380 in 1.000 in 1040.00 in-lb 1.680 in
68514431170 D8B-UJ-SS-5/8X5/8-NKW NSS BE 0.620 in 303 Stainless Steel No Setscrew No Keyway 1.250 in 3.75 in 1.060 in 3480.00 in-lb 1.880 in
68514431174 D10B-UJ-SS-3/4X3/4-NKW NSS BE 3/4 in 303 Stainless Steel No Setscrew No Keyway 1.500 in 4.25 in 1.180 in 5280.00 in-lb 2.12 in
68514431183 D12B-UJ-SS-1"X1"-NKW NSS BE 1 in 303 Stainless Steel No Setscrew No Keyway 2.000 in 5.440 in 1.500 in 10400.00 in-lb 2.72 in N/A
  Results 1 - 5 of 5 1 
<