D Type 303 Stainless Steel with Keyway - Inch (Imperial) Bores
|
Shipping
|
Tax
|
Terms
Shopping Cart
0 Items
Request for Quote
0 Items
All Product Types
>
INDUSTRIAL MOTION PRODUCTS
>
Couplings & Power Transmission Parts Catalog
>
Universal Joints
>
D303 Stainless Steel Universal Joints
>
D Type 303 Stainless Steel with Keyway - Inch (Imperial) Bores
>
View Items
Download PDF
Download PDF
Printable Page
Email This Page
Save To Favorites
Please wait…
D Type 303 Stainless Steel with Keyway - Inch (Imperial) Bores
For CAD models and more information, click Directly on the part number below.
D Type 303 Stainless
Made from 303 stainless steel
Ideal for applications with exposure to corrosive chemicals, corrosive atmosphere, or sanitation requirements are a factor
Available in sizes: 4, 6, 8, 10 and 12 (Other sizes are quantity dependent)
Available in your choice of round, hex, splined, or keyway bore
Boot retaining grooves are standard.
(Boots are available for purchase separately.)
Lubrication is required for optimal wear – boots and lubricant extend universal joint life
Contact Lovejoy Engineering if you have specific questions or requirements
larger image
larger image
DOWNLOADS
Universal Joints Catalog (full catalog)
(PDF, 0KB)
UJoints D1-D14 Assembly Instructions
(PDF, 0KB)
Results Per Page :
25
50
100
200
Results 1 - 2 of 2
Unit of Measure:
Imperial
Metric
Both
1
Part Number
Description
Bore A & B
Coupling
Material
Set Screw Size
Keyway A & B (W x D)
Outside Diameter
Bore Depth (Dimension C)
Static Breaking Torque
Main Pin Height (Dimension E)
CAD
68514445720
D8B-UJ-SS-5/8X5/8
5/8
in
D8B
303 Stainless Steel
1/4-20
3/16 x 3/32
1.250
in
1.060
in
3480.00
in-lb
1.880
in
68514444512
D12B-UJ-SS-1"X1"
1
in
D12B
303 Stainless Steel
5/16-18
1/4 x 1/8
2.000
in
1.500
in
10400.00
in-lb
2.72
in
N/A
Results 1 - 2 of 2
1
<