Part Number |
Description |
Bore A & B |
Coupling |
Material |
Set Screw Size |
Keyway A & B (W x D) |
Outside Diameter |
Bore Depth (Dimension C) |
Static Breaking Torque |
Main Pin Height (Dimension E) |
CAD |
Quantity | Add To Cart/Request Quote |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 68514445720 | Description N/A D8B-UJ-SS-5/8X5/8 | Bore A & B N/A 5/8 in | Coupling N/A D8B | Material N/A 303 Stainless Steel | Set Screw Size N/A 1/4-20 | Keyway A & B (W x D) N/A 3/16 x 3/32 | Outside Diameter N/A 1.250 in | Bore Depth (Dimension C) N/A 1.060 in | Static Breaking Torque N/A 3480.00 in-lb | Main Pin Height (Dimension E) N/A 1.880 in |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 68514444512 | Description N/A D12B-UJ-SS-1"X1" | Bore A & B N/A 1 in | Coupling N/A D12B | Material N/A 303 Stainless Steel | Set Screw Size N/A 5/16-18 | Keyway A & B (W x D) N/A 1/4 x 1/8 | Outside Diameter N/A 2.000 in | Bore Depth (Dimension C) N/A 1.500 in | Static Breaking Torque N/A 10400.00 in-lb | Main Pin Height (Dimension E) N/A 2.72 in | CAD N/A |
Add To Cart
Request Quote |