Double Joint Arrangement
- Designed with two Lovejoy D Type universal joints and a center connecting shaft
- DD and DDX Type universal joints are tailored to your specific application requirements
- This configuration compensates for both parallel misalignment and shaft separation
- Round, hex, splined, or keyway bores are supplied per your requirements
- Boot retaining grooves are standard. (Boots are available for purchase separately.)
- Lubrication is required for optimal wear – boots and lubricant extend universal joint life
Part Number |
Description |
Bore A & B |
Material |
Set Screw Size |
Keyway A & B (W x D) |
Outside Diameter |
Overall Length |
Bore Depth (Dimension C) |
Static Breaking Torque |
SAP Material ID |
|---|---|---|---|---|---|---|---|---|---|---|
| DDX10B-UJ-3/4X3/4-NSS BE OAL=9.375 | N/A DDX10B-UJ-3/4X3/4-NSS BE OAL=9.375 | N/A 3/4 in | N/A Steel | N/A No Setscrew | N/A 3/16 x 3/32 in | N/A 1.500 in | N/A 9.375 in | N/A 1.180 in | N/A 7920.00 in-lb | N/A 101789112 |