Montage of Timken Bearing Products
Search Catalog
        
 All Product Types    DDX Type with Keyway & No Boots - Inch (Imperial) Bores
View Cart View RFQs Express Ordering  | Shipping 
 | Tax 
 | Terms
 Shopping Cart 0 Items
 Request for Quote 0 Items
All Product Types > INDUSTRIAL MOTION PRODUCTS > Couplings & Power Transmission Parts Catalog > Universal Joints > DD & DDX Types Universal Joints > DDX Type with Keyway & No Boots - Inch (Imperial) Bores > View Items  
Download PDF Download PDF     Printable Page     Email Email This Page     Save To Favorites Save To Favorites

DDX Type with Keyway & No Boots - Inch (Imperial) Bores

For CAD models and more information, click Directly on the part number below.


Double Joint Arrangement
  • Designed with two Lovejoy D Type universal joints and a center connecting shaft
  • DD and DDX Type universal joints are tailored to your specific application requirements
  • This configuration compensates for both parallel misalignment and shaft separation
  • Round, hex, splined, or keyway bores are supplied per your requirements
  • Boot retaining grooves are standard. (Boots are available for purchase separately.)
  • Lubrication is required for optimal wear – boots and lubricant extend universal joint life





 MORE IMAGES 

·  Correct/Incorrect Assembly


 DOWNLOADS 

Universal Joints Catalog (full catalog)
(PDF, 0KB)

Add To Cart Request Quote
   
  Results 1 - 1 of 1 Unit of Measure: Imperial Metric Both 1 

Part Number

Description 

Bore A & B

Material

Set Screw Size

Keyway A & B (W x D)

Outside Diameter

Overall Length

Bore Depth (Dimension C)

Static Breaking Torque

68514476205 DDX10B-UJ-3/4X3/4-NSS BE OAL=9.375 3/4 in Steel No Setscrew 3/16 x 3/32 in 1.500 in 9.375 in 1.180 in 7920.00 in-lb
  Results 1 - 1 of 1 1 
<