Part Number |
Description |
Bore A & B |
Material |
Set Screw Size |
Keyway A & B (W x D) |
Outside Diameter |
Overall Length |
Bore Depth (Dimension C) |
Static Breaking Torque |
Add To Cart/Request Quote |
|---|---|---|---|---|---|---|---|---|---|---|
| 68514476205 | Description N/A DDX10B-UJ-3/4X3/4-NSS BE OAL=9.375 | Bore A & B N/A 3/4 in | Material N/A Steel | Set Screw Size N/A No Setscrew | Keyway A & B (W x D) N/A 3/16 x 3/32 in | Outside Diameter N/A 1.500 in | Overall Length N/A 9.375 in | Bore Depth (Dimension C) N/A 1.180 in | Static Breaking Torque N/A 7920.00 in-lb |
Add To Cart
Request Quote |