DD Type - Special Bores
|
Shipping
|
Tax
|
Terms
Shopping Cart
0 Items
Request for Quote
0 Items
All Product Types
>
INDUSTRIAL MOTION PRODUCTS
>
Couplings & Power Transmission Parts Catalog
>
Universal Joints
>
DD & DDX Types Universal Joints
>
DD Type - Special Bores
>
View Items
Download PDF
Download PDF
Printable Page
Email This Page
Save To Favorites
Please wait…
DD Type - Special Bores
For CAD models and more information, click Directly on the part number below.
Double Joint Arrangement
Designed with two Lovejoy D Type universal joints and a center connecting shaft
DD and DDX Type universal joints are tailored to your specific application requirements
This configuration compensates for both parallel misalignment and shaft separation
Round, hex, splined, or keyway bores are supplied per your requirements
Boot retaining grooves are standard.
(Boots are available for purchase separately.)
Lubrication is required for optimal wear – boots and lubricant extend universal joint life
larger image
larger image
MORE IMAGES
·
Correct/Incorrect Assembly
DOWNLOADS
Universal Joints Catalog (full catalog)
(PDF, 0KB)
Results Per Page :
25
50
100
200
Results 1 - 2 of 2
Unit of Measure:
Imperial
Metric
Both
1
Part Number
Description
Bore A & B
Material
Set Screw Size
Keyway A & B (W x D)
Outside Diameter
Overall Length
Bore Depth (Dimension C)
Static Breaking Torque
CAD
68514476407
DD4B-UJ-3/8SQX3/8-NSS LH NKW RH
3/8 Square & 3/8 Round
in
Steel
8-32 (round end only)
No Keyway
0.750
in
5.380
in
0.880
in
768.00
in-lb
68514476277
DD6B-UJ-M8THRDXM8THRD-OD OAL=6.85
M8 Thread
in
Steel
No Setscrew
No Keyway
1.000
in
6.850
in
1.000
in
1560.00
in-lb
N/A
Results 1 - 2 of 2
1
<