DD Type - Solid Bores
|
Shipping
|
Tax
|
Terms
Shopping Cart
0 Items
Request for Quote
0 Items
All Product Types
>
INDUSTRIAL MOTION PRODUCTS
>
Couplings & Power Transmission Parts Catalog
>
Universal Joints
>
DD & DDX Types Universal Joints
>
DD Type - Solid Bores
>
View Items
Download PDF
Download PDF
Printable Page
Email This Page
Save To Favorites
Please wait…
DD Type - Solid Bores
For CAD models and more information, click Directly on the part number below.
Double Joint Arrangement
Designed with two Lovejoy D Type universal joints and a center connecting shaft
DD and DDX Type universal joints are tailored to your specific application requirements
This configuration compensates for both parallel misalignment and shaft separation
Round, hex, splined, or keyway bores are supplied per your requirements
Boot retaining grooves are standard.
(Boots are available for purchase separately.)
Lubrication is required for optimal wear – boots and lubricant extend universal joint life
larger image
larger image
DOWNLOADS
Universal Joints Catalog (full catalog)
(PDF, 0KB)
Results Per Page :
25
50
100
200
Results 1 - 13 of 13
Unit of Measure:
Imperial
Metric
Both
1
Part Number
Description
Material
Set Screw Size
Outside Diameter
Overall Length
Max. Bore - No Keyway (Dim. ID1 & ID2)
Static Breaking Torque
Main Pin Height (Dimension E)
CAD
68514417002
DD1-UJ-SOLIDXSOLID
Steel
No Setscrew
0.380
in
3.50
in
0.250
in
6.00
mm
110.00
in-lb
0.880
in
68514417005
DD2-UJ-SOLIDXSOLID
Steel
No Setscrew
0.500
in
4.00
in
0.380
in
9
mm
378.00
in-lb
1.000
in
68514417011
DD3-UJ-SOLIDXSOLID
Steel
No Setscrew
0.620
in
4.500
in
0.500
in
12.00
mm
540.00
in-lb
1.120
in
68514417015
DD4-UJ-SOLIDXSOLID
Steel
No Setscrew
0.750
in
5.380
in
0.620
in
15.00
mm
768.00
in-lb
1.34
in
68514417020
DD5-UJ-SOLIDXSOLID
Steel
No Setscrew
0.880
in
6.000
in
0.690
in
17.00
mm
1176.00
in-lb
1.500
in
68514417026
DD6-UJ-SOLIDXSOLID
Steel
No Setscrew
1.000
in
6.750
in
0.750
in
19.00
mm
1560.00
in-lb
1.680
in
68514417038
DD7-UJ-SOLIDXSOLID
Steel
No Setscrew
1.120
in
7
in
0.880
in
22.00
mm
2880.00
in-lb
1.750
in
68514417041
DD8-UJ-SOLIDXSOLID
Steel
No Setscrew
1.250
in
7.500
in
1.000
in
25.00
mm
5220.00
in-lb
1.880
in
68514417050
DD10-UJ-SOLIDXSOLID
Steel
No Setscrew
1.500
in
8.500
in
1.12
in
28.00
mm
7920.00
in-lb
2.12
in
68514417053
DD11-UJ-SOLIDXSOLID
Steel
No Setscrew
1.75
in
10.000
in
1.25
in
31
mm
10680.00
in-lb
2.5
in
68514417056
DD12-UJ-SOLIDXSOLID
Steel
No Setscrew
2.000
in
10.880
in
1.5
in
38
mm
15600.00
in-lb
2.72
in
68514417061
DD13-UJ-SOLIDXSOLID
Steel
No Setscrew
2.500
in
14.000
in
1.75
in
44
mm
33120.00
in-lb
3.5
in
68514417067
DD14-UJ-SOLIDXSOLID
Steel
No Setscrew
3.000
in
18.120
in
2.00
in
50
mm
65400.00
in-lb
4.53
in
N/A
Results 1 - 13 of 13
1
<