All Product Types > INDUSTRIAL MOTION PRODUCTS > Couplings & Power Transmission Parts Catalog > Universal Joints > DD & DDX Types Universal Joints > DD Type without Keyway - Inch (Imperial) Bores > View Items  

DD Type without Keyway - Inch (Imperial) Bores

Check up to five results to perform an action.


Double Joint Arrangement
  • Designed with two Lovejoy D Type universal joints and a center connecting shaft
  • DD and DDX Type universal joints are tailored to your specific application requirements
  • This configuration compensates for both parallel misalignment and shaft separation
  • Round, hex, splined, or keyway bores are supplied per your requirements
  • Boot retaining grooves are standard. (Boots are available for purchase separately.)
  • Lubrication is required for optimal wear – boots and lubricant extend universal joint life





    Download PDF Download PDF   
    border="0" Printable Page  
    Email Email This Page  
    Save To Favorites Save To Favorites
  

 DOWNLOADS 

Universal Joints Catalog (full catalog)
(PDF, 0KB)

Compare Items
   
  Results 1 - 14 of 14 1 

Part Number

Description 

Bore A & B

Material

Set Screw Size

Keyway A & B (W x D)

Outside Diameter

Overall Length

Bore Depth

Static Breaking Torque

Main Pin Height (Dimension E)

CAD

68514417075 DD1B-UJ-3/16X3/16-NKW NSS BE 3/16 in Steel No Setscrew No Keyway 0.380 in 3.50 in 0.560 in 110.00 in-lb 0.880 in CAD Icon (for items table)
68514417078 DD2B-UJ-1/4X1/4-NKW NSS BE 1/4 in Steel No Setscrew No Keyway 0.500 in 4.00 in 0.620 in 378.00 in-lb 1.000 in CAD Icon (for items table)
68514417087 DD3B-UJ-5/16X5/16-NKW NSS BE 5/16 in Steel No Setscrew No Keyway 0.620 in 4.500 in 0.680 in 540.00 in-lb 1.120 in CAD Icon (for items table)
68514417094 DD4B-UJ-3/8X3/8-NKW NSS BE 3/8 in Steel No Setscrew No Keyway 0.750 in 5.380 in 0.880 in 768.00 in-lb 1.34 in CAD Icon (for items table)
68514417102 DD5B-UJ-7/16X7/16-NKW NSS BE 7/16 in Steel No Setscrew No Keyway 0.880 in 6.000 in 0.880 in 1176.00 in-lb 1.500 in CAD Icon (for items table)
68514476244 DD5B-UJ-3/8X1/2-NKW NSS BE 3/8 & 1/2 in Steel No Setscrew No Keyway 0.880 in 6.000 in 1.000 in 1176.00 in-lb 1.500 in CAD Icon (for items table)
68514417108 DD6B-UJ-1/2X1/2-NKW NSS BE 1/2 in Steel No Setscrew No Keyway 1.000 in 6.750 in 1.000 in 1560.00 in-lb 1.680 in CAD Icon (for items table)
68514417114 DD7B-UJ-9/16X9/16-NKW NSS BE 9/16 in Steel No Setscrew No Keyway 1.120 in 7 in 1.000 in 2880.00 in-lb 1.750 in CAD Icon (for items table)
68514417120 DD8B-UJ-5/8X5/8-NKW NSS BE 5/8 in Steel No Setscrew No Keyway 1.250 in 7.500 in 1.060 in 5220.00 in-lb 1.880 in CAD Icon (for items table)
68514417142 DD10B-UJ-3/4X3/4-NKW NSS BE 3/4 in Steel No Setscrew No Keyway 1.500 in 8.500 in 1.180 in 7920.00 in-lb 2.12 in CAD Icon (for items table)
68514417164 DD11B-UJ-7/8X7/8-NKW NSS BE 7/8 in Steel No Setscrew No Keyway 1.75 in 10.000 in 1.380 in 10680.00 in-lb 2.5 in CAD Icon (for items table)
68514417177 DD12B-UJ-1"X1"-NKW NSS BE 1 in Steel No Setscrew No Keyway 2.000 in 10.880 in 1.500 in 15600.00 in-lb 2.72 in CAD Icon (for items table)
68514417207 DD13B-UJ-1-1/4X1-1/4-NKW NSS BE 1-1/4 in Steel No Setscrew No Keyway 2.500 in 14.000 in 2.000 in 33120.00 in-lb 3.5 in CAD Icon (for items table)
68514417224 DD14B-UJ-1-1/2X1-1/2-NKW NSS BE 1-1/2 in Steel No Setscrew No Keyway 3.000 in 18.120 in 2.750 in 65400.00 in-lb 4.53 in N/A
  Results 1 - 14 of 14 1