All Product Types > INDUSTRIAL MOTION PRODUCTS > Couplings & Power Transmission Parts Catalog > Universal Joints > DD & DDX Types Universal Joints > DDX Type with Keyway & Boots - Inch (Imperial) Bores > View Items  

DDX Type with Keyway & Boots - Inch (Imperial) Bores

Check up to five results to perform an action.


Double Joint Arrangement
  • Designed with two Lovejoy D Type universal joints and a center connecting shaft
  • DD and DDX Type universal joints are tailored to your specific application requirements
  • This configuration compensates for both parallel misalignment and shaft separation
  • Round, hex, splined, or keyway bores are supplied per your requirements
  • Boot retaining grooves are standard. (Boots are available for purchase separately.)
  • Lubrication is required for optimal wear – boots and lubricant extend universal joint life





    Download PDF Download PDF   
    border="0" Printable Page  
    Email Email This Page  
    Save To Favorites Save To Favorites
  

 DOWNLOADS 

Universal Joints Catalog (full catalog)
(PDF, 0KB)

Compare Items
   
  Results 1 - 2 of 2 1 

Part Number

Description 

Bore A & B

Material

Set Screw Size

Keyway A & B (W x D)

Outside Diameter

Overall Length

Bore Depth (Dimension C)

Static Breaking Torque

Main Pin Height (Dimension E)

68514476321 DDX14B-UJ-1-1/4X1-1/2-LWBT OAL=19.06 1-1/4 & 1-1/2 in Steel 3/8-16 3/8 x 3/16 & 1/4 x 1/8 in 3.000 in 19.06 in 2.750 in 65400.00 in-lb 4.53 in
68514476322 DDX14B-UJ-1-1/4X1-1/2-LWBT OAL=23.56 1-1/4 & 1-1/2 in Steel 3/8-16 3/8 x 3/16 & 1/4 x 1/8 in 3.000 in 23.56 in 2.750 in 65400.00 in-lb 4.53 in
  Results 1 - 2 of 2 1