Part Number |
Description |
Bore A & B |
Material |
Set Screw Size |
Keyway A & B (W x D) |
Outside Diameter |
Overall Length |
Bore Depth (Dimension C) |
Static Breaking Torque |
Main Pin Height (Dimension E) |
Quantity | Add To Cart/Request Quote |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 68514476321 | Description N/A DDX14B-UJ-1-1/4X1-1/2-LWBT OAL=19.06 | Bore A & B N/A 1-1/4 & 1-1/2 in | Material N/A Steel | Set Screw Size N/A 3/8-16 | Keyway A & B (W x D) N/A 3/8 x 3/16 & 1/4 x 1/8 in | Outside Diameter N/A 3.000 in | Overall Length N/A 19.06 in | Bore Depth (Dimension C) N/A 2.750 in | Static Breaking Torque N/A 65400.00 in-lb | Main Pin Height (Dimension E) N/A 4.53 in |
Add To Cart
Request Quote |
|
| 68514476322 | Description N/A DDX14B-UJ-1-1/4X1-1/2-LWBT OAL=23.56 | Bore A & B N/A 1-1/4 & 1-1/2 in | Material N/A Steel | Set Screw Size N/A 3/8-16 | Keyway A & B (W x D) N/A 3/8 x 3/16 & 1/4 x 1/8 in | Outside Diameter N/A 3.000 in | Overall Length N/A 23.56 in | Bore Depth (Dimension C) N/A 2.750 in | Static Breaking Torque N/A 65400.00 in-lb | Main Pin Height (Dimension E) N/A 4.53 in |
Add To Cart
Request Quote |