Aerospace / Military Commercial / Industrial Technical Resources Online Catalog
Engineers power search our entire catalog of bearing and bushings, with access to every attribute and technical specification possible. View our online catalog...
Double Joint Arrangement
  • Designed with two Lovejoy D Type universal joints and a center connecting shaft
  • DD and DDX Type universal joints are tailored to your specific application requirements
  • This configuration compensates for both parallel misalignment and shaft separation
  • Round, hex, splined, or keyway bores are supplied per your requirements
  • Boot retaining grooves are standard. (Boots are available for purchase separately.)
  • Lubrication is required for optimal wear – boots and lubricant extend universal joint life
1 - 2 of 2 | Results Per Page | View | Unit of Measure
1 
Clear Filter

Bore Size    (in)

Keyway Size  (in)

Part Number

Description 

Bore A & B

Material

Set Screw Size

Keyway A & B (W x D)

Outside Diameter

Overall Length

Bore Depth (Dimension C)

Static Breaking Torque

Main Pin Height (Dimension E)

68514476321 N/A DDX14B-UJ-1-1/4X1-1/2-LWBT OAL=19.06 N/A 1-1/4 & 1-1/2 in N/A Steel N/A 3/8-16 N/A 3/8 x 3/16 & 1/4 x 1/8 in N/A 3.000 in N/A 19.06 in N/A 2.750 in N/A 65400.00 in-lb N/A 4.53 in
68514476322 N/A DDX14B-UJ-1-1/4X1-1/2-LWBT OAL=23.56 N/A 1-1/4 & 1-1/2 in N/A Steel N/A 3/8-16 N/A 3/8 x 3/16 & 1/4 x 1/8 in N/A 3.000 in N/A 23.56 in N/A 2.750 in N/A 65400.00 in-lb N/A 4.53 in
1 - 2 of 2 | Results Per Page | View | Unit of Measure
1