Timken’s corrosion resistant deep groove ball bearings are an ideal fit for a variety of demanding applications. Constructed with stainless rings, rolling elements, and cages, our bearings can improve uptime in a variety of harsh environments.
Part Number |
Bore Size d |
Outside Diameter D |
Outside Ring Width B |
Features |
Lubrication Type |
Cr - Dynamic Load Rating |
C0r - Static Load Rating |
Grease Reference Speed |
Oil Reference Speed |
CAD |
---|---|---|---|---|---|---|---|---|---|---|
6202H-2RS/VSL609 | Bore Size d N/A 5.906 in15 mm | Outside Diameter D N/A 13.78 in35 mm | Outside Ring Width B N/A 4.331 in11 mm | Features N/A Contact Seals | Lubrication Type N/A Industrial Grade Solid Lube | Cr - Dynamic Load Rating N/A 6490 N | C0r - Static Load Rating N/A 2980 N | Grease Reference Speed N/A | Oil Reference Speed N/A | CAD N/A |
6302H-2RS/VSL609 | Bore Size d N/A 5.906 in15 mm | Outside Diameter D N/A 16.535 in42 mm | Outside Ring Width B N/A 5.118 in13 mm | Features N/A Contact Seals | Lubrication Type N/A Industrial Grade Solid Lube | Cr - Dynamic Load Rating N/A 9690 N | C0r - Static Load Rating N/A 4590 N | Grease Reference Speed N/A | Oil Reference Speed N/A | CAD N/A |
R10H-2RS/F | Bore Size d N/A 6.25 in15.875 mm | Outside Diameter D N/A 13.75 in34.925 mm | Outside Ring Width B N/A 3.438 in8.733 mm | Features N/A Contact Seals | Lubrication Type N/A Standard Food Safe Grease | Cr - Dynamic Load Rating N/A 5100 N | C0r - Static Load Rating N/A 2610 N | Grease Reference Speed N/A | Oil Reference Speed N/A | CAD N/A |
R10H-ZZ/F | Bore Size d N/A 6.25 in15.875 mm | Outside Diameter D N/A 13.75 in34.925 mm | Outside Ring Width B N/A 3.438 in8.733 mm | Features N/A Shields | Lubrication Type N/A Standard Food Safe Grease | Cr - Dynamic Load Rating N/A 5100 N | C0r - Static Load Rating N/A 2610 N | Grease Reference Speed N/A | Oil Reference Speed N/A | CAD N/A |
6003H | Bore Size d N/A 6.693 in17 mm | Outside Diameter D N/A 13.78 in35 mm | Outside Ring Width B N/A 3.937 in10 mm | Features N/A Open | Lubrication Type N/A No Lubricant - Rust Preventative Only | Cr - Dynamic Load Rating N/A 5100 N | C0r - Static Load Rating N/A 2610 N | Grease Reference Speed N/A 19000 rpm | Oil Reference Speed N/A 28000 rpm | CAD N/A |
6003H/FVSL613 | Bore Size d N/A 6.693 in17 mm | Outside Diameter D N/A 13.78 in35 mm | Outside Ring Width B N/A 3.937 in10 mm | Features N/A Open | Lubrication Type N/A Food Grade Solid Lube | Cr - Dynamic Load Rating N/A 5100 N | C0r - Static Load Rating N/A 2610 N | Grease Reference Speed N/A | Oil Reference Speed N/A | CAD N/A |
6003H-2RS | Bore Size d N/A 6.693 in17 mm | Outside Diameter D N/A 13.78 in35 mm | Outside Ring Width B N/A 3.937 in10 mm | Features N/A Contact Seals | Lubrication Type N/A Standard Industrial Grease | Cr - Dynamic Load Rating N/A 5100 N | C0r - Static Load Rating N/A 2610 N | Grease Reference Speed N/A 19000 rpm | Oil Reference Speed N/A 28000 rpm | CAD N/A |
6003H-2RS/F | Bore Size d N/A 6.693 in17 mm | Outside Diameter D N/A 13.78 in35 mm | Outside Ring Width B N/A 3.937 in10 mm | Features N/A Contact Seals | Lubrication Type N/A Standard Food Safe Grease | Cr - Dynamic Load Rating N/A 5100 N | C0r - Static Load Rating N/A 2610 N | Grease Reference Speed N/A 19000 rpm | Oil Reference Speed N/A 28000 rpm | CAD N/A |
6003H-ZZ/F | Bore Size d N/A 6.693 in17 mm | Outside Diameter D N/A 13.78 in35 mm | Outside Ring Width B N/A 3.937 in10 mm | Features N/A Shields | Lubrication Type N/A Standard Food Safe Grease | Cr - Dynamic Load Rating N/A 5100 N | C0r - Static Load Rating N/A 2610 N | Grease Reference Speed N/A 19000 rpm | Oil Reference Speed N/A 28000 rpm | CAD N/A |
6003H-2RS/FVSL613 | Bore Size d N/A 6.693 in17 mm | Outside Diameter D N/A 13.78 in35 mm | Outside Ring Width B N/A 3.937 in10 mm | Features N/A Contact Seals | Lubrication Type N/A Food Grade Solid Lube | Cr - Dynamic Load Rating N/A 5100 N | C0r - Static Load Rating N/A 2610 N | Grease Reference Speed N/A | Oil Reference Speed N/A | CAD N/A |
6203H | Bore Size d N/A 6.693 in17 mm | Outside Diameter D N/A 15.748 in40 mm | Outside Ring Width B N/A 4.724 in12 mm | Features N/A Open | Lubrication Type N/A No Lubricant - Rust Preventative Only | Cr - Dynamic Load Rating N/A 8130 N | C0r - Static Load Rating N/A 3830 N | Grease Reference Speed N/A 17000 rpm | Oil Reference Speed N/A 25000 rpm | CAD N/A |
6203H/FVSL613 | Bore Size d N/A 6.693 in17 mm | Outside Diameter D N/A 15.748 in40 mm | Outside Ring Width B N/A 4.724 in12 mm | Features N/A Open | Lubrication Type N/A Food Grade Solid Lube | Cr - Dynamic Load Rating N/A 8130 N | C0r - Static Load Rating N/A 3830 N | Grease Reference Speed N/A | Oil Reference Speed N/A | CAD N/A |
6203H-2RS | Bore Size d N/A 6.693 in17 mm | Outside Diameter D N/A 15.748 in40 mm | Outside Ring Width B N/A 4.724 in12 mm | Features N/A Contact Seals | Lubrication Type N/A Standard Industrial Grease | Cr - Dynamic Load Rating N/A 8130 N | C0r - Static Load Rating N/A 3830 N | Grease Reference Speed N/A 17000 rpm | Oil Reference Speed N/A 25000 rpm | CAD N/A |
6203H-2RS/F | Bore Size d N/A 6.693 in17 mm | Outside Diameter D N/A 15.748 in40 mm | Outside Ring Width B N/A 4.724 in12 mm | Features N/A Contact Seals | Lubrication Type N/A Standard Food Safe Grease | Cr - Dynamic Load Rating N/A 8130 N | C0r - Static Load Rating N/A 3830 N | Grease Reference Speed N/A 17000 rpm | Oil Reference Speed N/A 25000 rpm | CAD N/A |
6203H-ZZ/F | Bore Size d N/A 6.693 in17 mm | Outside Diameter D N/A 15.748 in40 mm | Outside Ring Width B N/A 4.724 in12 mm | Features N/A Shields | Lubrication Type N/A Standard Food Safe Grease | Cr - Dynamic Load Rating N/A 8130 N | C0r - Static Load Rating N/A 3830 N | Grease Reference Speed N/A 17000 rpm | Oil Reference Speed N/A 25000 rpm | CAD N/A |
6203H-2RS/FVSL613 | Bore Size d N/A 6.693 in17 mm | Outside Diameter D N/A 15.748 in40 mm | Outside Ring Width B N/A 4.724 in12 mm | Features N/A Contact Seals | Lubrication Type N/A Food Grade Solid Lube | Cr - Dynamic Load Rating N/A 8130 N | C0r - Static Load Rating N/A 3830 N | Grease Reference Speed N/A | Oil Reference Speed N/A | CAD N/A |
6303H | Bore Size d N/A 6.693 in17 mm | Outside Diameter D N/A 18.504 in47 mm | Outside Ring Width B N/A 5.512 in14 mm | Features N/A Open | Lubrication Type N/A No Lubricant - Rust Preventative Only | Cr - Dynamic Load Rating N/A 11560 N | C0r - Static Load Rating N/A 5610 N | Grease Reference Speed N/A 15000 rpm | Oil Reference Speed N/A 22000 rpm | CAD N/A |
6303H/FVSL613 | Bore Size d N/A 6.693 in17 mm | Outside Diameter D N/A 18.504 in47 mm | Outside Ring Width B N/A 5.512 in14 mm | Features N/A Open | Lubrication Type N/A Food Grade Solid Lube | Cr - Dynamic Load Rating N/A 11560 N | C0r - Static Load Rating N/A 5610 N | Grease Reference Speed N/A | Oil Reference Speed N/A | CAD N/A |
6303H-2RS | Bore Size d N/A 6.693 in17 mm | Outside Diameter D N/A 18.504 in47 mm | Outside Ring Width B N/A 5.512 in14 mm | Features N/A Contact Seals | Lubrication Type N/A Standard Industrial Grease | Cr - Dynamic Load Rating N/A 11560 N | C0r - Static Load Rating N/A 5610 N | Grease Reference Speed N/A 15000 rpm | Oil Reference Speed N/A 22000 rpm | CAD N/A |
6303H-2RS/F | Bore Size d N/A 6.693 in17 mm | Outside Diameter D N/A 18.504 in47 mm | Outside Ring Width B N/A 5.512 in14 mm | Features N/A Contact Seals | Lubrication Type N/A Standard Food Safe Grease | Cr - Dynamic Load Rating N/A 11560 N | C0r - Static Load Rating N/A 5610 N | Grease Reference Speed N/A 15000 rpm | Oil Reference Speed N/A 22000 rpm | CAD N/A |
6303H-ZZ/F | Bore Size d N/A 6.693 in17 mm | Outside Diameter D N/A 18.504 in47 mm | Outside Ring Width B N/A 5.512 in14 mm | Features N/A Shields | Lubrication Type N/A Standard Food Safe Grease | Cr - Dynamic Load Rating N/A 11560 N | C0r - Static Load Rating N/A 5610 N | Grease Reference Speed N/A 15000 rpm | Oil Reference Speed N/A 22000 rpm | CAD N/A |
6303H-2RS/FVSL613 | Bore Size d N/A 6.693 in17 mm | Outside Diameter D N/A 18.504 in47 mm | Outside Ring Width B N/A 5.512 in14 mm | Features N/A Contact Seals | Lubrication Type N/A Food Grade Solid Lube | Cr - Dynamic Load Rating N/A 11560 N | C0r - Static Load Rating N/A 5610 N | Grease Reference Speed N/A | Oil Reference Speed N/A | CAD N/A |
61903H | Bore Size d N/A 6.693 in17 mm | Outside Diameter D N/A 11.811 in30 mm | Outside Ring Width B N/A 2.756 in7 mm | Features N/A Open | Lubrication Type N/A No Lubricant - Rust Preventative Only | Cr - Dynamic Load Rating N/A 3900 N | C0r - Static Load Rating N/A 2050 N | Grease Reference Speed N/A 22000 rpm | Oil Reference Speed N/A 26000 rpm | CAD N/A |
61903H/FVSL613 | Bore Size d N/A 6.693 in17 mm | Outside Diameter D N/A 11.811 in30 mm | Outside Ring Width B N/A 2.756 in7 mm | Features N/A Open | Lubrication Type N/A Food Grade Solid Lube | Cr - Dynamic Load Rating N/A 3900 N | C0r - Static Load Rating N/A 2050 N | Grease Reference Speed N/A | Oil Reference Speed N/A | CAD N/A |
61903H-2RS | Bore Size d N/A 6.693 in17 mm | Outside Diameter D N/A 11.811 in30 mm | Outside Ring Width B N/A 2.756 in7 mm | Features N/A Contact Seals | Lubrication Type N/A Standard Industrial Grease | Cr - Dynamic Load Rating N/A 3900 N | C0r - Static Load Rating N/A 2050 N | Grease Reference Speed N/A 22000 rpm | Oil Reference Speed N/A 26000 rpm | CAD N/A |