Batch CAD Cart (0)
  • Cart is empty

Timken’s corrosion resistant deep groove ball bearings are an ideal fit for a variety of demanding applications. Constructed with stainless rings, rolling elements, and cages, our bearings can improve uptime in a variety of harsh environments.

26 - 50 of 276 | Results Per Page | View | Unit of Measure
 1 2 3 4 5 »  
Clear Filter

Bore Size d (in)

Bore Size d (mm)

Outside Diameter D (in)

Outside Diameter D (mm)

Outside Ring Width B (in)

Outside Ring Width B (mm)

Features

Lubrication Type

Cr - Dynamic Load Rating (N)

C0r - Static Load Rating (N)

Part Number

Bore Size d

Outside Diameter D

Outside Ring Width B

Features

Lubrication Type

Cr - Dynamic Load Rating

C0r - Static Load Rating

Grease Reference Speed

Oil Reference Speed

CAD

N/A 3.937 in10 mm N/A 10.236 in26 mm N/A 3.15 in8 mm N/A Contact Seals N/A Standard Industrial Grease N/A 3890 N N/A 1570 N N/A 26000 rpm N/A 38000 rpm N/A CAD
N/A 3.937 in10 mm N/A 10.236 in26 mm N/A 3.15 in8 mm N/A Contact Seals N/A Standard Food Safe Grease N/A 3890 N N/A 1570 N N/A 26000 rpm N/A 38000 rpm N/A CAD
N/A 3.937 in10 mm N/A 10.236 in26 mm N/A 3.15 in8 mm N/A Shields N/A Standard Food Safe Grease N/A 3890 N N/A 1570 N N/A 26000 rpm N/A 38000 rpm N/A CAD
N/A 3.937 in10 mm N/A 10.236 in26 mm N/A 3.15 in8 mm N/A Contact Seals N/A Food Grade Solid Lube N/A 3890 N N/A 1570 N N/A N/A N/A CAD
N/A 3.937 in10 mm N/A 10.236 in26 mm N/A 3.15 in8 mm N/A Contact Seals N/A Industrial Grade Solid Lube N/A 3890 N N/A 1570 N N/A N/A N/A CAD
N/A 3.937 in10 mm N/A 11.811 in30 mm N/A 3.543 in9 mm N/A Open N/A No Lubricant - Rust Preventative Only N/A 4350 N N/A 1910 N N/A 22000 rpm N/A 32000 rpm N/A CAD
N/A 3.937 in10 mm N/A 11.811 in30 mm N/A 3.543 in9 mm N/A Open N/A Food Grade Solid Lube N/A 4350 N N/A 1910 N N/A N/A N/A CAD
N/A 3.937 in10 mm N/A 11.811 in30 mm N/A 3.543 in9 mm N/A Contact Seals N/A Standard Industrial Grease N/A 4350 N N/A 1910 N N/A 22000 rpm N/A 32000 rpm N/A CAD
N/A 3.937 in10 mm N/A 11.811 in30 mm N/A 3.543 in9 mm N/A Contact Seals N/A Standard Food Safe Grease N/A 4350 N N/A 1910 N N/A 22000 rpm N/A 32000 rpm N/A CAD
N/A 3.937 in10 mm N/A 11.811 in30 mm N/A 3.543 in9 mm N/A Shields N/A Standard Food Safe Grease N/A 4350 N N/A 1910 N N/A 22000 rpm N/A 32000 rpm N/A CAD
N/A 3.937 in10 mm N/A 11.811 in30 mm N/A 3.543 in9 mm N/A Contact Seals N/A Food Grade Solid Lube N/A 4350 N N/A 1910 N N/A N/A N/A CAD
N/A 3.937 in10 mm N/A 11.811 in30 mm N/A 3.543 in9 mm N/A Contact Seals N/A Industrial Grade Solid Lube N/A 4350 N N/A 1910 N N/A N/A N/A CAD
N/A 3.937 in10 mm N/A 13.78 in35 mm N/A 4.331 in11 mm N/A Open N/A No Lubricant - Rust Preventative Only N/A 6890 N N/A 2980 N N/A 20000 rpm N/A 29000 rpm N/A CAD
N/A 3.937 in10 mm N/A 13.78 in35 mm N/A 4.331 in11 mm N/A Open N/A Food Grade Solid Lube N/A 6890 N N/A 2980 N N/A N/A N/A CAD
N/A 3.937 in10 mm N/A 13.78 in35 mm N/A 4.331 in11 mm N/A Contact Seals N/A Standard Industrial Grease N/A 6890 N N/A 2980 N N/A 20000 rpm N/A 29000 rpm N/A CAD
N/A 3.937 in10 mm N/A 13.78 in35 mm N/A 4.331 in11 mm N/A Contact Seals N/A Standard Food Safe Grease N/A 6890 N N/A 2980 N N/A 20000 rpm N/A 29000 rpm N/A CAD
N/A 3.937 in10 mm N/A 13.78 in35 mm N/A 4.331 in11 mm N/A Shields N/A Standard Food Safe Grease N/A 6890 N N/A 2980 N N/A 20000 rpm N/A 29000 rpm N/A CAD
N/A 3.937 in10 mm N/A 13.78 in35 mm N/A 4.331 in11 mm N/A Contact Seals N/A Food Grade Solid Lube N/A 6890 N N/A 2980 N N/A N/A N/A CAD
N/A 3.937 in10 mm N/A 13.78 in35 mm N/A 4.331 in11 mm N/A Contact Seals N/A Industrial Grade Solid Lube N/A 6890 N N/A 2980 N N/A N/A N/A CAD
N/A 4.724 in12 mm N/A 9.449 in24 mm N/A 2.362 in6 mm N/A Open N/A No Lubricant - Rust Preventative Only N/A 2460 N N/A 1170 N N/A 28000 rpm N/A 33000 rpm N/A CAD
N/A 4.724 in12 mm N/A 9.449 in24 mm N/A 2.362 in6 mm N/A Open N/A Food Grade Solid Lube N/A 2460 N N/A 1170 N N/A N/A N/A CAD
N/A 4.724 in12 mm N/A 9.449 in24 mm N/A 2.362 in6 mm N/A Contact Seals N/A Standard Industrial Grease N/A 2460 N N/A 1170 N N/A 28000 rpm N/A 33000 rpm N/A CAD
N/A 4.724 in12 mm N/A 9.449 in24 mm N/A 2.362 in6 mm N/A Contact Seals N/A Standard Food Safe Grease N/A 2460 N N/A 1170 N N/A 28000 rpm N/A 33000 rpm N/A CAD
N/A 4.724 in12 mm N/A 9.449 in24 mm N/A 2.362 in6 mm N/A Shields N/A Standard Food Safe Grease N/A 2460 N N/A 1170 N N/A 28000 rpm N/A 33000 rpm N/A CAD
N/A 4.724 in12 mm N/A 9.449 in24 mm N/A 2.362 in6 mm N/A Contact Seals N/A Food Grade Solid Lube N/A 2460 N N/A 1170 N N/A N/A N/A CAD
26 - 50 of 276 | Results Per Page | View | Unit of Measure
 1 2 3 4 5 »