Timken’s corrosion resistant deep groove ball bearings are an ideal fit for a variety of demanding applications. Constructed with stainless rings, rolling elements, and cages, our bearings can improve uptime in a variety of harsh environments.
Part Number |
Bore Size d |
Outside Diameter D |
Outside Ring Width B |
Features |
Lubrication Type |
Cr - Dynamic Load Rating |
C0r - Static Load Rating |
Grease Reference Speed |
Oil Reference Speed |
CAD |
Quantity | Add To Cart/Request Quote |
---|---|---|---|---|---|---|---|---|---|---|---|---|
6301H-2RS | Bore Size d N/A 12 mm | Outside Diameter D N/A 37 mm | Outside Ring Width B N/A 12 mm | Features N/A Contact Seals | Lubrication Type N/A Standard Industrial Grease | Cr - Dynamic Load Rating N/A 8250 N | C0r - Static Load Rating N/A 3570 N | Grease Reference Speed N/A 19000 rpm | Oil Reference Speed N/A |
CAD
N/A ![]() |
Add To Cart
Request Quote |
|
6301H-2RS/F | Bore Size d N/A 12 mm | Outside Diameter D N/A 37 mm | Outside Ring Width B N/A 12 mm | Features N/A Contact Seals | Lubrication Type N/A Standard Food Safe Grease | Cr - Dynamic Load Rating N/A 8250 N | C0r - Static Load Rating N/A 3570 N | Grease Reference Speed N/A 19000 rpm | Oil Reference Speed N/A |
CAD
N/A ![]() |
Add To Cart
Request Quote |
|
6301H-ZZ/F | Bore Size d N/A 12 mm | Outside Diameter D N/A 37 mm | Outside Ring Width B N/A 12 mm | Features N/A Shields | Lubrication Type N/A Standard Food Safe Grease | Cr - Dynamic Load Rating N/A 8250 N | C0r - Static Load Rating N/A 3570 N | Grease Reference Speed N/A 19000 rpm | Oil Reference Speed N/A |
CAD
N/A ![]() |
Add To Cart
Request Quote |
|
6301H-2RS/FVSL613 | Bore Size d N/A 12 mm | Outside Diameter D N/A 37 mm | Outside Ring Width B N/A 12 mm | Features N/A Contact Seals | Lubrication Type N/A Food Grade Solid Lube | Cr - Dynamic Load Rating N/A 8250 N | C0r - Static Load Rating N/A 3570 N | Grease Reference Speed N/A | Oil Reference Speed N/A 12200 rpm |
CAD
N/A ![]() |
Add To Cart
Request Quote |
|
6002H | Bore Size d N/A 15 mm | Outside Diameter D N/A 32 mm | Outside Ring Width B N/A 9 mm | Features N/A Open | Lubrication Type N/A No Lubricant - Rust Preventative Only | Cr - Dynamic Load Rating N/A 4750 N | C0r - Static Load Rating N/A 2270 N | Grease Reference Speed N/A 20000 rpm | Oil Reference Speed N/A |
CAD
N/A ![]() |
Add To Cart
Request Quote |
|
6002H/FVSL613 | Bore Size d N/A 15 mm | Outside Diameter D N/A 32 mm | Outside Ring Width B N/A 9 mm | Features N/A Open | Lubrication Type N/A Food Grade Solid Lube | Cr - Dynamic Load Rating N/A 4750 N | C0r - Static Load Rating N/A 2270 N | Grease Reference Speed N/A | Oil Reference Speed N/A 12800 rpm |
CAD
N/A ![]() |
Add To Cart
Request Quote |
|
6002H-2RS | Bore Size d N/A 15 mm | Outside Diameter D N/A 32 mm | Outside Ring Width B N/A 9 mm | Features N/A Contact Seals | Lubrication Type N/A Standard Industrial Grease | Cr - Dynamic Load Rating N/A 4750 N | C0r - Static Load Rating N/A 2270 N | Grease Reference Speed N/A 20000 rpm | Oil Reference Speed N/A |
CAD
N/A ![]() |
Add To Cart
Request Quote |
|
6002H-2RS/F | Bore Size d N/A 15 mm | Outside Diameter D N/A 32 mm | Outside Ring Width B N/A 9 mm | Features N/A Contact Seals | Lubrication Type N/A Standard Food Safe Grease | Cr - Dynamic Load Rating N/A 4750 N | C0r - Static Load Rating N/A 2270 N | Grease Reference Speed N/A 20000 rpm | Oil Reference Speed N/A |
CAD
N/A ![]() |
Add To Cart
Request Quote |
|
6002H-ZZ/F | Bore Size d N/A 15 mm | Outside Diameter D N/A 32 mm | Outside Ring Width B N/A 9 mm | Features N/A Shields | Lubrication Type N/A Standard Food Safe Grease | Cr - Dynamic Load Rating N/A 4750 N | C0r - Static Load Rating N/A 2270 N | Grease Reference Speed N/A 20000 rpm | Oil Reference Speed N/A |
CAD
N/A ![]() |
Add To Cart
Request Quote |
|
6002H-2RS/FVSL613 | Bore Size d N/A 15 mm | Outside Diameter D N/A 32 mm | Outside Ring Width B N/A 9 mm | Features N/A Contact Seals | Lubrication Type N/A Food Grade Solid Lube | Cr - Dynamic Load Rating N/A 4750 N | C0r - Static Load Rating N/A 2270 N | Grease Reference Speed N/A | Oil Reference Speed N/A 12800 rpm |
CAD
N/A ![]() |
Add To Cart
Request Quote |
|
6202H | Bore Size d N/A 15 mm | Outside Diameter D N/A 35 mm | Outside Ring Width B N/A 11 mm | Features N/A Open | Lubrication Type N/A No Lubricant - Rust Preventative Only | Cr - Dynamic Load Rating N/A 6490 N | C0r - Static Load Rating N/A 2980 N | Grease Reference Speed N/A 19000 rpm | Oil Reference Speed N/A |
CAD
N/A ![]() |
Add To Cart
Request Quote |
|
6202H/FVSL613 | Bore Size d N/A 15 mm | Outside Diameter D N/A 35 mm | Outside Ring Width B N/A 11 mm | Features N/A Open | Lubrication Type N/A Food Grade Solid Lube | Cr - Dynamic Load Rating N/A 6490 N | C0r - Static Load Rating N/A 2980 N | Grease Reference Speed N/A | Oil Reference Speed N/A 12000 rpm |
CAD
N/A ![]() |
Add To Cart
Request Quote |
|
6202H-2RS | Bore Size d N/A 15 mm | Outside Diameter D N/A 35 mm | Outside Ring Width B N/A 11 mm | Features N/A Contact Seals | Lubrication Type N/A Standard Industrial Grease | Cr - Dynamic Load Rating N/A 6490 N | C0r - Static Load Rating N/A 2980 N | Grease Reference Speed N/A 19000 rpm | Oil Reference Speed N/A |
CAD
N/A ![]() |
Add To Cart
Request Quote |
|
6202H-2RS/F | Bore Size d N/A 15 mm | Outside Diameter D N/A 35 mm | Outside Ring Width B N/A 11 mm | Features N/A Contact Seals | Lubrication Type N/A Standard Food Safe Grease | Cr - Dynamic Load Rating N/A 6490 N | C0r - Static Load Rating N/A 2980 N | Grease Reference Speed N/A 19000 rpm | Oil Reference Speed N/A |
CAD
N/A ![]() |
Add To Cart
Request Quote |
|
6202H-ZZ/F | Bore Size d N/A 15 mm | Outside Diameter D N/A 35 mm | Outside Ring Width B N/A 11 mm | Features N/A Shields | Lubrication Type N/A Standard Food Safe Grease | Cr - Dynamic Load Rating N/A 6490 N | C0r - Static Load Rating N/A 2980 N | Grease Reference Speed N/A 19000 rpm | Oil Reference Speed N/A |
CAD
N/A ![]() |
Add To Cart
Request Quote |
|
6202H-2RS/FVSL613 | Bore Size d N/A 15 mm | Outside Diameter D N/A 35 mm | Outside Ring Width B N/A 11 mm | Features N/A Contact Seals | Lubrication Type N/A Food Grade Solid Lube | Cr - Dynamic Load Rating N/A 6490 N | C0r - Static Load Rating N/A 2980 N | Grease Reference Speed N/A | Oil Reference Speed N/A 12000 rpm |
CAD
N/A ![]() |
Add To Cart
Request Quote |
|
6302H | Bore Size d N/A 15 mm | Outside Diameter D N/A 42 mm | Outside Ring Width B N/A 13 mm | Features N/A Open | Lubrication Type N/A No Lubricant - Rust Preventative Only | Cr - Dynamic Load Rating N/A 9690 N | C0r - Static Load Rating N/A 4590 N | Grease Reference Speed N/A 16000 rpm | Oil Reference Speed N/A |
CAD
N/A ![]() |
Add To Cart
Request Quote |
|
6302H/FVSL613 | Bore Size d N/A 15 mm | Outside Diameter D N/A 42 mm | Outside Ring Width B N/A 13 mm | Features N/A Open | Lubrication Type N/A Food Grade Solid Lube | Cr - Dynamic Load Rating N/A 9690 N | C0r - Static Load Rating N/A 4590 N | Grease Reference Speed N/A | Oil Reference Speed N/A 10500 rpm |
CAD
N/A ![]() |
Add To Cart
Request Quote |
|
6302H-2RS | Bore Size d N/A 15 mm | Outside Diameter D N/A 42 mm | Outside Ring Width B N/A 13 mm | Features N/A Contact Seals | Lubrication Type N/A Standard Industrial Grease | Cr - Dynamic Load Rating N/A 9690 N | C0r - Static Load Rating N/A 4590 N | Grease Reference Speed N/A 16000 rpm | Oil Reference Speed N/A |
CAD
N/A ![]() |
Add To Cart
Request Quote |
|
6302H-2RS/F | Bore Size d N/A 15 mm | Outside Diameter D N/A 42 mm | Outside Ring Width B N/A 13 mm | Features N/A Contact Seals | Lubrication Type N/A Standard Food Safe Grease | Cr - Dynamic Load Rating N/A 9690 N | C0r - Static Load Rating N/A 4590 N | Grease Reference Speed N/A 16000 rpm | Oil Reference Speed N/A |
CAD
N/A ![]() |
Add To Cart
Request Quote |
|
6302H-ZZ/F | Bore Size d N/A 15 mm | Outside Diameter D N/A 42 mm | Outside Ring Width B N/A 13 mm | Features N/A Shields | Lubrication Type N/A Standard Food Safe Grease | Cr - Dynamic Load Rating N/A 9690 N | C0r - Static Load Rating N/A 4590 N | Grease Reference Speed N/A 16000 rpm | Oil Reference Speed N/A |
CAD
N/A ![]() |
Add To Cart
Request Quote |
|
6302H-2RS/FVSL613 | Bore Size d N/A 15 mm | Outside Diameter D N/A 42 mm | Outside Ring Width B N/A 13 mm | Features N/A Contact Seals | Lubrication Type N/A Food Grade Solid Lube | Cr - Dynamic Load Rating N/A 9690 N | C0r - Static Load Rating N/A 4590 N | Grease Reference Speed N/A | Oil Reference Speed N/A 10500 rpm |
CAD
N/A ![]() |
Add To Cart
Request Quote |
|
6003H | Bore Size d N/A 17 mm | Outside Diameter D N/A 35 mm | Outside Ring Width B N/A 10 mm | Features N/A Open | Lubrication Type N/A No Lubricant - Rust Preventative Only | Cr - Dynamic Load Rating N/A 5100 N | C0r - Static Load Rating N/A 2610 N | Grease Reference Speed N/A 19000 rpm | Oil Reference Speed N/A |
CAD
N/A ![]() |
Add To Cart
Request Quote |
|
6003H/FVSL613 | Bore Size d N/A 17 mm | Outside Diameter D N/A 35 mm | Outside Ring Width B N/A 10 mm | Features N/A Open | Lubrication Type N/A Food Grade Solid Lube | Cr - Dynamic Load Rating N/A 5100 N | C0r - Static Load Rating N/A 2610 N | Grease Reference Speed N/A | Oil Reference Speed N/A 11500 rpm |
CAD
N/A ![]() |
Add To Cart
Request Quote |
|
6003H-2RS | Bore Size d N/A 17 mm | Outside Diameter D N/A 35 mm | Outside Ring Width B N/A 10 mm | Features N/A Contact Seals | Lubrication Type N/A Standard Industrial Grease | Cr - Dynamic Load Rating N/A 5100 N | C0r - Static Load Rating N/A 2610 N | Grease Reference Speed N/A 19000 rpm | Oil Reference Speed N/A |
CAD
N/A ![]() |
Add To Cart
Request Quote |