Aerospace / Military Commercial / Industrial Technical Resources Online Catalog
Engineers power search our entire catalog of bearing and bushings, with access to every attribute and technical specification possible. View our online catalog...
CAD (0)
  • Cart is empty

Timken’s corrosion resistant deep groove ball bearings are an ideal fit for a variety of demanding applications. Constructed with stainless rings, rolling elements, and cages, our bearings can improve uptime in a variety of harsh environments.

51 - 75 of 276 | Results Per Page | View | Unit of Measure
 1 2 3 4 5 »  
Clear Filter

Bore Size d (mm)

Outside Diameter D (mm)

Outside Ring Width B (mm)

Features

Lubrication Type

Cr - Dynamic Load Rating (N)

C0r - Static Load Rating (N)

Part Number

Bore Size d

Outside Diameter D

Outside Ring Width B

Features

Lubrication Type

Cr - Dynamic Load Rating

C0r - Static Load Rating

Grease Reference Speed

Oil Reference Speed

CAD

N/A 12 mm N/A 37 mm N/A 12 mm N/A Contact Seals N/A Standard Industrial Grease N/A 8250 N N/A 3570 N N/A 19000 rpm N/A N/A CAD Icon (for items table)
N/A 12 mm N/A 37 mm N/A 12 mm N/A Contact Seals N/A Standard Food Safe Grease N/A 8250 N N/A 3570 N N/A 19000 rpm N/A N/A CAD Icon (for items table)
N/A 12 mm N/A 37 mm N/A 12 mm N/A Shields N/A Standard Food Safe Grease N/A 8250 N N/A 3570 N N/A 19000 rpm N/A N/A CAD Icon (for items table)
N/A 12 mm N/A 37 mm N/A 12 mm N/A Contact Seals N/A Food Grade Solid Lube N/A 8250 N N/A 3570 N N/A N/A 12200 rpm N/A CAD Icon (for items table)
N/A 15 mm N/A 32 mm N/A 9 mm N/A Open N/A No Lubricant - Rust Preventative Only N/A 4750 N N/A 2270 N N/A 20000 rpm N/A N/A CAD Icon (for items table)
N/A 15 mm N/A 32 mm N/A 9 mm N/A Open N/A Food Grade Solid Lube N/A 4750 N N/A 2270 N N/A N/A 12800 rpm N/A CAD Icon (for items table)
N/A 15 mm N/A 32 mm N/A 9 mm N/A Contact Seals N/A Standard Industrial Grease N/A 4750 N N/A 2270 N N/A 20000 rpm N/A N/A CAD Icon (for items table)
N/A 15 mm N/A 32 mm N/A 9 mm N/A Contact Seals N/A Standard Food Safe Grease N/A 4750 N N/A 2270 N N/A 20000 rpm N/A N/A CAD Icon (for items table)
N/A 15 mm N/A 32 mm N/A 9 mm N/A Shields N/A Standard Food Safe Grease N/A 4750 N N/A 2270 N N/A 20000 rpm N/A N/A CAD Icon (for items table)
N/A 15 mm N/A 32 mm N/A 9 mm N/A Contact Seals N/A Food Grade Solid Lube N/A 4750 N N/A 2270 N N/A N/A 12800 rpm N/A CAD Icon (for items table)
N/A 15 mm N/A 35 mm N/A 11 mm N/A Open N/A No Lubricant - Rust Preventative Only N/A 6490 N N/A 2980 N N/A 19000 rpm N/A N/A CAD Icon (for items table)
N/A 15 mm N/A 35 mm N/A 11 mm N/A Open N/A Food Grade Solid Lube N/A 6490 N N/A 2980 N N/A N/A 12000 rpm N/A CAD Icon (for items table)
N/A 15 mm N/A 35 mm N/A 11 mm N/A Contact Seals N/A Standard Industrial Grease N/A 6490 N N/A 2980 N N/A 19000 rpm N/A N/A CAD Icon (for items table)
N/A 15 mm N/A 35 mm N/A 11 mm N/A Contact Seals N/A Standard Food Safe Grease N/A 6490 N N/A 2980 N N/A 19000 rpm N/A N/A CAD Icon (for items table)
N/A 15 mm N/A 35 mm N/A 11 mm N/A Shields N/A Standard Food Safe Grease N/A 6490 N N/A 2980 N N/A 19000 rpm N/A N/A CAD Icon (for items table)
N/A 15 mm N/A 35 mm N/A 11 mm N/A Contact Seals N/A Food Grade Solid Lube N/A 6490 N N/A 2980 N N/A N/A 12000 rpm N/A CAD Icon (for items table)
N/A 15 mm N/A 42 mm N/A 13 mm N/A Open N/A No Lubricant - Rust Preventative Only N/A 9690 N N/A 4590 N N/A 16000 rpm N/A N/A CAD Icon (for items table)
N/A 15 mm N/A 42 mm N/A 13 mm N/A Open N/A Food Grade Solid Lube N/A 9690 N N/A 4590 N N/A N/A 10500 rpm N/A CAD Icon (for items table)
N/A 15 mm N/A 42 mm N/A 13 mm N/A Contact Seals N/A Standard Industrial Grease N/A 9690 N N/A 4590 N N/A 16000 rpm N/A N/A CAD Icon (for items table)
N/A 15 mm N/A 42 mm N/A 13 mm N/A Contact Seals N/A Standard Food Safe Grease N/A 9690 N N/A 4590 N N/A 16000 rpm N/A N/A CAD Icon (for items table)
N/A 15 mm N/A 42 mm N/A 13 mm N/A Shields N/A Standard Food Safe Grease N/A 9690 N N/A 4590 N N/A 16000 rpm N/A N/A CAD Icon (for items table)
N/A 15 mm N/A 42 mm N/A 13 mm N/A Contact Seals N/A Food Grade Solid Lube N/A 9690 N N/A 4590 N N/A N/A 10500 rpm N/A CAD Icon (for items table)
N/A 17 mm N/A 35 mm N/A 10 mm N/A Open N/A No Lubricant - Rust Preventative Only N/A 5100 N N/A 2610 N N/A 19000 rpm N/A N/A CAD Icon (for items table)
N/A 17 mm N/A 35 mm N/A 10 mm N/A Open N/A Food Grade Solid Lube N/A 5100 N N/A 2610 N N/A N/A 11500 rpm N/A CAD Icon (for items table)
N/A 17 mm N/A 35 mm N/A 10 mm N/A Contact Seals N/A Standard Industrial Grease N/A 5100 N N/A 2610 N N/A 19000 rpm N/A N/A CAD Icon (for items table)
51 - 75 of 276 | Results Per Page | View | Unit of Measure
 1 2 3 4 5 »