Montage of Timken Bearing Products
Batch CAD Cart (0)
  • Cart is empty

Timken’s corrosion resistant deep groove ball bearings are an ideal fit for a variety of demanding applications. Constructed with stainless rings, rolling elements, and cages, our bearings can improve uptime in a variety of harsh environments.

126 - 150 of 276 | Results Per Page | View | Unit of Measure
« 6 7 8 9 10 »  
Clear Filter

Bore Size d (mm)

Outside Diameter D (mm)

Outside Ring Width B (mm)

Features

Lubrication Type

Cr - Dynamic Load Rating (N)

C0r - Static Load Rating (N)

Part Number

Bore Size d

Outside Diameter D

Outside Ring Width B

Features

Lubrication Type

Cr - Dynamic Load Rating

C0r - Static Load Rating

Grease Reference Speed

Oil Reference Speed

CAD

Add To Cart/Request Quote
N/A 25 mm N/A 62 mm N/A 17 mm N/A Contact Seals N/A Food Grade Solid Lube N/A 17510 N N/A 9520 N N/A N/A 6900 rpm N/A CAD Add To Cart
Request Quote
N/A 30 mm N/A 55 mm N/A 13 mm N/A Open N/A No Lubricant - Rust Preventative Only N/A 11200 N N/A 6620 N N/A 12000 rpm N/A N/A CAD Add To Cart
Request Quote
N/A 30 mm N/A 55 mm N/A 13 mm N/A Open N/A Food Grade Solid Lube N/A 11200 N N/A 6620 N N/A N/A 7100 rpm N/A CAD Add To Cart
Request Quote
N/A 30 mm N/A 55 mm N/A 13 mm N/A Contact Seals N/A Standard Industrial Grease N/A 11200 N N/A 6620 N N/A 12000 rpm N/A N/A CAD Add To Cart
Request Quote
N/A 30 mm N/A 55 mm N/A 13 mm N/A Contact Seals N/A Standard Food Safe Grease N/A 11200 N N/A 6620 N N/A 12000 rpm N/A N/A CAD Add To Cart
Request Quote
N/A 30 mm N/A 55 mm N/A 13 mm N/A Shields N/A Standard Food Safe Grease N/A 11200 N N/A 6620 N N/A 12000 rpm N/A N/A CAD Add To Cart
Request Quote
N/A 30 mm N/A 55 mm N/A 13 mm N/A Contact Seals N/A Food Grade Solid Lube N/A 11200 N N/A 6620 N N/A N/A 7100 rpm N/A CAD Add To Cart
Request Quote
N/A 30 mm N/A 62 mm N/A 16 mm N/A Open N/A No Lubricant - Rust Preventative Only N/A 16500 N N/A 9070 N N/A 11000 rpm N/A N/A CAD Add To Cart
Request Quote
N/A 30 mm N/A 62 mm N/A 16 mm N/A Open N/A Food Grade Solid Lube N/A 16500 N N/A 9070 N N/A N/A 6500 rpm N/A CAD Add To Cart
Request Quote
N/A 30 mm N/A 62 mm N/A 16 mm N/A Contact Seals N/A Standard Industrial Grease N/A 16500 N N/A 9070 N N/A 11000 rpm N/A N/A CAD Add To Cart
Request Quote
N/A 30 mm N/A 62 mm N/A 16 mm N/A Contact Seals N/A Standard Food Safe Grease N/A 16500 N N/A 9070 N N/A 11000 rpm N/A N/A CAD Add To Cart
Request Quote
N/A 30 mm N/A 62 mm N/A 16 mm N/A Shields N/A Standard Food Safe Grease N/A 16500 N N/A 9070 N N/A 11000 rpm N/A N/A CAD Add To Cart
Request Quote
N/A 30 mm N/A 62 mm N/A 16 mm N/A Contact Seals N/A Food Grade Solid Lube N/A 16500 N N/A 9070 N N/A N/A 6500 rpm N/A CAD Add To Cart
Request Quote
N/A 30 mm N/A 72 mm N/A 19 mm N/A Open N/A No Lubricant - Rust Preventative Only N/A 22610 N N/A 12750 N N/A 10000 rpm N/A N/A CAD Add To Cart
Request Quote
N/A 30 mm N/A 72 mm N/A 19 mm N/A Open N/A Food Grade Solid Lube N/A 22610 N N/A 12750 N N/A N/A 5900 rpm N/A CAD Add To Cart
Request Quote
N/A 30 mm N/A 72 mm N/A 19 mm N/A Contact Seals N/A Standard Industrial Grease N/A 22610 N N/A 12750 N N/A 10000 rpm N/A N/A CAD Add To Cart
Request Quote
N/A 30 mm N/A 72 mm N/A 19 mm N/A Contact Seals N/A Standard Food Safe Grease N/A 22610 N N/A 12750 N N/A 10000 rpm N/A N/A CAD Add To Cart
Request Quote
N/A 30 mm N/A 72 mm N/A 19 mm N/A Shields N/A Standard Food Safe Grease N/A 22610 N N/A 12750 N N/A 10000 rpm N/A N/A CAD Add To Cart
Request Quote
N/A 30 mm N/A 72 mm N/A 19 mm N/A Contact Seals N/A Food Grade Solid Lube N/A 22610 N N/A 12750 N N/A N/A 5900 rpm N/A CAD Add To Cart
Request Quote
N/A 35 mm N/A 62 mm N/A 14 mm N/A Open N/A No Lubricant - Rust Preventative Only N/A 13600 N N/A 8240 N N/A 11000 rpm N/A N/A CAD Add To Cart
Request Quote
N/A 35 mm N/A 62 mm N/A 14 mm N/A Open N/A Food Grade Solid Lube N/A 13600 N N/A 8240 N N/A N/A 6200 rpm N/A CAD Add To Cart
Request Quote
N/A 35 mm N/A 62 mm N/A 14 mm N/A Contact Seals N/A Standard Industrial Grease N/A 13600 N N/A 8240 N N/A 11000 rpm N/A N/A CAD Add To Cart
Request Quote
N/A 35 mm N/A 62 mm N/A 14 mm N/A Contact Seals N/A Standard Food Safe Grease N/A 13600 N N/A 8240 N N/A 11000 rpm N/A N/A CAD Add To Cart
Request Quote
N/A 35 mm N/A 62 mm N/A 14 mm N/A Shields N/A Standard Food Safe Grease N/A 13600 N N/A 8240 N N/A 11000 rpm N/A N/A CAD Add To Cart
Request Quote
N/A 35 mm N/A 62 mm N/A 14 mm N/A Contact Seals N/A Food Grade Solid Lube N/A 13600 N N/A 8240 N N/A N/A 6200 rpm N/A CAD Add To Cart
Request Quote
126 - 150 of 276 | Results Per Page | View | Unit of Measure
« 6 7 8 9 10 »