Montage of Timken Bearing Products
Batch CAD Cart (0)
  • Cart is empty

Timken’s corrosion resistant deep groove ball bearings are an ideal fit for a variety of demanding applications. Constructed with stainless rings, rolling elements, and cages, our bearings can improve uptime in a variety of harsh environments.

201 - 225 of 276 | Results Per Page | View | Unit of Measure
« 6 7 8 9 10 »  
Clear Filter

Bore Size d (mm)

Outside Diameter D (mm)

Outside Ring Width B (mm)

Features

Lubrication Type

Cr - Dynamic Load Rating (N)

C0r - Static Load Rating (N)

Part Number

Bore Size d

Outside Diameter D

Outside Ring Width B

Features

Lubrication Type

Cr - Dynamic Load Rating

C0r - Static Load Rating

Grease Reference Speed

Oil Reference Speed

CAD

Add To Cart/Request Quote
N/A 10 mm N/A 22 mm N/A 6 mm N/A Contact Seals N/A Standard Industrial Grease N/A 2290 N N/A 1020 N N/A 31000 rpm N/A 31000 rpm N/A CAD Add To Cart
Request Quote
N/A 10 mm N/A 22 mm N/A 6 mm N/A Contact Seals N/A Standard Food Safe Grease N/A 2290 N N/A 1020 N N/A 31000 rpm N/A 31000 rpm N/A CAD Add To Cart
Request Quote
N/A 10 mm N/A 22 mm N/A 6 mm N/A Shields N/A Standard Food Safe Grease N/A 2290 N N/A 1020 N N/A 31000 rpm N/A 31000 rpm N/A CAD Add To Cart
Request Quote
N/A 10 mm N/A 22 mm N/A 6 mm N/A Contact Seals N/A Food Grade Solid Lube N/A 2290 N N/A 1020 N N/A N/A 18800 rpm N/A CAD Add To Cart
Request Quote
N/A 12 mm N/A 24 mm N/A 6 mm N/A Open N/A No Lubricant - Rust Preventative Only N/A 2460 N N/A 1170 N N/A 28000 rpm N/A 33000 rpm N/A CAD Add To Cart
Request Quote
N/A 12 mm N/A 24 mm N/A 6 mm N/A Open N/A Food Grade Solid Lube N/A 2460 N N/A 1170 N N/A N/A 16700 rpm N/A CAD Add To Cart
Request Quote
N/A 12 mm N/A 24 mm N/A 6 mm N/A Contact Seals N/A Standard Industrial Grease N/A 2460 N N/A 1170 N N/A 28000 rpm N/A 28000 rpm N/A CAD Add To Cart
Request Quote
N/A 12 mm N/A 24 mm N/A 6 mm N/A Contact Seals N/A Standard Food Safe Grease N/A 2460 N N/A 1170 N N/A 28000 rpm N/A 28000 rpm N/A CAD Add To Cart
Request Quote
N/A 12 mm N/A 24 mm N/A 6 mm N/A Shields N/A Standard Food Safe Grease N/A 2460 N N/A 1170 N N/A 28000 rpm N/A 28000 rpm N/A CAD Add To Cart
Request Quote
N/A 12 mm N/A 24 mm N/A 6 mm N/A Contact Seals N/A Food Grade Solid Lube N/A 2460 N N/A 1170 N N/A N/A 16700 rpm N/A CAD Add To Cart
Request Quote
N/A 15 mm N/A 28 mm N/A 7 mm N/A Open N/A No Lubricant - Rust Preventative Only N/A 3670 N N/A 1810 N N/A 24000 rpm N/A 29000 rpm N/A CAD Add To Cart
Request Quote
N/A 15 mm N/A 28 mm N/A 7 mm N/A Open N/A Food Grade Solid Lube N/A 3670 N N/A 1810 N N/A N/A 14000 rpm N/A CAD Add To Cart
Request Quote
N/A 15 mm N/A 28 mm N/A 7 mm N/A Contact Seals N/A Standard Industrial Grease N/A 3670 N N/A 1810 N N/A 24000 rpm N/A 24000 rpm N/A CAD Add To Cart
Request Quote
N/A 15 mm N/A 28 mm N/A 7 mm N/A Contact Seals N/A Standard Food Safe Grease N/A 3670 N N/A 1810 N N/A 24000 rpm N/A 24000 rpm N/A CAD Add To Cart
Request Quote
N/A 15 mm N/A 28 mm N/A 7 mm N/A Shields N/A Standard Food Safe Grease N/A 3670 N N/A 1810 N N/A 24000 rpm N/A 24000 rpm N/A CAD Add To Cart
Request Quote
N/A 15 mm N/A 28 mm N/A 7 mm N/A Contact Seals N/A Food Grade Solid Lube N/A 3670 N N/A 1810 N N/A N/A 14000 rpm N/A CAD Add To Cart
Request Quote
N/A 17 mm N/A 30 mm N/A 7 mm N/A Open N/A No Lubricant - Rust Preventative Only N/A 3900 N N/A 2050 N N/A 22000 rpm N/A 26000 rpm N/A CAD Add To Cart
Request Quote
N/A 17 mm N/A 30 mm N/A 7 mm N/A Open N/A Food Grade Solid Lube N/A 3900 N N/A 2050 N N/A N/A 12800 rpm N/A CAD Add To Cart
Request Quote
N/A 17 mm N/A 30 mm N/A 7 mm N/A Contact Seals N/A Standard Industrial Grease N/A 3900 N N/A 2050 N N/A 22000 rpm N/A 22000 rpm N/A CAD Add To Cart
Request Quote
N/A 17 mm N/A 30 mm N/A 7 mm N/A Contact Seals N/A Standard Food Safe Grease N/A 3900 N N/A 2050 N N/A 22000 rpm N/A 22000 rpm N/A CAD Add To Cart
Request Quote
N/A 17 mm N/A 30 mm N/A 7 mm N/A Shields N/A Standard Food Safe Grease N/A 3900 N N/A 2050 N N/A 22000 rpm N/A 22000 rpm N/A CAD Add To Cart
Request Quote
N/A 17 mm N/A 30 mm N/A 7 mm N/A Contact Seals N/A Food Grade Solid Lube N/A 3900 N N/A 2050 N N/A N/A 12800 rpm N/A CAD Add To Cart
Request Quote
N/A 20 mm N/A 37 mm N/A 9 mm N/A Open N/A No Lubricant - Rust Preventative Only N/A 5420 N N/A 2950 N N/A 19000 rpm N/A 22000 rpm N/A CAD Add To Cart
Request Quote
N/A 20 mm N/A 37 mm N/A 9 mm N/A Open N/A Food Grade Solid Lube N/A 5420 N N/A 2950 N N/A N/A 10500 rpm N/A CAD Add To Cart
Request Quote
N/A 20 mm N/A 37 mm N/A 9 mm N/A Contact Seals N/A Standard Industrial Grease N/A 5420 N N/A 2950 N N/A 19000 rpm N/A 19000 rpm N/A CAD Add To Cart
Request Quote
201 - 225 of 276 | Results Per Page | View | Unit of Measure
« 6 7 8 9 10 »