Aerospace / Military Commercial / Industrial Technical Resources Online Catalog
Engineers power search our entire catalog of bearing and bushings, with access to every attribute and technical specification possible. View our online catalog...
Timken corrosion-resistant deep groove ball bearings are engineered to perform reliably in harsh environments where moisture, chemicals, and contaminants can compromise standard bearings. Featuring stainless steel construction and advanced sealing options, these bearings deliver superior protection against rust and corrosion while maintaining high-speed capability and low friction. Ideal for food and beverage processing and other demanding industries, Timken’s corrosion-resistant bearings help extend equipment life, reduce maintenance costs, and ensure consistent performance under challenging conditions.
1 - 50 of 276 | Results Per Page | View | Unit of Measure
1 2 3 4 5 »  
Clear Filter

Bore (d) (mm)

O.D. (D) (mm)

Width (B) (mm)

Features

Lubrication Type

Dynamic Radial Load Rating - 1M Revs (C1) (N)

Static Radial Load Rating (C0) (N)

Part Number

Bore (d)

O.D. (D)

Width (B)

Features

Lubrication Type

Dynamic Radial Load Rating - 1M Revs (C1)

Static Radial Load Rating (C0)

Grease Reference Speed

Limiting Speed - Oil

CAD

608H-2RS N/A 8 mm N/A 22 mm N/A 7 mm N/A Contact Seals N/A Standard Industrial Grease N/A 2800 N N/A 1090 N N/A 33000 rpm N/A 39000 rpm N/A CAD Icon (for items table)
608H-2RS/F N/A 8 mm N/A 22 mm N/A 7 mm N/A Contact Seals N/A Standard Food Safe Grease N/A 2800 N N/A 1090 N N/A 33000 rpm N/A 39000 rpm N/A CAD Icon (for items table)
618/8H-2RS N/A 8 mm N/A 16 mm N/A 4 mm N/A Contact Seals N/A Standard Industrial Grease N/A 1070 N N/A 470 N N/A 24000 rpm N/A 47000 rpm N/A CAD Icon (for items table)
618/8H-2RS/F N/A 8 mm N/A 16 mm N/A 4 mm N/A Contact Seals N/A Standard Food Safe Grease N/A 1070 N N/A 470 N N/A 24000 rpm N/A 47000 rpm N/A CAD Icon (for items table)
619/8H-2RS N/A 8 mm N/A 19 mm N/A 6 mm N/A Contact Seals N/A Standard Industrial Grease N/A 1900 N N/A 730 N N/A 22200 rpm N/A 44000 rpm N/A CAD Icon (for items table)
619/8H-2RS/F N/A 8 mm N/A 19 mm N/A 6 mm N/A Contact Seals N/A Standard Food Safe Grease N/A 1900 N N/A 730 N N/A 22200 rpm N/A 44000 rpm N/A CAD Icon (for items table)
626H-2RS N/A 6 mm N/A 19 mm N/A 6 mm N/A Contact Seals N/A Standard Industrial Grease N/A 2000 N N/A 710 N N/A 22800 rpm N/A 45000 rpm N/A CAD Icon (for items table)
626H-2RS/F N/A 6 mm N/A 19 mm N/A 6 mm N/A Contact Seals N/A Standard Food Safe Grease N/A 2000 N N/A 710 N N/A 22800 rpm N/A 45000 rpm N/A CAD Icon (for items table)
R4H-2RS/F N/A 6.35 mm N/A 15.875 mm N/A 4.978 mm N/A Contact Seals N/A Standard Food Safe Grease N/A 1260 N N/A 490 N N/A 27000 rpm N/A N/A CAD Icon (for items table)
R4H-ZZ/F N/A 6.35 mm N/A 15.875 mm N/A 4.978 mm N/A Shields N/A Standard Food Safe Grease N/A 1260 N N/A 490 N N/A 45000 rpm N/A N/A CAD Icon (for items table)
R6H-2RS/F N/A 9.525 mm N/A 22.225 mm N/A 7.142 mm N/A Contact Seals N/A Standard Food Safe Grease N/A 2830 N N/A 1130 N N/A 18900 rpm N/A N/A CAD Icon (for items table)
R6H-ZZ/F N/A 9.525 mm N/A 22.225 mm N/A 7.142 mm N/A Shields N/A Standard Food Safe Grease N/A 2830 N N/A 1130 N N/A 31500 rpm N/A N/A CAD Icon (for items table)
R8H-2RS/F N/A 12.7 mm N/A 28.575 mm N/A 7.938 mm N/A Contact Seals N/A Standard Food Safe Grease N/A 4350 N N/A 1910 N N/A 14500 rpm N/A N/A CAD Icon (for items table)
R8H-ZZ/F N/A 12.7 mm N/A 28.575 mm N/A 7.938 mm N/A Shields N/A Standard Food Safe Grease N/A 4350 N N/A 1910 N N/A 24200 rpm N/A N/A CAD Icon (for items table)
R10H-2RS/F N/A 15.875 mm N/A 34.925 mm N/A 8.733 mm N/A Contact Seals N/A Standard Food Safe Grease N/A 5100 N N/A 2610 N N/A 11800 rpm N/A N/A CAD Icon (for items table)
R10H-ZZ/F N/A 15.875 mm N/A 34.925 mm N/A 8.733 mm N/A Shields N/A Standard Food Safe Grease N/A 5100 N N/A 2610 N N/A 19700 rpm N/A N/A CAD Icon (for items table)
R12H-2RS/F N/A 19.05 mm N/A 41.275 mm N/A 11.113 mm N/A Contact Seals N/A Standard Food Safe Grease N/A 7980 N N/A 4050 N N/A 9900 rpm N/A N/A CAD Icon (for items table)
R12H-ZZ/F N/A 19.05 mm N/A 41.275 mm N/A 11.113 mm N/A Shields N/A Standard Food Safe Grease N/A 7980 N N/A 4050 N N/A 16600 rpm N/A N/A CAD Icon (for items table)
6000H N/A 10 mm N/A 26 mm N/A 8 mm N/A Open N/A No Lubricant - Rust Preventative Only N/A 3890 N N/A 1570 N N/A 29000 rpm N/A 34000 rpm N/A CAD Icon (for items table)
6000H/FVSL613 N/A 10 mm N/A 26 mm N/A 8 mm N/A Open N/A Food Grade Solid Lube N/A 3890 N N/A 1570 N N/A 29000 rpm N/A 34000 rpm N/A CAD Icon (for items table)
6000H-2RS N/A 10 mm N/A 26 mm N/A 8 mm N/A Contact Seals N/A Standard Industrial Grease N/A 3890 N N/A 1570 N N/A 21000 rpm N/A 38000 rpm N/A CAD Icon (for items table)
6000H-2RS/F N/A 10 mm N/A 26 mm N/A 8 mm N/A Contact Seals N/A Standard Food Safe Grease N/A 3890 N N/A 1570 N N/A 21000 rpm N/A 38000 rpm N/A CAD Icon (for items table)
6000H-ZZ/F N/A 10 mm N/A 26 mm N/A 8 mm N/A Shields N/A Standard Food Safe Grease N/A 3890 N N/A 1570 N N/A 29000 rpm N/A 38000 rpm N/A CAD Icon (for items table)
6000H-2RS/FVSL613 N/A 10 mm N/A 26 mm N/A 8 mm N/A Contact Seals N/A Food Grade Solid Lube N/A 3890 N N/A 1570 N N/A 21000 rpm N/A 38000 rpm N/A CAD Icon (for items table)
6200H N/A 10 mm N/A 30 mm N/A 9 mm N/A Open N/A No Lubricant - Rust Preventative Only N/A 4350 N N/A 1910 N N/A 24000 rpm N/A 30000 rpm N/A CAD Icon (for items table)
6200H/FVSL613 N/A 10 mm N/A 30 mm N/A 9 mm N/A Open N/A Food Grade Solid Lube N/A 4350 N N/A 1910 N N/A 24000 rpm N/A 30000 rpm N/A CAD Icon (for items table)
6200H-2RS N/A 10 mm N/A 30 mm N/A 9 mm N/A Contact Seals N/A Standard Industrial Grease N/A 4350 N N/A 1910 N N/A 18000 rpm N/A 32000 rpm N/A CAD Icon (for items table)
6200H-2RS/F N/A 10 mm N/A 30 mm N/A 9 mm N/A Contact Seals N/A Standard Food Safe Grease N/A 4350 N N/A 1910 N N/A 18000 rpm N/A 32000 rpm N/A CAD Icon (for items table)
6200H-ZZ/F N/A 10 mm N/A 30 mm N/A 9 mm N/A Shields N/A Standard Food Safe Grease N/A 4350 N N/A 1910 N N/A 24000 rpm N/A 32000 rpm N/A CAD Icon (for items table)
6200H-2RS/FVSL613 N/A 10 mm N/A 30 mm N/A 9 mm N/A Contact Seals N/A Food Grade Solid Lube N/A 4350 N N/A 1910 N N/A 18000 rpm N/A 32000 rpm N/A CAD Icon (for items table)
6300H N/A 10 mm N/A 35 mm N/A 11 mm N/A Open N/A No Lubricant - Rust Preventative Only N/A 6890 N N/A 2980 N N/A 23000 rpm N/A 27000 rpm N/A CAD Icon (for items table)
6300H/FVSL613 N/A 10 mm N/A 35 mm N/A 11 mm N/A Open N/A Food Grade Solid Lube N/A 6890 N N/A 2980 N N/A 23000 rpm N/A 27000 rpm N/A CAD Icon (for items table)
6300H-2RS N/A 10 mm N/A 35 mm N/A 11 mm N/A Contact Seals N/A Standard Industrial Grease N/A 6890 N N/A 2980 N N/A 16000 rpm N/A 29000 rpm N/A CAD Icon (for items table)
6300H-2RS/F N/A 10 mm N/A 35 mm N/A 11 mm N/A Contact Seals N/A Standard Food Safe Grease N/A 6890 N N/A 2980 N N/A 16000 rpm N/A 29000 rpm N/A CAD Icon (for items table)
6300H-ZZ/F N/A 10 mm N/A 35 mm N/A 11 mm N/A Shields N/A Standard Food Safe Grease N/A 6890 N N/A 2980 N N/A 23000 rpm N/A 29000 rpm N/A CAD Icon (for items table)
6300H-2RS/FVSL613 N/A 10 mm N/A 35 mm N/A 11 mm N/A Contact Seals N/A Food Grade Solid Lube N/A 6890 N N/A 2980 N N/A 16000 rpm N/A 29000 rpm N/A CAD Icon (for items table)
6001H N/A 12 mm N/A 28 mm N/A 8 mm N/A Open N/A No Lubricant - Rust Preventative Only N/A 4350 N N/A 1910 N N/A 26000 rpm N/A 30000 rpm N/A CAD Icon (for items table)
6001H/FVSL613 N/A 12 mm N/A 28 mm N/A 8 mm N/A Open N/A Food Grade Solid Lube N/A 4350 N N/A 1910 N N/A 26000 rpm N/A 30000 rpm N/A CAD Icon (for items table)
6001H-2RS N/A 12 mm N/A 28 mm N/A 8 mm N/A Contact Seals N/A Standard Industrial Grease N/A 4350 N N/A 1910 N N/A 18000 rpm N/A 33000 rpm N/A CAD Icon (for items table)
6001H-2RS/F N/A 12 mm N/A 28 mm N/A 8 mm N/A Contact Seals N/A Standard Food Safe Grease N/A 4350 N N/A 1910 N N/A 18000 rpm N/A 33000 rpm N/A CAD Icon (for items table)
6001H-ZZ/F N/A 12 mm N/A 28 mm N/A 8 mm N/A Shields N/A Standard Food Safe Grease N/A 4350 N N/A 1910 N N/A 26000 rpm N/A 33000 rpm N/A CAD Icon (for items table)
6001H-2RS/FVSL613 N/A 12 mm N/A 28 mm N/A 8 mm N/A Contact Seals N/A Food Grade Solid Lube N/A 4350 N N/A 1910 N N/A 18000 rpm N/A 33000 rpm N/A CAD Icon (for items table)
6201H N/A 12 mm N/A 32 mm N/A 10 mm N/A Open N/A No Lubricant - Rust Preventative Only N/A 5780 N N/A 2440 N N/A 22000 rpm N/A 26000 rpm N/A CAD Icon (for items table)
6201H/FVSL613 N/A 12 mm N/A 32 mm N/A 10 mm N/A Open N/A Food Grade Solid Lube N/A 5780 N N/A 2440 N N/A 22000 rpm N/A 26000 rpm N/A CAD Icon (for items table)
6201H-2RS N/A 12 mm N/A 32 mm N/A 10 mm N/A Contact Seals N/A Standard Industrial Grease N/A 5780 N N/A 2440 N N/A 16000 rpm N/A 30000 rpm N/A CAD Icon (for items table)
6201H-2RS/F N/A 12 mm N/A 32 mm N/A 10 mm N/A Contact Seals N/A Standard Food Safe Grease N/A 5780 N N/A 2440 N N/A 16000 rpm N/A 30000 rpm N/A CAD Icon (for items table)
6201H-ZZ/F N/A 12 mm N/A 32 mm N/A 10 mm N/A Shields N/A Standard Food Safe Grease N/A 5780 N N/A 2440 N N/A 22000 rpm N/A 30000 rpm N/A CAD Icon (for items table)
6201H-2RS/FVSL613 N/A 12 mm N/A 32 mm N/A 10 mm N/A Contact Seals N/A Food Grade Solid Lube N/A 5780 N N/A 2440 N N/A 16000 rpm N/A 30000 rpm N/A CAD Icon (for items table)
6301H N/A 12 mm N/A 37 mm N/A 12 mm N/A Open N/A No Lubricant - Rust Preventative Only N/A 8250 N N/A 3570 N N/A 20000 rpm N/A 24000 rpm N/A CAD Icon (for items table)
6301H/FVSL613 N/A 12 mm N/A 37 mm N/A 12 mm N/A Open N/A Food Grade Solid Lube N/A 8250 N N/A 3570 N N/A 20000 rpm N/A 24000 rpm N/A CAD Icon (for items table)
1 - 50 of 276 | Results Per Page | View | Unit of Measure
1 2 3 4 5 »