Timken’s corrosion resistant deep groove ball bearings are an ideal fit for a variety of demanding applications. Constructed with stainless rings, rolling elements, and cages, our bearings can improve uptime in a variety of harsh environments.
Part Number |
Bore Size d |
Outside Diameter D |
Outside Ring Width B |
Features |
Lubrication Type |
Cr - Dynamic Load Rating |
C0r - Static Load Rating |
Grease Reference Speed |
Oil Reference Speed |
CAD |
---|---|---|---|---|---|---|---|---|---|---|
6005-ZZC3 | Bore Size d N/A 20 mm | Outside Diameter D N/A 42 mm | Outside Ring Width B N/A 12 mm | Features N/A Open | Lubrication Type N/A | Cr - Dynamic Load Rating N/A 7980 N | C0r - Static Load Rating N/A 4050 N | Grease Reference Speed N/A 17000 rpm | Oil Reference Speed N/A 25000 rpm | CAD N/A |
636H-2RS | Bore Size d N/A 6 mm | Outside Diameter D N/A 22 mm | Outside Ring Width B N/A 7 mm | Features N/A Contact Seals | Lubrication Type N/A Standard Industrial Grease | Cr - Dynamic Load Rating N/A 2800 N | C0r - Static Load Rating N/A 1090 N | Grease Reference Speed N/A 18000 rpm | Oil Reference Speed N/A 21000 rpm | CAD N/A |
6301H | Bore Size d N/A 12 mm | Outside Diameter D N/A 37 mm | Outside Ring Width B N/A 12 mm | Features N/A Open | Lubrication Type N/A No Lubricant - Rust Preventative Only | Cr - Dynamic Load Rating N/A 8250 N | C0r - Static Load Rating N/A 3570 N | Grease Reference Speed N/A 19000 rpm | Oil Reference Speed N/A 27000 rpm | CAD N/A |
6301H/FVSL613 | Bore Size d N/A 12 mm | Outside Diameter D N/A 37 mm | Outside Ring Width B N/A 12 mm | Features N/A Open | Lubrication Type N/A Food Grade Solid Lube | Cr - Dynamic Load Rating N/A 8250 N | C0r - Static Load Rating N/A 3570 N | Grease Reference Speed N/A 19000 rpm | Oil Reference Speed N/A 27000 rpm | CAD N/A |
6301H-2RS | Bore Size d N/A 12 mm | Outside Diameter D N/A 37 mm | Outside Ring Width B N/A 12 mm | Features N/A Contact Seals | Lubrication Type N/A Standard Industrial Grease | Cr - Dynamic Load Rating N/A 8250 N | C0r - Static Load Rating N/A 3570 N | Grease Reference Speed N/A 19000 rpm | Oil Reference Speed N/A 27000 rpm | CAD N/A |
6301H-2RS/F | Bore Size d N/A 12 mm | Outside Diameter D N/A 37 mm | Outside Ring Width B N/A 12 mm | Features N/A Contact Seals | Lubrication Type N/A Standard Food Safe Grease | Cr - Dynamic Load Rating N/A 8250 N | C0r - Static Load Rating N/A 3570 N | Grease Reference Speed N/A 19000 rpm | Oil Reference Speed N/A 27000 rpm | CAD N/A |
6301H-ZZ/F | Bore Size d N/A 12 mm | Outside Diameter D N/A 37 mm | Outside Ring Width B N/A 12 mm | Features N/A Shields | Lubrication Type N/A Standard Food Safe Grease | Cr - Dynamic Load Rating N/A 8250 N | C0r - Static Load Rating N/A 3570 N | Grease Reference Speed N/A 19000 rpm | Oil Reference Speed N/A 27000 rpm | CAD N/A |
6301H-2RS/FVSL613 | Bore Size d N/A 12 mm | Outside Diameter D N/A 37 mm | Outside Ring Width B N/A 12 mm | Features N/A Contact Seals | Lubrication Type N/A Food Grade Solid Lube | Cr - Dynamic Load Rating N/A 8250 N | C0r - Static Load Rating N/A 3570 N | Grease Reference Speed N/A 19000 rpm | Oil Reference Speed N/A 27000 rpm | CAD N/A |
6202H | Bore Size d N/A 15 mm | Outside Diameter D N/A 35 mm | Outside Ring Width B N/A 11 mm | Features N/A Open | Lubrication Type N/A No Lubricant - Rust Preventative Only | Cr - Dynamic Load Rating N/A 6490 N | C0r - Static Load Rating N/A 2980 N | Grease Reference Speed N/A 19000 rpm | Oil Reference Speed N/A 28000 rpm | CAD N/A |
6202H/FVSL613 | Bore Size d N/A 15 mm | Outside Diameter D N/A 35 mm | Outside Ring Width B N/A 11 mm | Features N/A Open | Lubrication Type N/A Food Grade Solid Lube | Cr - Dynamic Load Rating N/A 6490 N | C0r - Static Load Rating N/A 2980 N | Grease Reference Speed N/A 19000 rpm | Oil Reference Speed N/A 28000 rpm | CAD N/A |
6202H-2RS | Bore Size d N/A 15 mm | Outside Diameter D N/A 35 mm | Outside Ring Width B N/A 11 mm | Features N/A Contact Seals | Lubrication Type N/A Standard Industrial Grease | Cr - Dynamic Load Rating N/A 6490 N | C0r - Static Load Rating N/A 2980 N | Grease Reference Speed N/A 19000 rpm | Oil Reference Speed N/A 28000 rpm | CAD N/A |
6202H-2RS/F | Bore Size d N/A 15 mm | Outside Diameter D N/A 35 mm | Outside Ring Width B N/A 11 mm | Features N/A Contact Seals | Lubrication Type N/A Standard Food Safe Grease | Cr - Dynamic Load Rating N/A 6490 N | C0r - Static Load Rating N/A 2980 N | Grease Reference Speed N/A 19000 rpm | Oil Reference Speed N/A 28000 rpm | CAD N/A |
6202H-ZZ/F | Bore Size d N/A 15 mm | Outside Diameter D N/A 35 mm | Outside Ring Width B N/A 11 mm | Features N/A Shields | Lubrication Type N/A Standard Food Safe Grease | Cr - Dynamic Load Rating N/A 6490 N | C0r - Static Load Rating N/A 2980 N | Grease Reference Speed N/A 19000 rpm | Oil Reference Speed N/A 28000 rpm | CAD N/A |
6202H-2RS/FVSL613 | Bore Size d N/A 15 mm | Outside Diameter D N/A 35 mm | Outside Ring Width B N/A 11 mm | Features N/A Contact Seals | Lubrication Type N/A Food Grade Solid Lube | Cr - Dynamic Load Rating N/A 6490 N | C0r - Static Load Rating N/A 2980 N | Grease Reference Speed N/A 19000 rpm | Oil Reference Speed N/A 28000 rpm | CAD N/A |
6003H | Bore Size d N/A 17 mm | Outside Diameter D N/A 35 mm | Outside Ring Width B N/A 10 mm | Features N/A Open | Lubrication Type N/A No Lubricant - Rust Preventative Only | Cr - Dynamic Load Rating N/A 5100 N | C0r - Static Load Rating N/A 2610 N | Grease Reference Speed N/A 19000 rpm | Oil Reference Speed N/A 28000 rpm | CAD N/A |
6003H/FVSL613 | Bore Size d N/A 17 mm | Outside Diameter D N/A 35 mm | Outside Ring Width B N/A 10 mm | Features N/A Open | Lubrication Type N/A Food Grade Solid Lube | Cr - Dynamic Load Rating N/A 5100 N | C0r - Static Load Rating N/A 2610 N | Grease Reference Speed N/A 19000 rpm | Oil Reference Speed N/A 28000 rpm | CAD N/A |
6003H-2RS | Bore Size d N/A 17 mm | Outside Diameter D N/A 35 mm | Outside Ring Width B N/A 10 mm | Features N/A Contact Seals | Lubrication Type N/A Standard Industrial Grease | Cr - Dynamic Load Rating N/A 5100 N | C0r - Static Load Rating N/A 2610 N | Grease Reference Speed N/A 19000 rpm | Oil Reference Speed N/A 28000 rpm | CAD N/A |
6003H-2RS/F | Bore Size d N/A 17 mm | Outside Diameter D N/A 35 mm | Outside Ring Width B N/A 10 mm | Features N/A Contact Seals | Lubrication Type N/A Standard Food Safe Grease | Cr - Dynamic Load Rating N/A 5100 N | C0r - Static Load Rating N/A 2610 N | Grease Reference Speed N/A 19000 rpm | Oil Reference Speed N/A 28000 rpm | CAD N/A |
6003H-ZZ/F | Bore Size d N/A 17 mm | Outside Diameter D N/A 35 mm | Outside Ring Width B N/A 10 mm | Features N/A Shields | Lubrication Type N/A Standard Food Safe Grease | Cr - Dynamic Load Rating N/A 5100 N | C0r - Static Load Rating N/A 2610 N | Grease Reference Speed N/A 19000 rpm | Oil Reference Speed N/A 28000 rpm | CAD N/A |
6003H-2RS/FVSL613 | Bore Size d N/A 17 mm | Outside Diameter D N/A 35 mm | Outside Ring Width B N/A 10 mm | Features N/A Contact Seals | Lubrication Type N/A Food Grade Solid Lube | Cr - Dynamic Load Rating N/A 5100 N | C0r - Static Load Rating N/A 2610 N | Grease Reference Speed N/A 19000 rpm | Oil Reference Speed N/A 28000 rpm | CAD N/A |
61904H | Bore Size d N/A 20 mm | Outside Diameter D N/A 37 mm | Outside Ring Width B N/A 9 mm | Features N/A Open | Lubrication Type N/A No Lubricant - Rust Preventative Only | Cr - Dynamic Load Rating N/A 5420 N | C0r - Static Load Rating N/A 2950 N | Grease Reference Speed N/A 19000 rpm | Oil Reference Speed N/A 22000 rpm | CAD N/A |
61904H/FVSL613 | Bore Size d N/A 20 mm | Outside Diameter D N/A 37 mm | Outside Ring Width B N/A 9 mm | Features N/A Open | Lubrication Type N/A Food Grade Solid Lube | Cr - Dynamic Load Rating N/A 5420 N | C0r - Static Load Rating N/A 2950 N | Grease Reference Speed N/A 19000 rpm | Oil Reference Speed N/A 22000 rpm | CAD N/A |
61904H-2RS | Bore Size d N/A 20 mm | Outside Diameter D N/A 37 mm | Outside Ring Width B N/A 9 mm | Features N/A Contact Seals | Lubrication Type N/A Standard Industrial Grease | Cr - Dynamic Load Rating N/A 5420 N | C0r - Static Load Rating N/A 2950 N | Grease Reference Speed N/A 19000 rpm | Oil Reference Speed N/A 22000 rpm | CAD N/A |
61904H-2RS/F | Bore Size d N/A 20 mm | Outside Diameter D N/A 37 mm | Outside Ring Width B N/A 9 mm | Features N/A Contact Seals | Lubrication Type N/A Standard Food Safe Grease | Cr - Dynamic Load Rating N/A 5420 N | C0r - Static Load Rating N/A 2950 N | Grease Reference Speed N/A 19000 rpm | Oil Reference Speed N/A 22000 rpm | CAD N/A |
61904H-ZZ/F | Bore Size d N/A 20 mm | Outside Diameter D N/A 37 mm | Outside Ring Width B N/A 9 mm | Features N/A Shields | Lubrication Type N/A Standard Food Safe Grease | Cr - Dynamic Load Rating N/A 5420 N | C0r - Static Load Rating N/A 2950 N | Grease Reference Speed N/A 19000 rpm | Oil Reference Speed N/A 22000 rpm | CAD N/A |