Montage of Timken Bearing Products
Search Catalog
        
 All Product Types    Fafnir® Large Imperial Ball Bearings (XLS, BIC)
View Cart View RFQs Express Ordering  | Shipping 
 | Tax 
 | Terms
 Shopping Cart 0 Items
 Request for Quote 0 Items
All Product Types > ENGINEERED BEARINGS > Ball Bearings > Deep Groove Ball Bearings > Fafnir® Large Imperial Ball Bearings (XLS, BIC) > View Items  
Download PDF Download PDF     Printable Page     Email Email This Page     Save To Favorites Save To Favorites

Fafnir® Large Imperial Ball Bearings (XLS, BIC)

For CAD models and more information, click Directly on the part number below.

Radial ball bearings consist of an inner and outer ring with a cage containing a complement of precision balls. The standard Conrad-type bearing has a deep-groove construction capable of handling radial and axial loads from either direction in versatile designs that permit relatively high-speed operation.

In addition to standard single-row deep groove bearings, Timken offers special designs, including a maximum capacity series and an extra large (XLS) radial series bearing.

Size range: 3 mm - 600 mm (0.12 in. - 23.62 in.) bore




Add To Cart Request Quote
   
  Results 1 - 11 of 11 Unit of Measure: Imperial Metric Both 1 

Part Number

d - Bore

D - Outer Diameter

Bearing Width

C0 - Static Radial Rating

Ce - Dynamic Radial Rating

Limiting Speed (Grease)

Limiting Speed (Oil)

Ball Type

CAD

XLS56K2 3 1/2 in 5 in
127
mm
0.75 in
19.05
mm
7080 lbf
31493
N
8180 lbf
36386
N
2790 rpm 3260 rpm STEEL
XLS60K2 3 3/4 in 5.25 in
133.350
mm
0.75 in
19.05
mm
7900 lbf
35141
N
8660 lbf
38522
N
2620 rpm 3060 rpm STEEL
XLS64K2 4 in 5.624 in
142.85
mm
0.8750 in
22.225
mm
9420 lbf
41902
N
10600 lbf
47151
N
2480 rpm 2890 rpm STEEL
XLS76K2 4.7500 in 6 1/2 in
165.1
mm
0.8750 in
22.225
mm
12800 lbf
56937
N
13700 lbf
60941
N
2110 rpm 2460 rpm STEEL
XLS80K2 5 in 6.999 in
177.775
mm
1 in
25.4
mm
15100 lbf
67168
N
16300 lbf
72506
N
1950 rpm 2280 rpm STEEL
90BIC401B2 9 in 12 in
304.8
mm
1.5 in
38.1
mm
39900 lbf
177484
N
37600 lbf
167253
N
1120 rpm 1310 rpm STEEL
95BIC430 B3 9 1/2 in 12.75 in
323.85
mm
1.6250 in
41.275
mm
45500 lbf
202394
N
42300 lbf
188160
N
1060 rpm 1240 rpm STEEL
105BIC470B2 10 1/2 in 14 in
355.6
mm
1.75 in
44.45
mm
57500 lbf
255773
N
50100 lbf
222856
N
960 rpm 1120 rpm STEEL
110BIC479B3 11 1/2 in 14.5000 in
368.275
mm
1.75 in
44.45
mm
57400 lbf
255328
N
49700 lbf
221077
N
930 rpm 1080 rpm STEEL
120BIC519B3 12 in 16.0000 in
406.400
mm
2 in
50.8
mm
71000 lbf
315824
N
57700 lbf
256662
N
840 rpm 980 rpm STEEL
250BIC804CC824B2 25.0000 in 27.0000 in
685.800
mm
1 in
25.4
mm
53400 lbf
237535
N
26700 lbf
118768
N
454 rpm 530 rpm STEEL
  Results 1 - 11 of 11 1 
<