All Product Types
>
ENGINEERED BEARINGS
>
Ball Bearings
>
Deep Groove Ball Bearings
>
Fafnir® Large Imperial Ball Bearings (XLS, BIC)
>
View Items
Fafnir® Large Imperial Ball Bearings (XLS, BIC)
Check up to five results to perform an action.
larger image
Radial ball bearings consist of an inner and outer ring with a cage containing a complement of precision balls. The standard Conrad-type bearing has a deep-groove construction capable of handling radial and axial loads from either direction in versatile designs that permit relatively high-speed operation.
In addition to standard single-row deep groove bearings, Timken offers special designs, including a maximum capacity series and an extra large (XLS) radial series bearing.
Size range: 3 mm - 600 mm (0.12 in. - 23.62 in.) bore
Download PDF
Download PDF
Printable Page
Email This Page
Save To Favorites
Please wait…
Results Per Page :
25
50
100
200
Results 1 - 11 of 11
1
Part Number
d - Bore
D - Outer Diameter
Bearing Width
C0 - Static Radial Rating
Ce - Dynamic Radial Rating
Limiting Speed (Grease)
Limiting Speed (Oil)
Ball Type
CAD
XLS56K2
3 1/2
in
5
in
127
mm
0.75
in
19.05
mm
7080
lbf
31493
N
8180
lbf
36386
N
2790
rpm
3260
rpm
STEEL
XLS60K2
3 3/4
in
5.25
in
133.350
mm
0.75
in
19.05
mm
7900
lbf
35141
N
8660
lbf
38522
N
2620
rpm
3060
rpm
STEEL
XLS64K2
4
in
5.624
in
142.85
mm
0.8750
in
22.225
mm
9420
lbf
41902
N
10600
lbf
47151
N
2480
rpm
2890
rpm
STEEL
XLS76K2
4.7500
in
6 1/2
in
165.1
mm
0.8750
in
22.225
mm
12800
lbf
56937
N
13700
lbf
60941
N
2110
rpm
2460
rpm
STEEL
XLS80K2
5
in
6.999
in
177.775
mm
1
in
25.4
mm
15100
lbf
67168
N
16300
lbf
72506
N
1950
rpm
2280
rpm
STEEL
90BIC401B2
9
in
12
in
304.8
mm
1.5
in
38.1
mm
39900
lbf
177484
N
37600
lbf
167253
N
1120
rpm
1310
rpm
STEEL
95BIC430 B3
9 1/2
in
12.75
in
323.85
mm
1.6250
in
41.275
mm
45500
lbf
202394
N
42300
lbf
188160
N
1060
rpm
1240
rpm
STEEL
105BIC470B2
10 1/2
in
14
in
355.6
mm
1.75
in
44.45
mm
57500
lbf
255773
N
50100
lbf
222856
N
960
rpm
1120
rpm
STEEL
110BIC479B3
11 1/2
in
14.5000
in
368.275
mm
1.75
in
44.45
mm
57400
lbf
255328
N
49700
lbf
221077
N
930
rpm
1080
rpm
STEEL
120BIC519B3
12
in
16.0000
in
406.400
mm
2
in
50.8
mm
71000
lbf
315824
N
57700
lbf
256662
N
840
rpm
980
rpm
STEEL
250BIC804CC824B2
25.0000
in
27.0000
in
685.800
mm
1
in
25.4
mm
53400
lbf
237535
N
26700
lbf
118768
N
454
rpm
530
rpm
STEEL
Results 1 - 11 of 11
1