All Product Types
>
ENGINEERED BEARINGS
>
Ball Bearings
>
Deep Groove Ball Bearings
>
Fafnir® Miniature Ball Bearings (S..K)
>
View Items
Fafnir® Miniature Ball Bearings (S..K)
Check up to five results to perform an action.
larger image
Radial ball bearings consist of an inner and outer ring with a cage containing a complement of precision balls. The standard Conrad-type bearing has a deep-groove construction capable of handling radial and axial loads from either direction in versatile designs that permit relatively high-speed operation.
In addition to standard single-row deep groove bearings, Timken offers special designs, including a maximum capacity series and an extra large (XLS) radial series bearing.
Size range: 3 mm - 600 mm (0.12 in. - 23.62 in.) bore
Download PDF
Download PDF
Printable Page
Email This Page
Save To Favorites
Please wait…
Results Per Page :
25
50
100
200
Results 1 - 21 of 21
1
Part Number
d - Bore
D - Outer Diameter
Bearing Width
C0 - Static Radial Rating
Ce - Dynamic Radial Rating
Limiting Speed (Grease)
Limiting Speed (Oil)
Ball Type
CAD
S1PP
1/4
in
0.750
in
19.05
mm
0.2812
in
7.14
mm
240
lbf
1050
N
700
lbf
3100
N
24385
rpm
28450
rpm
STEEL
S3K
0.3750
in
0.875
in
22.225
mm
0.219
in
5.56
mm
320
lbf
1423
N
830
lbf
3692
N
16900
rpm
19700
rpm
STEEL
S5K
1/2
in
1.125
in
28.575
mm
0.25
in
6.35
mm
540
lbf
2402
N
1280
lbf
5694
N
13100
rpm
15300
rpm
STEEL
S5P
1/2
in
1.125
in
28.58
mm
0.25
in
6.35
mm
540
lbf
2390
N
1270
lbf
5670
N
14537
rpm
16959
rpm
STEEL
S7K
5/8
in
1.375
in
34.93
mm
0.344
in
8.73
mm
750
lbf
3320
N
1680
lbf
7490
N
11818
rpm
13788
rpm
STEEL
S7KD
5/8
in
1.375
in
34.93
mm
0.344
in
8.73
mm
750
lbf
3320
N
1680
lbf
7490
N
11818
rpm
13788
rpm
STEEL
S7KDD
5/8
in
1.375
in
34.93
mm
0.344
in
8.73
mm
750
lbf
3320
N
1680
lbf
7490
N
11818
rpm
13788
rpm
STEEL
S7PP
5/8
in
1.375
in
34.93
mm
0.344
in
8.73
mm
750
lbf
3320
N
1680
lbf
7490
N
11818
rpm
13788
rpm
STEEL
S8K
3/4
in
1.6250
in
41.275
mm
0.3125
in
7.938
mm
1120
lbf
4982
N
2340
lbf
10409
N
6770
rpm
7900
rpm
STEEL
S8KD
3/4
in
1.6250
in
41.28
mm
0.3125
in
7.94
mm
1220
lbf
5440
N
2550
lbf
11300
N
9677
rpm
11290
rpm
STEEL
S8KDD
3/4
in
1.6250
in
41.28
mm
0.3125
in
7.94
mm
1220
lbf
5440
N
2550
lbf
11300
N
9677
rpm
11290
rpm
STEEL
S8PP
3/4
in
1.6250
in
41.28
mm
0.4375
in
11.11
mm
1220
lbf
5440
N
2550
lbf
11300
N
9677
rpm
11290
rpm
STEEL
S9K
7/8
in
1.8750
in
47.625
mm
0.375
in
9.525
mm
1300
lbf
5783
N
2510
lbf
11165
N
8310
rpm
9700
rpm
STEEL
S9KDD
7/8
in
1.8750
in
47.63
mm
0.375
in
9.53
mm
1780
lbf
7930
N
3480
lbf
15500
N
8357
rpm
9750
rpm
STEEL
S9PP
7/8
in
1.8750
in
47.63
mm
0.375
in
9.53
mm
1780
lbf
7930
N
3480
lbf
15500
N
8357
rpm
9750
rpm
STEEL
S10K
1
in
2
in
50.8
mm
0.500
in
12.7
mm
1340
lbf
5961
N
2500
lbf
11121
N
7830
rpm
9140
rpm
STEEL
S10KDD
1
in
2
in
50.8
mm
0.500
in
12.7
mm
1830
lbf
8140
N
3490
lbf
15500
N
7832
rpm
9138
rpm
STEEL
S10P
1
in
2
in
50.8
mm
0.500
in
12.7
mm
1830
lbf
8140
N
3490
lbf
15500
N
7832
rpm
9138
rpm
STEEL
S11K
1 1/8
in
2.1250
in
53.975
mm
0.375
in
9.525
mm
1840
lbf
8185
N
3300
lbf
14679
N
7060
rpm
8240
rpm
STEEL
S11PP
1 1/8
in
2.1250
in
53.98
mm
0.500
in
12.7
mm
1870
lbf
8300
N
3300
lbf
14700
N
6962
rpm
8123
rpm
STEEL
S12K
1 1/4
in
2.2500
in
57.150
mm
0.375
in
9.525
mm
1880
lbf
8363
N
3290
lbf
14635
N
6960
rpm
8120
rpm
STEEL
Results 1 - 21 of 21
1