3D CAD and 2D Drawings
Find and download 3D CAD and 2D drawings for key Timken products.
Batch CAD Cart (0)
▾
The patented Deltaflex series of couplings offer maximum misalignment capabilities with negligible reactionary load, for longer equipment life. This all-metal flex-link coupling requires no lubrication or other maintenance.
A standard (Type 1, 2, or 2A) Deltaflex coupling is comprised of two hubs, an inner flange (which comes with hardware), and an outer flange.
*Note: As the inner flange comes with hardware, ordering hardware separately is generally not required.
Part Number |
Description |
Size |
Max. Continuous Torque |
Peak Overload Torque |
Max. Speed |
---|---|---|---|---|---|
68514450021 | N/A 40 DLT CPLG HARDWARE | N/A 040 | N/A 750.00 in·lb | N/A 1125.00 in·lb | N/A 8000 rpm |
68514450022 | N/A 50 DLT CPLG HARDWARE | N/A 050 | N/A 1900.00 in·lb | N/A 2850.00 in·lb | N/A 6000 rpm |
68514450023 | N/A 60 DLT CPLG HARDWARE | N/A 060 | N/A 4100.00 in·lb | N/A 6250.00 in·lb | N/A 5000 rpm |
68514450024 | N/A 80 DLT CPLG HARDWARE | N/A 080 | N/A 9500.00 in·lb | N/A 14250.00 in·lb | N/A 4000 rpm |
68514450025 | N/A 100 DLT CPLG HARDWARE | N/A 100 | N/A 22900.00 in·lb | N/A 34500.00 in·lb | N/A 3000 rpm |