3D CAD and 2D Drawings

Find and download 3D CAD and 2D drawings for key Timken products.

Batch CAD Cart (0)
  • Cart is empty
Spherical Roller Bearing Solid-Block Housed Units feature rugged cast-steel housings and double-row spherical roller bearings. Designed to offer protection from contaminants, these housed units accommodate shaft sizes from 1-7/16” to 7” (40 mm to 180 mm) and most metric sizes. This product line was formerly known as “QM Blue Brute Bearings.”
51 - 61 of 61 | Results Per Page | View | Unit of Measure
1 2 3 
Clear Filter

Shaft Size (in)

Shaft Size (mm)

Outside Diameter (in)

Outside Diameter (mm)

C - Dynamic Load (Basic) (lb)

C - Dynamic Load (Basic) (kN)

Part Number

Bearing Number

Shaft Size  

Outside Diameter

C0 - Static Load

C - Dynamic Load (Basic)

Locking Style

Weight

CAD

QAAC20A400S N/A 22220 N/A 4 in N/A 6.0000 in152.4 mm N/A 113000 lb502 kN N/A 97700 lb435 kN N/A Double Concentric N/A 43 lb19.50 Kg N/A CAD
QAACW20A400S N/A 22220 N/A 4 in N/A 6.0000 in152.4 mm N/A 113000 lb502 kN N/A 97700 lb435 kN N/A Double Concentric N/A 43 lb19.50 Kg N/A CAD
QAAC22A408S N/A 22222 N/A 4-1/2 in N/A 6.300 in160.000 mm N/A 147000 lb653 kN N/A 125000 lb555 kN N/A Double Concentric N/A 72 lb32.7 Kg N/A CAD
QAACW22A408S N/A 22222 N/A 4-1/2 in N/A 6.300 in160.000 mm N/A 147000 lb653 kN N/A 125000 lb555 kN N/A Double Concentric N/A 72 lb32.7 Kg N/A CAD
QAAC22A115S N/A 22222 N/A 115 mm N/A 6.300 in160.000 mm N/A 147000 lb653 kN N/A 125000 lb555 kN N/A Double Concentric N/A 72 lb32.7 Kg N/A CAD
QAACW22A115S N/A 22222 N/A 115 mm N/A 6.300 in160.000 mm N/A 147000 lb653 kN N/A 125000 lb555 kN N/A Double Concentric N/A 72 lb32.7 Kg N/A CAD
QAACW26A415S N/A 22226 N/A 4-15/16 in N/A 6.890 in175.00 mm N/A 212000 lb945 kN N/A 170000 lb757 kN N/A Double Concentric N/A 102 lb46.300 Kg N/A CAD
QAAC22A407S N/A 22222 N/A 4-7/16 in N/A 6.300 in160.000 mm N/A 147000 lb653 kN N/A 125000 lb555 kN N/A Double Concentric N/A 72 lb32.7 Kg N/A CAD
QAACW22A407S N/A 22222 N/A 4-7/16 in N/A 6.300 in160.000 mm N/A 147000 lb653 kN N/A 125000 lb555 kN N/A Double Concentric N/A 72 lb32.7 Kg N/A CAD
QAACW26A500S N/A 22226 N/A 5 in N/A 6.890 in175.00 mm N/A 212000 lb945 kN N/A 170000 lb757 kN N/A Double Concentric N/A 102 lb46.300 Kg N/A CAD
QAACW26A130S N/A 22226 N/A 130 mm N/A 6.890 in175.00 mm N/A 212000 lb945 kN N/A 170000 lb757 kN N/A Double Concentric N/A 102 lb46.300 Kg N/A CAD
51 - 61 of 61 | Results Per Page | View | Unit of Measure
1 2 3