3D CAD and 2D Drawings

Find and download 3D CAD and 2D drawings for key Timken products.

Batch CAD Cart (0)
  • Cart is empty
Spherical Roller Bearing Solid-Block Housed Units feature rugged cast-steel housings and double-row spherical roller bearings. Designed to offer protection from contaminants, these housed units accommodate shaft sizes from 1-7/16” to 7” (40 mm to 180 mm) and most metric sizes. This product line was formerly known as “QM Blue Brute Bearings.”
1 - 25 of 62 | Results Per Page | View | Unit of Measure
1 2 3 
Clear Filter

Shaft Size (in)

Shaft Size (mm)

Outside Diameter (in)

Outside Diameter (mm)

C - Dynamic Load (Basic) (kN)

C - Dynamic Load (Basic) (lb)

Part Number

Bearing Number

Shaft Size  

Bolt Circle Diameter

Bolt Size

Pilot Diameter

C0 - Static Load

C - Dynamic Load (Basic)

Weight

CAD

QAAC10A115S N/A 22210 N/A 1-15/16 in N/A 5.38 in136.7 mm N/A 0.438 in10 mm N/A 4.500 in114.3 mm N/A 118 kN26600 lb N/A 117 kN26300 lb N/A 4.5 Kg10.0 lb N/A CAD
QAACW10A115S N/A 22210 N/A 1-15/16 in N/A 5.38 in136.7 mm N/A 0.438 in10 mm N/A 4.500 in114.3 mm N/A 118 kN26600 lb N/A 117 kN26300 lb N/A 4.5 Kg10.0 lb N/A CAD
QAAC10A050S N/A 22210 N/A 50 mm N/A 5.38 in136.7 mm N/A 0.438 in10 mm N/A 4.500 in114.3 mm N/A 118 kN26600 lb N/A 117 kN26300 lb N/A 4.5 Kg10.0 lb N/A CAD
QAACW10A050S N/A 22210 N/A 50 mm N/A 5.38 in136.7 mm N/A 0.438 in10 mm N/A 4.500 in114.3 mm N/A 118 kN26600 lb N/A 117 kN26300 lb N/A 4.5 Kg10.0 lb N/A CAD
QAAC10A200S N/A 22210 N/A 2 in N/A 5.38 in136.7 mm N/A 0.438 in10 mm N/A 4.500 in114.3 mm N/A 118 kN26600 lb N/A 117 kN26300 lb N/A 4.5 Kg10.0 lb N/A CAD
QAACW10A200S N/A 22210 N/A 2 in N/A 5.38 in136.7 mm N/A 0.438 in10 mm N/A 4.500 in114.3 mm N/A 118 kN26600 lb N/A 117 kN26300 lb N/A 4.5 Kg10.0 lb N/A CAD
QAAC11A055S N/A 22211 N/A 55 mm N/A 6.00 in152.4 mm N/A 0.5 in12 mm N/A 5.000 in127.0 mm N/A 142 kN31900 lb N/A 140 kN31400 lb N/A 4.5 Kg10.0 lb N/A CAD
QAACW11A055S N/A 22211 N/A 55 mm N/A 6.00 in152.4 mm N/A 0.5 in12 mm N/A 5.000 in127.0 mm N/A 142 kN31900 lb N/A 140 kN31400 lb N/A 5.9 Kg13 lb N/A CAD
QAAC11A203S N/A 22211 N/A 2-3/16 in N/A 6.00 in152.4 mm N/A 0.5 in12 mm N/A 5.000 in127.0 mm N/A 142 kN31900 lb N/A 140 kN31400 lb N/A 5.9 Kg13 lb N/A CAD
QAACW11A203S N/A 22211 N/A 2-3/16 in N/A 6.00 in152.4 mm N/A 0.5 in12 mm N/A 5.000 in127.0 mm N/A 142 kN31900 lb N/A 140 kN31400 lb N/A 5.9 Kg13 lb N/A CAD
QAAC11A204S N/A 22211 N/A 2-1/4 in N/A 6.00 in152.4 mm N/A 0.5 in12 mm N/A 5.000 in127.0 mm N/A 142 kN31900 lb N/A 140 kN31400 lb N/A 5.9 Kg13 lb N/A CAD
QAACW11A204S N/A 22211 N/A 2-1/4 in N/A 6.00 in152.4 mm N/A 0.5 in12 mm N/A 5.000 in127.0 mm N/A 142 kN31900 lb N/A 140 kN31400 lb N/A 5.9 Kg13 lb N/A CAD
QAAC13A060S N/A 22213 N/A 60 mm N/A 6.50 in165.1 mm N/A 0.5 in12 mm N/A 5.500 in139.7 mm N/A 216 kN48600 lb N/A 206 kN46400 lb N/A 7.30 Kg16 lb N/A CAD
QAACW13A060S N/A 22213 N/A 60 mm N/A 6.50 in165.1 mm N/A 0.5 in12 mm N/A 5.500 in139.7 mm N/A 216 kN48600 lb N/A 206 kN46400 lb N/A 7.30 Kg16 lb N/A CAD
QAAC13A207S N/A 22213 N/A 2-7/16 in N/A 6.50 in165.1 mm N/A 0.5 in12 mm N/A 5.500 in139.7 mm N/A 216 kN48600 lb N/A 206 kN46400 lb N/A 7.30 Kg16 lb N/A CAD
QAACW13A207S N/A 22213 N/A 2-7/16 in N/A 6.50 in165.1 mm N/A 0.5 in12 mm N/A 5.500 in139.7 mm N/A 216 kN48600 lb N/A 206 kN46400 lb N/A 7.30 Kg16 lb N/A CAD
QAAC13A208S N/A 22213 N/A 2-1/2 in N/A 6.50 in165.1 mm N/A 0.5 in12 mm N/A 5.500 in139.7 mm N/A 216 kN48600 lb N/A 206 kN46400 lb N/A 7.30 Kg16 lb N/A CAD
QAACW13A208S N/A 22213 N/A 2-1/2 in N/A 6.50 in165.1 mm N/A 0.5 in12 mm N/A 5.500 in139.7 mm N/A 216 kN48600 lb N/A 206 kN46400 lb N/A 7.30 Kg16 lb N/A CAD
QAAC13A065S N/A 22213 N/A 65 mm N/A 6.50 in165.1 mm N/A 0.5 in12 mm N/A 5.500 in139.7 mm N/A 216 kN48600 lb N/A 206 kN46400 lb N/A 7.30 Kg16 lb N/A CAD
QAACW13A065S N/A 22213 N/A 65 mm N/A 6.50 in165.1 mm N/A 0.5 in12 mm N/A 5.500 in139.7 mm N/A 216 kN48600 lb N/A 206 kN46400 lb N/A 7.30 Kg16 lb N/A CAD
QAAC15A211S N/A 22215 N/A 2-11/16 in N/A 7.50 in190.5 mm N/A 0.625 in16 mm N/A 6.375 in161.9 mm N/A 240 kN54100 lb N/A 222 kN49900 lb N/A 10.00 Kg22.00 lb N/A CAD
QAACW15A211S N/A 22215 N/A 2-11/16 in N/A 7.50 in190.5 mm N/A 0.625 in16 mm N/A 6.375 in161.9 mm N/A 240 kN54100 lb N/A 222 kN49900 lb N/A 10.00 Kg22.00 lb N/A CAD
QAAC15A212S N/A 22215 N/A 2-3/4 in N/A 7.50 in190.5 mm N/A 0.625 in16 mm N/A 6.375 in161.9 mm N/A 240 kN54100 lb N/A 222 kN49900 lb N/A 10.00 Kg22.00 lb N/A CAD
QAACW15A212S N/A 22215 N/A 2-3/4 in N/A 7.50 in190.5 mm N/A 0.625 in16 mm N/A 6.375 in161.9 mm N/A 240 kN54100 lb N/A 222 kN49900 lb N/A 10.00 Kg22.00 lb N/A CAD
QAAC15A070S N/A 22215 N/A 70 mm N/A 7.50 in190.5 mm N/A 0.625 in16 mm N/A 6.375 in161.9 mm N/A 240 kN54100 lb N/A 222 kN49900 lb N/A 10.00 Kg22.00 lb N/A CAD
1 - 25 of 62 | Results Per Page | View | Unit of Measure
1 2 3