3D CAD and 2D Drawings

Find and download 3D CAD and 2D drawings for key Timken products.

Batch CAD Cart (0)
  • Cart is empty
Spherical Roller Bearing Solid-Block Housed Units feature rugged cast-steel housings and double-row spherical roller bearings. Designed to offer protection from contaminants, these housed units accommodate shaft sizes from 1-7/16” to 7” (40 mm to 180 mm) and most metric sizes. This product line was formerly known as “QM Blue Brute Bearings.”
1 - 25 of 34 | Results Per Page | View | Unit of Measure
1 2 
Clear Filter

Shaft Size (in)

Shaft Size (mm)

C - Dynamic Load (Basic) (kN)

C - Dynamic Load (Basic) (lb)

Part Number

Bearing Number

Shaft Size  

Slot to Slot

Opening Height

Slot Width

C0 - Static Load

C - Dynamic Load (Basic)

Weight

CAD

QAATU10A115S N/A 22210 N/A 1-15/16 in N/A 4.00 in101.6 mm N/A 1.06 in26.9 mm N/A 0.690 in17.50 mm N/A 118 kN26600 lb N/A 117 kN26300 lb N/A 7.7 Kg17.0 lb N/A CAD
QAATU10A050S N/A 22210 N/A 50 mm N/A 4.00 in101.6 mm N/A 1.06 in26.9 mm N/A 0.690 in17.50 mm N/A 118 kN26600 lb N/A 117 kN26300 lb N/A 7.7 Kg17.0 lb N/A CAD
QAATU10A200S N/A 22210 N/A 2 in N/A 4.00 in101.6 mm N/A 1.06 in26.9 mm N/A 0.690 in17.50 mm N/A 118 kN26600 lb N/A 117 kN26300 lb N/A 7.7 Kg17.0 lb N/A CAD
QAATU11A055S N/A 22211 N/A 55 mm N/A 4.50 in114.3 mm N/A 1.19 in30.2 mm N/A 0.810 in20.60 mm N/A 142 kN31900 lb N/A 140 kN31400 lb N/A 9.5 Kg21.0 lb N/A CAD
QAATU11A203S N/A 22211 N/A 2-3/16 in N/A 4.50 in114.3 mm N/A 1.19 in30.2 mm N/A 0.810 in20.60 mm N/A 142 kN31900 lb N/A 140 kN31400 lb N/A 9.5 Kg21.0 lb N/A CAD
QAATU11A204S N/A 22211 N/A 2-1/4 in N/A 4.50 in114.3 mm N/A 1.19 in30.2 mm N/A 0.810 in20.60 mm N/A 142 kN31900 lb N/A 140 kN31400 lb N/A 9.5 Kg21.0 lb N/A CAD
QAATU13A060S N/A 22213 N/A 60 mm N/A 5.13 in130.3 mm N/A 1.31 in33.3 mm N/A 1.060 in26.90 mm N/A 216 kN48600 lb N/A 206 kN46400 lb N/A 12.2 Kg27 lb N/A CAD
QAATU13A207S N/A 22213 N/A 2-7/16 in N/A 5.13 in130.3 mm N/A 1.31 in33.3 mm N/A 1.060 in26.90 mm N/A 216 kN48600 lb N/A 206 kN46400 lb N/A 12.2 Kg27 lb N/A CAD
QAATU13A208S N/A 22213 N/A 2-1/2 in N/A 5.13 in130.3 mm N/A 1.31 in33.3 mm N/A 1.060 in26.90 mm N/A 216 kN48600 lb N/A 206 kN46400 lb N/A 12.2 Kg27 lb N/A CAD
QAATU13A065S N/A 22213 N/A 65 mm N/A 5.13 in130.3 mm N/A 1.31 in33.3 mm N/A 1.060 in26.90 mm N/A 216 kN48600 lb N/A 206 kN46400 lb N/A 12.2 Kg27 lb N/A CAD
QAATU15A211S N/A 22215 N/A 2-11/16 in N/A 5.94 in150.9 mm N/A 1.56 in39.6 mm N/A 1.810 in46.00 mm N/A 240 kN54100 lb N/A 220 kN49900 lb N/A 15.90 Kg35 lb N/A CAD
QAATU15A212S N/A 22215 N/A 2-3/4 in N/A 5.94 in150.9 mm N/A 1.56 in39.6 mm N/A 1.810 in46.00 mm N/A 240 kN54100 lb N/A 220 kN49900 lb N/A 15.90 Kg35 lb N/A CAD
QAATU15A070S N/A 22215 N/A 70 mm N/A 5.94 in150.9 mm N/A 1.56 in39.6 mm N/A 1.810 in46.00 mm N/A 240 kN54100 lb N/A 220 kN49900 lb N/A 15.90 Kg35 lb N/A CAD
QAATU15A215S N/A 22215 N/A 2-15/16 in N/A 5.94 in150.9 mm N/A 1.56 in39.6 mm N/A 1.810 in46.00 mm N/A 240 kN54100 lb N/A 220 kN49900 lb N/A 15.90 Kg35 lb N/A CAD
QAATU15A075S N/A 22215 N/A 75 mm N/A 5.94 in150.9 mm N/A 1.56 in39.6 mm N/A 1.810 in46.00 mm N/A 240 kN54100 lb N/A 220 kN49900 lb N/A 15.90 Kg35 lb N/A CAD
QAATU15A300S N/A 22215 N/A 3 in N/A 5.94 in150.9 mm N/A 1.56 in39.6 mm N/A 1.810 in46.00 mm N/A 240 kN54100 lb N/A 220 kN49900 lb N/A 15.90 Kg35 lb N/A CAD
QAATU18A080S N/A 22218 N/A 80 mm N/A 6.81 in173.0 mm N/A 1.88 in47.8 mm N/A 1.810 in46.00 mm N/A 388 kN87200 lb N/A 355 kN79700 lb N/A 20 Kg44 lb N/A CAD
QAATU18A303S N/A 22218 N/A 3-3/16 in N/A 6.81 in173.0 mm N/A 1.88 in47.8 mm N/A 1.810 in46.00 mm N/A 388 kN87200 lb N/A 355 kN79700 lb N/A 20 Kg44 lb N/A CAD
QAATU18A304S N/A 22218 N/A 3-1/4 in N/A 6.81 in173.0 mm N/A 1.88 in47.8 mm N/A 1.810 in46.00 mm N/A 388 kN87200 lb N/A 355 kN79700 lb N/A 20 Kg44 lb N/A CAD
QAATU18A085S N/A 22218 N/A 85 mm N/A 6.81 in173.0 mm N/A 1.88 in47.8 mm N/A 1.810 in46.00 mm N/A 388 kN87200 lb N/A 355 kN79700 lb N/A 20 Kg44 lb N/A CAD
QAATU18A307S N/A 22218 N/A 3-7/16 in N/A 6.81 in173.0 mm N/A 1.88 in47.8 mm N/A 1.810 in46.00 mm N/A 388 kN87200 lb N/A 355 kN79700 lb N/A 20 Kg44 lb N/A CAD
QAATU18A308S N/A 22218 N/A 3-1/2 in N/A 6.81 in173.0 mm N/A 1.88 in47.8 mm N/A 1.810 in46.00 mm N/A 388 kN87200 lb N/A 355 kN79700 lb N/A 20 Kg44 lb N/A CAD
QAATU18A090S N/A 22218 N/A 90 mm N/A 6.81 in173.0 mm N/A 1.88 in47.8 mm N/A 1.810 in46.00 mm N/A 388 kN87200 lb N/A 355 kN79700 lb N/A 20 Kg44 lb N/A CAD
QAATU20A100S N/A 22220 N/A 100 mm N/A 8.63 in219.2 mm N/A 2.06 in52.3 mm N/A 2.060 in52.30 mm N/A 502 kN113000 lb N/A 435 kN97700 lb N/A 26.3 Kg58.0 lb N/A CAD
QAATU20A315S N/A 22220 N/A 3-15/16 in N/A 8.63 in219.2 mm N/A 2.06 in52.3 mm N/A 2.060 in52.30 mm N/A 502 kN113000 lb N/A 435 kN97700 lb N/A 26.3 Kg58.0 lb N/A CAD
1 - 25 of 34 | Results Per Page | View | Unit of Measure
1 2