Part Number |
Bearing Number |
Shaft Size |
Outside Diameter |
Total Width |
C0 - Static Load |
C - Dynamic Load (Basic) |
CAD |
---|---|---|---|---|---|---|---|
QAAMC20A100S | Bearing Number N/A 22220 | Shaft Size N/A 100 mm | Outside Diameter N/A 8.1250 in206.4 mm | Total Width N/A 5.94 in150.9 mm | C0 - Static Load N/A 113000 lbf502000 N | C - Dynamic Load (Basic) N/A 97700 lbf435000 N |
CAD
N/A ![]() |
QAAMC20A315S | Bearing Number N/A 22220 | Shaft Size N/A 3 15/16 in | Outside Diameter N/A 8.1250 in206.4 mm | Total Width N/A 5.94 in150.9 mm | C0 - Static Load N/A 113000 lbf502000 N | C - Dynamic Load (Basic) N/A 97700 lbf435000 N |
CAD
N/A ![]() |
QAAMC20A400S | Bearing Number N/A 22220 | Shaft Size N/A 4 in | Outside Diameter N/A 8.1250 in206.4 mm | Total Width N/A 5.94 in150.9 mm | C0 - Static Load N/A 113000 lbf502000 N | C - Dynamic Load (Basic) N/A 97700 lbf435000 N |
CAD
N/A ![]() |
QAAMC22A407S | Bearing Number N/A 22222 | Shaft Size N/A 4 7/16 in | Outside Diameter N/A 8.75 in222.3 mm | Total Width N/A 6.2500 in158.8 mm | C0 - Static Load N/A 147000 lbf653000 N | C - Dynamic Load (Basic) N/A 125000 lbf555000 N |
CAD
N/A ![]() |
QAAMC22A408S | Bearing Number N/A 22222 | Shaft Size N/A 4.5000 in | Outside Diameter N/A 8.75 in222.3 mm | Total Width N/A 6.2500 in158.8 mm | C0 - Static Load N/A 147000 lbf653000 N | C - Dynamic Load (Basic) N/A 125000 lbf555000 N |
CAD
N/A ![]() |
QAAMC22A115S | Bearing Number N/A 22222 | Shaft Size N/A 115.000 mm | Outside Diameter N/A 8.75 in222.3 mm | Total Width N/A 6.2500 in158.8 mm | C0 - Static Load N/A 147000 lbf653000 N | C - Dynamic Load (Basic) N/A 125000 lbf555000 N |
CAD
N/A ![]() |
QAAMC26A415S | Bearing Number N/A 22226 | Shaft Size N/A 4 15/16 in | Outside Diameter N/A 10.438 in265.1 mm | Total Width N/A 7.44 in189 mm | C0 - Static Load N/A 212000 lbf945000 N | C - Dynamic Load (Basic) N/A 170000 lbf757000 N |
CAD
N/A ![]() |
QAAMC26A500S | Bearing Number N/A 22226 | Shaft Size N/A 5 in | Outside Diameter N/A 10.438 in265.1 mm | Total Width N/A 7.44 in189 mm | C0 - Static Load N/A 212000 lbf945000 N | C - Dynamic Load (Basic) N/A 170000 lbf757000 N |
CAD
N/A ![]() |
QAAMC26A130S | Bearing Number N/A 22226 | Shaft Size N/A 130 mm | Outside Diameter N/A 10.438 in265.1 mm | Total Width N/A 7.44 in189 mm | C0 - Static Load N/A 212000 lbf945000 N | C - Dynamic Load (Basic) N/A 170000 lbf757000 N |
CAD
N/A ![]() |