Double Concentric Flange Block
|
Shipping
|
Tax
|
Terms
Shopping Cart
0 Items
Request for Quote
0 Items
All Product Types
>
ENGINEERED BEARINGS
>
Mounted Bearings
>
Mounted Solid-Block Spherical Roller Bearings
>
Double Concentric Solid-Block Mounted Bearings
>
Double Concentric Flange Block
>
View Items
Download PDF
Download PDF
Printable Page
Email This Page
Save To Favorites
Please wait…
Double Concentric Flange Block
For CAD models and more information, click Directly on the part number below.
larger image
Spherical Roller Bearing Solid-Block Mounted Bearings feature rugged cast-steel housings and double-row spherical roller bearings. Designed to offer protection from contaminants, these Mounted Bearings accommodate shaft sizes from 1-7/16” to 7” (40 mm to 180 mm) and most metric sizes. This product line was formerly known as “QM Blue Brute Bearings.”
Results Per Page :
25
50
100
200
Results 1 - 25 of 110
Unit of Measure:
Imperial
Metric
Both
1
2
3
4
5
Part Number
Bearing Number
Shaft Size
Bolt Circle Diameter
Bolt Size
C0 - Static Load
C - Dynamic Load (Basic)
CAD
QAAF10A115S
22210
1 15/16
in
6.19
in
157.2
mm
0.5
in
12
mm
26600
lbf
118000
N
26300
lbf
117000
N
QAAFL10A115S
22210
1 15/16
in
5.75
in
146.1
mm
0.5
in
12
mm
26600
lbf
118000
N
26300
lbf
117000
N
QAAFX10A115S
22210
1 15/16
in
5.75
in
146.1
mm
0.5
in
12
mm
26600
lbf
118000
N
26300
lbf
117000
N
QAAFMD10A115S
22210
1 15/16
in
7.25
in
184.1
mm
0.625
in
16
mm
26600
lbf
118000
N
26300
lbf
117000
N
QAAF10A050S
22210
50
mm
6.19
in
157.2
mm
0.5
in
12
mm
26600
lbf
118000
N
26300
lbf
117000
N
QAAFL10A050S
22210
50
mm
5.75
in
146.1
mm
0.5
in
12
mm
26600
lbf
118000
N
26300
lbf
117000
N
QAAFX10A050S
22210
50
mm
5.75
in
146.1
mm
0.5
in
12
mm
26600
lbf
118000
N
26300
lbf
117000
N
QAAFMD10A050S
22210
50
mm
7.25
in
184.1
mm
0.625
in
16
mm
26600
lbf
118000
N
26300
lbf
117000
N
QAAF10A200S
22210
2
in
6.19
in
157.2
mm
0.5
in
12
mm
26600
lbf
118000
N
26300
lbf
117000
N
QAAFL10A200S
22210
2
in
5.75
in
146.1
mm
0.5
in
12
mm
26600
lbf
118000
N
26300
lbf
117000
N
QAAFX10A200S
22210
2
in
5.75
in
146.1
mm
0.5
in
12
mm
26600
lbf
118000
N
26300
lbf
117000
N
QAAFMD10A200S
22210
2
in
7.25
in
184.1
mm
0.625
in
16
mm
26600
lbf
118000
N
26300
lbf
117000
N
QAAF11A055S
22211
55
mm
6.89
in
175
mm
0.625
in
16
mm
31900
lbf
142000
N
31400
lbf
140000
N
QAAFL11A055S
22211
55
mm
6.38
in
162.1
mm
0.625
in
16
mm
31900
lbf
142000
N
31400
lbf
140000
N
QAAFX11A055S
22211
55
mm
6.36
in
161.5
mm
0.625
in
16
mm
31900
lbf
142000
N
31400
lbf
140000
N
QAAFMD11A055S
22211
55
mm
7.96
in
202.1
mm
0.625
in
16
mm
31900
lbf
142000
N
31400
lbf
140000
N
QAAF11A203S
22211
2 3/16
in
6.89
in
175
mm
0.625
in
16
mm
31900
lbf
142000
N
31400
lbf
140000
N
QAAFL11A203S
22211
2 3/16
in
6.38
in
162.1
mm
0.625
in
16
mm
31900
lbf
142000
N
31400
lbf
140000
N
QAAFX11A203S
22211
2 3/16
in
6.36
in
161.5
mm
0.625
in
16
mm
31900
lbf
142000
N
31400
lbf
140000
N
QAAFMD11A203S
22211
2 3/16
in
7.96
in
202.1
mm
0.625
in
16
mm
31900
lbf
142000
N
31400
lbf
140000
N
QAAF11A204S
22211
2 1/4
in
6.89
in
175
mm
0.625
in
16
mm
31900
lbf
142000
N
31400
lbf
140000
N
QAAFL11A204S
22211
2 1/4
in
6.38
in
162.1
mm
0.625
in
16
mm
31900
lbf
142000
N
31400
lbf
140000
N
QAAFX11A204S
22211
2 1/4
in
6.36
in
161.5
mm
0.625
in
16
mm
31900
lbf
142000
N
31400
lbf
140000
N
QAAFMD11A204S
22211
2 1/4
in
7.96
in
202.1
mm
0.625
in
16
mm
31900
lbf
142000
N
31400
lbf
140000
N
QAAF13A060S
22213
60
mm
7.6
in
193
mm
0.625
in
16
mm
48600
lbf
216000
N
46400
lbf
206000
N
Results 1 - 25 of 110
1
2
3
4
5
<