Montage of Timken Bearing Products
Search Catalog
        
 All Product Types    Double Concentric Flange Block
View Cart View RFQs Express Ordering  | Shipping 
 | Tax 
 | Terms
 Shopping Cart 0 Items
 Request for Quote 0 Items
All Product Types > ENGINEERED BEARINGS > Mounted Bearings > Mounted Solid-Block Spherical Roller Bearings > Double Concentric Solid-Block Mounted Bearings > Double Concentric Flange Block > View Items  
Download PDF Download PDF     Printable Page     Email Email This Page     Save To Favorites Save To Favorites

Double Concentric Flange Block

For CAD models and more information, click Directly on the part number below.

Spherical Roller Bearing Solid-Block Mounted Bearings feature rugged cast-steel housings and double-row spherical roller bearings. Designed to offer protection from contaminants, these Mounted Bearings accommodate shaft sizes from 1-7/16” to 7” (40 mm to 180 mm) and most metric sizes. This product line was formerly known as “QM Blue Brute Bearings.”



Add To Cart Request Quote
   
  Results 1 - 25 of 110 Unit of Measure: Imperial Metric Both 1 2 3 4 5 

Part Number

Bearing Number

Shaft Size

Bolt Circle Diameter

Bolt Size

C0 - Static Load

C - Dynamic Load (Basic)

CAD

QAAF10A115S 22210 1 15/16 in 6.19 in
157.2
mm
0.5 in
12
mm
26600 lbf
118000
N
26300 lbf
117000
N
QAAFL10A115S 22210 1 15/16 in 5.75 in
146.1
mm
0.5 in
12
mm
26600 lbf
118000
N
26300 lbf
117000
N
QAAFX10A115S 22210 1 15/16 in 5.75 in
146.1
mm
0.5 in
12
mm
26600 lbf
118000
N
26300 lbf
117000
N
QAAFMD10A115S 22210 1 15/16 in 7.25 in
184.1
mm
0.625 in
16
mm
26600 lbf
118000
N
26300 lbf
117000
N
QAAF10A050S 22210 50 mm 6.19 in
157.2
mm
0.5 in
12
mm
26600 lbf
118000
N
26300 lbf
117000
N
QAAFL10A050S 22210 50 mm 5.75 in
146.1
mm
0.5 in
12
mm
26600 lbf
118000
N
26300 lbf
117000
N
QAAFX10A050S 22210 50 mm 5.75 in
146.1
mm
0.5 in
12
mm
26600 lbf
118000
N
26300 lbf
117000
N
QAAFMD10A050S 22210 50 mm 7.25 in
184.1
mm
0.625 in
16
mm
26600 lbf
118000
N
26300 lbf
117000
N
QAAF10A200S 22210 2 in 6.19 in
157.2
mm
0.5 in
12
mm
26600 lbf
118000
N
26300 lbf
117000
N
QAAFL10A200S 22210 2 in 5.75 in
146.1
mm
0.5 in
12
mm
26600 lbf
118000
N
26300 lbf
117000
N
QAAFX10A200S 22210 2 in 5.75 in
146.1
mm
0.5 in
12
mm
26600 lbf
118000
N
26300 lbf
117000
N
QAAFMD10A200S 22210 2 in 7.25 in
184.1
mm
0.625 in
16
mm
26600 lbf
118000
N
26300 lbf
117000
N
QAAF11A055S 22211 55 mm 6.89 in
175
mm
0.625 in
16
mm
31900 lbf
142000
N
31400 lbf
140000
N
QAAFL11A055S 22211 55 mm 6.38 in
162.1
mm
0.625 in
16
mm
31900 lbf
142000
N
31400 lbf
140000
N
QAAFX11A055S 22211 55 mm 6.36 in
161.5
mm
0.625 in
16
mm
31900 lbf
142000
N
31400 lbf
140000
N
QAAFMD11A055S 22211 55 mm 7.96 in
202.1
mm
0.625 in
16
mm
31900 lbf
142000
N
31400 lbf
140000
N
QAAF11A203S 22211 2 3/16 in 6.89 in
175
mm
0.625 in
16
mm
31900 lbf
142000
N
31400 lbf
140000
N
QAAFL11A203S 22211 2 3/16 in 6.38 in
162.1
mm
0.625 in
16
mm
31900 lbf
142000
N
31400 lbf
140000
N
QAAFX11A203S 22211 2 3/16 in 6.36 in
161.5
mm
0.625 in
16
mm
31900 lbf
142000
N
31400 lbf
140000
N
QAAFMD11A203S 22211 2 3/16 in 7.96 in
202.1
mm
0.625 in
16
mm
31900 lbf
142000
N
31400 lbf
140000
N
QAAF11A204S 22211 2 1/4 in 6.89 in
175
mm
0.625 in
16
mm
31900 lbf
142000
N
31400 lbf
140000
N
QAAFL11A204S 22211 2 1/4 in 6.38 in
162.1
mm
0.625 in
16
mm
31900 lbf
142000
N
31400 lbf
140000
N
QAAFX11A204S 22211 2 1/4 in 6.36 in
161.5
mm
0.625 in
16
mm
31900 lbf
142000
N
31400 lbf
140000
N
QAAFMD11A204S 22211 2 1/4 in 7.96 in
202.1
mm
0.625 in
16
mm
31900 lbf
142000
N
31400 lbf
140000
N
QAAF13A060S 22213 60 mm 7.6 in
193
mm
0.625 in
16
mm
48600 lbf
216000
N
46400 lbf
206000
N
  Results 1 - 25 of 110 1 2 3 4 5 
<