Double Concentric Flange Block
|
Shipping
|
Tax
|
Terms
Shopping Cart
0 Items
Request for Quote
0 Items
All Product Types
>
ENGINEERED BEARINGS
>
Mounted Bearings
>
Mounted Solid-Block Spherical Roller Bearings
>
Double Concentric Solid-Block Mounted Bearings
>
Double Concentric Flange Block
>
View Items
Download PDF
Download PDF
Printable Page
Email This Page
Save To Favorites
Please wait…
Double Concentric Flange Block
For CAD models and more information, click Directly on the part number below.
larger image
Spherical Roller Bearing Solid-Block Mounted Bearings feature rugged cast-steel housings and double-row spherical roller bearings. Designed to offer protection from contaminants, these Mounted Bearings accommodate shaft sizes from 1-7/16” to 7” (40 mm to 180 mm) and most metric sizes. This product line was formerly known as “QM Blue Brute Bearings.”
Results Per Page :
25
50
100
200
Results 26 - 50 of 110
Unit of Measure:
Imperial
Metric
Both
1
2
3
4
5
Part Number
Bearing Number
Shaft Size
Bolt Circle Diameter
Bolt Size
C0 - Static Load
C - Dynamic Load (Basic)
CAD
QAAFL13A060S
22213
60
mm
6.75
in
171.5
mm
0.625
in
16
mm
48600
lbf
216000
N
46400
lbf
206000
N
QAAFX13A060S
22213
60
mm
7.12
in
180.8
mm
0.625
in
16
mm
48600
lbf
216000
N
46400
lbf
206000
N
QAAFMD13A060S
22213
60
mm
8.31
in
211
mm
0.625
in
16
mm
48600
lbf
216000
N
46400
lbf
206000
N
QAAF13A207S
22213
2 7/16
in
7.6
in
193
mm
0.625
in
16
mm
48600
lbf
216000
N
46400
lbf
206000
N
QAAFL13A207S
22213
2 7/16
in
6.75
in
171.5
mm
0.625
in
16
mm
48600
lbf
216000
N
46400
lbf
206000
N
QAAFX13A207S
22213
2 7/16
in
7.12
in
180.8
mm
0.625
in
16
mm
48600
lbf
216000
N
46400
lbf
206000
N
QAAFMD13A207S
22213
2 7/16
in
8.31
in
211
mm
0.625
in
16
mm
48600
lbf
216000
N
46400
lbf
206000
N
QAAF13A208S
22213
2 1/2
in
7.6
in
193
mm
0.625
in
16
mm
48600
lbf
216000
N
46400
lbf
206000
N
QAAFL13A208S
22213
2 1/2
in
6.75
in
171.5
mm
0.625
in
16
mm
48600
lbf
216000
N
46400
lbf
206000
N
QAAFX13A208S
22213
2 1/2
in
7.12
in
180.8
mm
0.625
in
16
mm
48600
lbf
216000
N
46400
lbf
206000
N
QAAFMD13A208S
22213
2 1/2
in
8.31
in
211
mm
0.625
in
16
mm
48600
lbf
216000
N
46400
lbf
206000
N
QAAF13A065S
22213
65
mm
7.6
in
193
mm
0.625
in
16
mm
48600
lbf
216000
N
46400
lbf
206000
N
QAAFL13A065S
22213
65
mm
6.75
in
171.5
mm
0.625
in
16
mm
48600
lbf
216000
N
46400
lbf
206000
N
QAAFX13A065S
22213
65
mm
7.12
in
180.8
mm
0.625
in
16
mm
48600
lbf
216000
N
46400
lbf
206000
N
QAAFMD13A065S
22213
65
mm
8.31
in
211
mm
0.625
in
16
mm
48600
lbf
216000
N
46400
lbf
206000
N
QAAF15A211S
22215
2 11/16
in
8.48
in
215.4
mm
0.75
in
20
mm
54100
lbf
240000
N
49900
lbf
222000
N
QAAFL15A211S
22215
2 11/16
in
7.88
in
200.2
mm
0.75
in
20
mm
54100
lbf
240000
N
49900
lbf
222000
N
QAAFX15A211S
22215
2 11/16
in
8.5
in
215.9
mm
0.75
in
20
mm
54100
lbf
240000
N
49900
lbf
222000
N
QAAFMD15A211S
22215
2 11/16
in
8.48
in
215.4
mm
0.75
in
20
mm
54100
lbf
240000
N
49900
lbf
222000
N
QAAF15A212S
22215
2 3/4
in
8.48
in
215.4
mm
0.75
in
20
mm
54100
lbf
240000
N
49900
lbf
222000
N
QAAFL15A212S
22215
2 3/4
in
7.88
in
200.2
mm
0.75
in
20
mm
54100
lbf
240000
N
49900
lbf
222000
N
QAAFX15A212S
22215
2 3/4
in
8.5
in
215.9
mm
0.75
in
20
mm
54100
lbf
240000
N
49900
lbf
222000
N
QAAFMD15A212S
22215
2 3/4
in
8.48
in
215.4
mm
0.75
in
20
mm
54100
lbf
240000
N
49900
lbf
222000
N
QAAF15A070S
22215
70
mm
8.48
in
215.4
mm
0.75
in
20
mm
54100
lbf
240000
N
49900
lbf
222000
N
QAAFL15A070S
22215
70
mm
7.88
in
200.2
mm
0.75
in
20
mm
54100
lbf
240000
N
49900
lbf
222000
N
Results 26 - 50 of 110
1
2
3
4
5
<