All Product Types > ENGINEERED BEARINGS > Mounted Bearings > Mounted Solid-Block Spherical Roller Bearings > Double Concentric Solid-Block Mounted Bearings > Double Concentric Flange Block > View Items  

Double Concentric Flange Block

Check up to five results to perform an action.

Spherical Roller Bearing Solid-Block Mounted Bearings feature rugged cast-steel housings and double-row spherical roller bearings. Designed to offer protection from contaminants, these Mounted Bearings accommodate shaft sizes from 1-7/16” to 7” (40 mm to 180 mm) and most metric sizes. This product line was formerly known as “QM Blue Brute Bearings.”

Search Items



    Download PDF Download PDF   
    border="0" Printable Page  
    Email Email This Page  
    Save To Favorites Save To Favorites
  
Compare Items
   
  Results 26 - 50 of 110 1 2 3 4 5 

Part Number

Bearing Number

Shaft Size

Bolt Circle Diameter

Bolt Size

C0 - Static Load

C - Dynamic Load (Basic)

CAD

QAAFL13A060S 22213 60 mm 6.75 in
171.5
mm
0.625 in
16
mm
48600 lbf
216000
N
46400 lbf
206000
N
CAD Icon (for items table)
QAAFX13A060S 22213 60 mm 7.12 in
180.8
mm
0.625 in
16
mm
48600 lbf
216000
N
46400 lbf
206000
N
CAD Icon (for items table)
QAAFMD13A060S 22213 60 mm 8.31 in
211
mm
0.625 in
16
mm
48600 lbf
216000
N
46400 lbf
206000
N
CAD Icon (for items table)
QAAF13A207S 22213 2 7/16 in 7.6 in
193
mm
0.625 in
16
mm
48600 lbf
216000
N
46400 lbf
206000
N
CAD Icon (for items table)
QAAFL13A207S 22213 2 7/16 in 6.75 in
171.5
mm
0.625 in
16
mm
48600 lbf
216000
N
46400 lbf
206000
N
CAD Icon (for items table)
QAAFX13A207S 22213 2 7/16 in 7.12 in
180.8
mm
0.625 in
16
mm
48600 lbf
216000
N
46400 lbf
206000
N
CAD Icon (for items table)
QAAFMD13A207S 22213 2 7/16 in 8.31 in
211
mm
0.625 in
16
mm
48600 lbf
216000
N
46400 lbf
206000
N
CAD Icon (for items table)
QAAF13A208S 22213 2 1/2 in 7.6 in
193
mm
0.625 in
16
mm
48600 lbf
216000
N
46400 lbf
206000
N
CAD Icon (for items table)
QAAFL13A208S 22213 2 1/2 in 6.75 in
171.5
mm
0.625 in
16
mm
48600 lbf
216000
N
46400 lbf
206000
N
CAD Icon (for items table)
QAAFX13A208S 22213 2 1/2 in 7.12 in
180.8
mm
0.625 in
16
mm
48600 lbf
216000
N
46400 lbf
206000
N
CAD Icon (for items table)
QAAFMD13A208S 22213 2 1/2 in 8.31 in
211
mm
0.625 in
16
mm
48600 lbf
216000
N
46400 lbf
206000
N
CAD Icon (for items table)
QAAF13A065S 22213 65 mm 7.6 in
193
mm
0.625 in
16
mm
48600 lbf
216000
N
46400 lbf
206000
N
CAD Icon (for items table)
QAAFL13A065S 22213 65 mm 6.75 in
171.5
mm
0.625 in
16
mm
48600 lbf
216000
N
46400 lbf
206000
N
CAD Icon (for items table)
QAAFX13A065S 22213 65 mm 7.12 in
180.8
mm
0.625 in
16
mm
48600 lbf
216000
N
46400 lbf
206000
N
CAD Icon (for items table)
QAAFMD13A065S 22213 65 mm 8.31 in
211
mm
0.625 in
16
mm
48600 lbf
216000
N
46400 lbf
206000
N
CAD Icon (for items table)
QAAF15A211S 22215 2 11/16 in 8.48 in
215.4
mm
0.75 in
20
mm
54100 lbf
240000
N
49900 lbf
222000
N
CAD Icon (for items table)
QAAFL15A211S 22215 2 11/16 in 7.88 in
200.2
mm
0.75 in
20
mm
54100 lbf
240000
N
49900 lbf
222000
N
CAD Icon (for items table)
QAAFX15A211S 22215 2 11/16 in 8.5 in
215.9
mm
0.75 in
20
mm
54100 lbf
240000
N
49900 lbf
222000
N
CAD Icon (for items table)
QAAFMD15A211S 22215 2 11/16 in 8.48 in
215.4
mm
0.75 in
20
mm
54100 lbf
240000
N
49900 lbf
222000
N
CAD Icon (for items table)
QAAF15A212S 22215 2 3/4 in 8.48 in
215.4
mm
0.75 in
20
mm
54100 lbf
240000
N
49900 lbf
222000
N
CAD Icon (for items table)
QAAFL15A212S 22215 2 3/4 in 7.88 in
200.2
mm
0.75 in
20
mm
54100 lbf
240000
N
49900 lbf
222000
N
CAD Icon (for items table)
QAAFX15A212S 22215 2 3/4 in 8.5 in
215.9
mm
0.75 in
20
mm
54100 lbf
240000
N
49900 lbf
222000
N
CAD Icon (for items table)
QAAFMD15A212S 22215 2 3/4 in 8.48 in
215.4
mm
0.75 in
20
mm
54100 lbf
240000
N
49900 lbf
222000
N
CAD Icon (for items table)
QAAF15A070S 22215 70 mm 8.48 in
215.4
mm
0.75 in
20
mm
54100 lbf
240000
N
49900 lbf
222000
N
CAD Icon (for items table)
QAAFL15A070S 22215 70 mm 7.88 in
200.2
mm
0.75 in
20
mm
54100 lbf
240000
N
49900 lbf
222000
N
CAD Icon (for items table)
  Results 26 - 50 of 110 1 2 3 4 5