Montage of Timken Bearing Products
Search Catalog
        
 All Product Types    Double Concentric Flange Block
View Cart View RFQs Express Ordering  | Shipping 
 | Tax 
 | Terms
 Shopping Cart 0 Items
 Request for Quote 0 Items
All Product Types > ENGINEERED BEARINGS > Mounted Bearings > Mounted Solid-Block Spherical Roller Bearings > Double Concentric Solid-Block Mounted Bearings > Double Concentric Flange Block > View Items  
Download PDF Download PDF     Printable Page     Email Email This Page     Save To Favorites Save To Favorites

Double Concentric Flange Block

For CAD models and more information, click Directly on the part number below.

Spherical Roller Bearing Solid-Block Mounted Bearings feature rugged cast-steel housings and double-row spherical roller bearings. Designed to offer protection from contaminants, these Mounted Bearings accommodate shaft sizes from 1-7/16” to 7” (40 mm to 180 mm) and most metric sizes. This product line was formerly known as “QM Blue Brute Bearings.”



Add To Cart Request Quote
   
  Results 51 - 75 of 110 Unit of Measure: Imperial Metric Both 1 2 3 4 5 

Part Number

Bearing Number

Shaft Size

Bolt Circle Diameter

Bolt Size

C0 - Static Load

C - Dynamic Load (Basic)

CAD

QAAFX15A070S 22215 70 mm 8.5 in
215.9
mm
0.75 in
20
mm
54100 lbf
240000
N
49900 lbf
222000
N
QAAFMD15A070S 22215 70 mm 8.48 in
215.4
mm
0.75 in
20
mm
54100 lbf
240000
N
49900 lbf
222000
N
QAAF15A215S 22215 2 15/16 in 8.48 in
215.4
mm
0.75 in
20
mm
54100 lbf
240000
N
49900 lbf
222000
N
QAAFL15A215S 22215 2 15/16 in 7.88 in
200.2
mm
0.75 in
20
mm
54100 lbf
240000
N
49900 lbf
222000
N
QAAFX15A215S 22215 2 15/16 in 8.5 in
215.9
mm
0.75 in
20
mm
54100 lbf
240000
N
49900 lbf
222000
N
QAAFMD15A215S 22215 2 15/16 in 8.48 in
215.4
mm
0.75 in
20
mm
54100 lbf
240000
N
49900 lbf
222000
N
QAAF15A075S 22215 75 mm 8.48 in
215.4
mm
0.75 in
20
mm
54100 lbf
240000
N
49900 lbf
222000
N
QAAFL15A075S 22215 75 mm 7.88 in
200.2
mm
0.75 in
20
mm
54100 lbf
240000
N
49900 lbf
222000
N
QAAFX15A075S 22215 75 mm 8.5 in
215.9
mm
0.75 in
20
mm
54100 lbf
240000
N
49900 lbf
222000
N
QAAFMD15A075S 22215 75 mm 8.48 in
215.4
mm
0.75 in
20
mm
54100 lbf
240000
N
49900 lbf
222000
N
QAAF15A300S 22215 3 in 8.48 in
215.4
mm
0.75 in
20
mm
54100 lbf
240000
N
49900 lbf
222000
N
QAAFL15A300S 22215 3 in 7.88 in
200.2
mm
0.75 in
20
mm
54100 lbf
240000
N
49900 lbf
222000
N
QAAFX15A300S 22215 3 in 8.5 in
215.9
mm
0.75 in
20
mm
54100 lbf
240000
N
49900 lbf
222000
N
QAAFMD15A300S 22215 3 in 8.48 in
215.4
mm
0.75 in
20
mm
54100 lbf
240000
N
49900 lbf
222000
N
QAAF18A080S 22218 80 mm 9.91 in
251.7
mm
0.75 in
20
mm
87200 lbf
388000
N
79700 lbf
355000
N
QAAFL18A080S 22218 80 mm 9.5 in
241.3
mm
0.75 in
20
mm
87200 lbf
388000
N
79700 lbf
355000
N
QAAFX18A080S 22218 80 mm 9.5 in
241.3
mm
0.75 in
20
mm
87200 lbf
388000
N
79700 lbf
355000
N
QAAFMD18A080S 22218 80 mm 9.5 in
241.3
mm
0.75 in
20
mm
87200 lbf
388000
N
79700 lbf
355000
N
QAAF18A303S 22218 3 3/16 in 9.91 in
251.7
mm
0.75 in
20
mm
87200 lbf
388000
N
79700 lbf
355000
N
QAAFL18A303S 22218 3 3/16 in 9.5 in
241.3
mm
0.75 in
20
mm
87200 lbf
388000
N
79700 lbf
355000
N
QAAFX18A303S 22218 3 3/16 in 9.5 in
241.3
mm
0.75 in
20
mm
87200 lbf
388000
N
79700 lbf
355000
N
QAAFMD18A303S 22218 3 3/16 in 9.5 in
241.3
mm
0.75 in
20
mm
87200 lbf
388000
N
79700 lbf
355000
N
QAAF18A304S 22218 3 1/4 in 9.91 in
251.7
mm
0.75 in
20
mm
87200 lbf
388000
N
79700 lbf
355000
N
QAAFL18A304S 22218 3 1/4 in 9.5 in
241.3
mm
0.75 in
20
mm
87200 lbf
388000
N
79700 lbf
355000
N
QAAFX18A304S 22218 3 1/4 in 9.5 in
241.3
mm
0.75 in
20
mm
87200 lbf
388000
N
79700 lbf
355000
N
  Results 51 - 75 of 110 1 2 3 4 5 
<