All Product Types > ENGINEERED BEARINGS > Mounted Bearings > Mounted Solid-Block Spherical Roller Bearings > Double Concentric Solid-Block Mounted Bearings > Double Concentric Flange Block > View Items  

Double Concentric Flange Block

Check up to five results to perform an action.

Spherical Roller Bearing Solid-Block Mounted Bearings feature rugged cast-steel housings and double-row spherical roller bearings. Designed to offer protection from contaminants, these Mounted Bearings accommodate shaft sizes from 1-7/16” to 7” (40 mm to 180 mm) and most metric sizes. This product line was formerly known as “QM Blue Brute Bearings.”

Search Items



    Download PDF Download PDF   
    border="0" Printable Page  
    Email Email This Page  
    Save To Favorites Save To Favorites
  
Compare Items
   
  Results 51 - 75 of 110 1 2 3 4 5 

Part Number

Bearing Number

Shaft Size

Bolt Circle Diameter

Bolt Size

C0 - Static Load

C - Dynamic Load (Basic)

CAD

QAAFX15A070S 22215 70 mm 8.5 in
215.9
mm
0.75 in
20
mm
54100 lbf
240000
N
49900 lbf
222000
N
CAD Icon (for items table)
QAAFMD15A070S 22215 70 mm 8.48 in
215.4
mm
0.75 in
20
mm
54100 lbf
240000
N
49900 lbf
222000
N
CAD Icon (for items table)
QAAF15A215S 22215 2 15/16 in 8.48 in
215.4
mm
0.75 in
20
mm
54100 lbf
240000
N
49900 lbf
222000
N
CAD Icon (for items table)
QAAFL15A215S 22215 2 15/16 in 7.88 in
200.2
mm
0.75 in
20
mm
54100 lbf
240000
N
49900 lbf
222000
N
CAD Icon (for items table)
QAAFX15A215S 22215 2 15/16 in 8.5 in
215.9
mm
0.75 in
20
mm
54100 lbf
240000
N
49900 lbf
222000
N
CAD Icon (for items table)
QAAFMD15A215S 22215 2 15/16 in 8.48 in
215.4
mm
0.75 in
20
mm
54100 lbf
240000
N
49900 lbf
222000
N
CAD Icon (for items table)
QAAF15A075S 22215 75 mm 8.48 in
215.4
mm
0.75 in
20
mm
54100 lbf
240000
N
49900 lbf
222000
N
CAD Icon (for items table)
QAAFL15A075S 22215 75 mm 7.88 in
200.2
mm
0.75 in
20
mm
54100 lbf
240000
N
49900 lbf
222000
N
CAD Icon (for items table)
QAAFX15A075S 22215 75 mm 8.5 in
215.9
mm
0.75 in
20
mm
54100 lbf
240000
N
49900 lbf
222000
N
CAD Icon (for items table)
QAAFMD15A075S 22215 75 mm 8.48 in
215.4
mm
0.75 in
20
mm
54100 lbf
240000
N
49900 lbf
222000
N
CAD Icon (for items table)
QAAF15A300S 22215 3 in 8.48 in
215.4
mm
0.75 in
20
mm
54100 lbf
240000
N
49900 lbf
222000
N
CAD Icon (for items table)
QAAFL15A300S 22215 3 in 7.88 in
200.2
mm
0.75 in
20
mm
54100 lbf
240000
N
49900 lbf
222000
N
CAD Icon (for items table)
QAAFX15A300S 22215 3 in 8.5 in
215.9
mm
0.75 in
20
mm
54100 lbf
240000
N
49900 lbf
222000
N
CAD Icon (for items table)
QAAFMD15A300S 22215 3 in 8.48 in
215.4
mm
0.75 in
20
mm
54100 lbf
240000
N
49900 lbf
222000
N
CAD Icon (for items table)
QAAF18A080S 22218 80 mm 9.91 in
251.7
mm
0.75 in
20
mm
87200 lbf
388000
N
79700 lbf
355000
N
CAD Icon (for items table)
QAAFL18A080S 22218 80 mm 9.5 in
241.3
mm
0.75 in
20
mm
87200 lbf
388000
N
79700 lbf
355000
N
CAD Icon (for items table)
QAAFX18A080S 22218 80 mm 9.5 in
241.3
mm
0.75 in
20
mm
87200 lbf
388000
N
79700 lbf
355000
N
CAD Icon (for items table)
QAAFMD18A080S 22218 80 mm 9.5 in
241.3
mm
0.75 in
20
mm
87200 lbf
388000
N
79700 lbf
355000
N
CAD Icon (for items table)
QAAF18A303S 22218 3 3/16 in 9.91 in
251.7
mm
0.75 in
20
mm
87200 lbf
388000
N
79700 lbf
355000
N
CAD Icon (for items table)
QAAFL18A303S 22218 3 3/16 in 9.5 in
241.3
mm
0.75 in
20
mm
87200 lbf
388000
N
79700 lbf
355000
N
CAD Icon (for items table)
QAAFX18A303S 22218 3 3/16 in 9.5 in
241.3
mm
0.75 in
20
mm
87200 lbf
388000
N
79700 lbf
355000
N
CAD Icon (for items table)
QAAFMD18A303S 22218 3 3/16 in 9.5 in
241.3
mm
0.75 in
20
mm
87200 lbf
388000
N
79700 lbf
355000
N
CAD Icon (for items table)
QAAF18A304S 22218 3 1/4 in 9.91 in
251.7
mm
0.75 in
20
mm
87200 lbf
388000
N
79700 lbf
355000
N
CAD Icon (for items table)
QAAFL18A304S 22218 3 1/4 in 9.5 in
241.3
mm
0.75 in
20
mm
87200 lbf
388000
N
79700 lbf
355000
N
CAD Icon (for items table)
QAAFX18A304S 22218 3 1/4 in 9.5 in
241.3
mm
0.75 in
20
mm
87200 lbf
388000
N
79700 lbf
355000
N
CAD Icon (for items table)
  Results 51 - 75 of 110 1 2 3 4 5