All Product Types
>
ENGINEERED BEARINGS
>
Mounted Bearings
>
Mounted Solid-Block Spherical Roller Bearings
>
Double Concentric Solid-Block Mounted Bearings
>
Double Concentric Flange Block
>
View Items
Double Concentric Flange Block
Check up to five results to perform an action.
larger image
Spherical Roller Bearing Solid-Block Mounted Bearings feature rugged cast-steel housings and double-row spherical roller bearings. Designed to offer protection from contaminants, these Mounted Bearings accommodate shaft sizes from 1-7/16” to 7” (40 mm to 180 mm) and most metric sizes. This product line was formerly known as “QM Blue Brute Bearings.”
Download PDF
Download PDF
Printable Page
Email This Page
Save To Favorites
Please wait…
Results Per Page :
25
50
100
200
Results 76 - 100 of 110
1
2
3
4
5
Part Number
Bearing Number
Shaft Size
Bolt Circle Diameter
Bolt Size
C0 - Static Load
C - Dynamic Load (Basic)
CAD
QAAFMD18A304S
22218
3 1/4
in
9.5
in
241.3
mm
0.75
in
20
mm
87200
lbf
388000
N
79700
lbf
355000
N
QAAF18A085S
22218
85
mm
9.91
in
251.7
mm
0.75
in
20
mm
87200
lbf
388000
N
79700
lbf
355000
N
QAAFL18A085S
22218
85
mm
9.5
in
241.3
mm
0.75
in
20
mm
87200
lbf
388000
N
79700
lbf
355000
N
QAAFX18A085S
22218
85
mm
9.5
in
241.3
mm
0.75
in
20
mm
87200
lbf
388000
N
79700
lbf
355000
N
QAAFMD18A085S
22218
85
mm
9.5
in
241.3
mm
0.75
in
20
mm
87200
lbf
388000
N
79700
lbf
355000
N
QAAF18A307S
22218
3 7/16
in
9.91
in
251.7
mm
0.75
in
20
mm
87200
lbf
388000
N
79700
lbf
355000
N
QAAFL18A307S
22218
3 7/16
in
9.5
in
241.3
mm
0.75
in
20
mm
87200
lbf
388000
N
79700
lbf
355000
N
QAAFX18A307S
22218
3 7/16
in
9.5
in
241.3
mm
0.75
in
20
mm
87200
lbf
388000
N
79700
lbf
355000
N
QAAFMD18A307S
22218
3 7/16
in
9.5
in
241.3
mm
0.75
in
20
mm
87200
lbf
388000
N
79700
lbf
355000
N
QAAF18A308S
22218
3 1/2
in
9.91
in
251.7
mm
0.75
in
20
mm
87200
lbf
388000
N
79700
lbf
355000
N
QAAFL18A308S
22218
3 1/2
in
9.5
in
241.3
mm
0.75
in
20
mm
87200
lbf
388000
N
79700
lbf
355000
N
QAAFX18A308S
22218
3 1/2
in
9.5
in
241.3
mm
0.75
in
20
mm
87200
lbf
388000
N
79700
lbf
355000
N
QAAFMD18A308S
22218
3 1/2
in
9.5
in
241.3
mm
0.75
in
20
mm
87200
lbf
388000
N
79700
lbf
355000
N
QAAF18A090S
22218
90
mm
9.91
in
251.7
mm
0.75
in
20
mm
87200
lbf
388000
N
79700
lbf
355000
N
QAAFL18A090S
22218
90
mm
9.5
in
241.3
mm
0.75
in
20
mm
87200
lbf
388000
N
79700
lbf
355000
N
QAAFX18A090S
22218
90
mm
9.5
in
241.3
mm
0.75
in
20
mm
87200
lbf
388000
N
79700
lbf
355000
N
QAAFMD18A090S
22218
90
mm
9.5
in
241.3
mm
0.75
in
20
mm
87200
lbf
388000
N
79700
lbf
355000
N
QAAF20A311S
22220
3 11/16
in
10.96
in
278.4
mm
0.875
in
24
mm
113000
lbf
502000
N
97700
lbf
435000
N
QAAFL20A311S
22220
3 11/16
in
10.75
in
273.1
mm
1
in
24
mm
113000
lbf
502000
N
97700
lbf
435000
N
QAAF20A312S
22220
3 3/4
in
10.96
in
278.4
mm
0.875
in
24
mm
113000
lbf
502000
N
97700
lbf
435000
N
QAAFL20A312S
22220
3 3/4
in
10.75
in
273.1
mm
1
in
24
mm
113000
lbf
502000
N
97700
lbf
435000
N
QAAFX20A312S
22220
3 3/4
in
11-3/4
in
298.5
mm
0.875
in
24
mm
113000
lbf
502000
N
97700
lbf
435000
N
QAAF20A100S
22220
100
mm
10.96
in
278.4
mm
0.875
in
24
mm
113000
lbf
502000
N
97700
lbf
435000
N
QAAFL20A100S
22220
100
mm
10.75
in
273.1
mm
1
in
24
mm
113000
lbf
502000
N
97700
lbf
435000
N
QAAFX20A100S
22220
100
mm
11-3/4
in
298.5
mm
0.875
in
24
mm
113000
lbf
502000
N
97700
lbf
435000
N
Results 76 - 100 of 110
1
2
3
4
5